(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
■Tolerance Table
D | h9 (Cold-drawn) | h7 (Ground) | g6 (Ground) |
4 to 6 | 0 | 0 | −0.004 |
−0.030 | −0.012 | −0.012 | |
8·10 | 0 | 0 | −0.005 |
−0.036 | −0.015 | −0.014 | |
12 to 18 | 0 | 0 | −0.006 |
−0.043 | −0.018 | −0.017 | |
20 to 30 | 0 | 0 | −0.007 |
−0.052 | −0.021 | −0.020 | |
35 to 50 | 0 | 0 | −0.009 |
−0.062 | −0.025 | −0.025 |
D | Circularity M | |
over | or Less | |
3 | 13 | 0.004 |
13 | 20 | 0.005 |
20 | 40 | 0.006 |
40 | 50 | 0.007 |
D | Straightness K |
2·2.5 | 0.1 |
3·4 | 0.03 |
5 | 0.02 |
6 or more | 0.01 |
Dimension | Dimension Tolerance | |
over | or Less | |
2 | 6 | ±0.1 |
6 | 30 | ±0.2 |
30 | 120 | ±0.3 |
120 | 400 | ±0.5 |
400 | 1000 | ±0.8 |
Type | D Tolerance | [M] Material | Cleaning Method | |||||
Standard | Wrench Flats | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
(1) | SL-SSFMRW | SL-SSFMRWS | h9 (Cold-drawn) | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SSFMRW | SH-SSFMRWS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
SHD-SSFMRW | SHD-SSFMRWS | Electrolytic polishing + precision cleaning | ||||||
(2) | SL-SSFHRW | SL-SSFHRWS | h7 (Ground) | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SSFHRW | SH-SSFHRWS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
SHD-SSFHRW | SHD-SSFHRWS | Electrolytic polishing + precision cleaning | ||||||
(3) | SL-SSFRW | SL-SSFRWS | g6 (Ground) | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SSFRW | SH-SSFRWS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
SHD-SSFRW | SHD-SSFRWS | Electrolytic polishing + precision cleaning |
Part Number | — | L | — | M | — | N | — | SC |
SL-SSFRW30 | — | 250 | — | M12 | — | N10 | ||
SH-SSFRW25 | — | 200 | — | M8 | — | N12 | ||
SHD-SSFRWS25 | — | 200 | — | M8 | — | N12 | — | SC20 |
Part Number | L 0.1 mm Increments | M (coarse), N (Coarse) Selection | SC 1 mm Increments Wrench Flats Type only | W | ℓ2 | ||||||||||||||
Type | D | ||||||||||||||||||
Standard | Wrench Flats | ||||||||||||||||||
SL-SSFMRW SH-SSFMRW SHD-SSFMRW | SL-SSFMRWS SH-SSFMRWS SHD-SSFMRWS | 6 | 15.0 to 500.0 | 2.6 | 3 | 4 | SC+ℓ2 ≤ L SC = 0or SC ≥ 1 [ ! ] When SC ≤ M × 3, W−M ≥ 2 | 5 | 8 | ||||||||||
8 | 15.0 to 500.0 | 2.6 | 3 | 4 | 5 | 6 | 7 | ||||||||||||
10 | 15.0 to 800.0 | 3 | 4 | 5 | 6 | 8 | |||||||||||||
12 | 15.0 to 800.0 | 3 | 4 | 5 | 6 | 8 | 10 | 10 | |||||||||||
15 | 15.0 to 800.0 | 3 | 4 | 5 | 6 | 8 | 10 | 13 | |||||||||||
16 | 15.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | |||||||||||
20 | 20.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 17 | ||||||||||
25 | 20.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | ||||||||||
30 | 20.0 to 800.0 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | |||||||||
35 | 70.0 to 800.0 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | ||||||||||
40 | 80.0 to 800.0 | 10 | 12 | 16 | 20 | 24 | 30 | 36 | 20 | ||||||||||
50 | 100.0 to 800.0 | 12 | 16 | 20 | 24 | 30 | 41 |
[!] When L ≤ (M × 2 + pilot hole depth) + (N × 2 + pilot hole depth), the tapped pilot hole is through, and the priority is given to the large tap effective length, so
the small tap effective length becomes shorter. (For MD and ND, L ≤ (MD × 3 + pilot hole depth) + (ND × 3 + pilot hole depth).)
Part Number | L 0.1 mm Increments | M (coarse), N (Coarse) Selection | SC 1 mm Increments Wrench Flats Type only | W | ℓ2 | ||||||||||||||
Type | D | ||||||||||||||||||
Standard | Wrench Flats | ||||||||||||||||||
SL-SSFHRW SH-SSFHRW SHD-SSFHRW | SL-SSFHRWS SH-SSFHRWS SHD-SSFHRWS (Wrench flats are not available for D4 and D5.) | 4 | 15.0 to 200.0 | 2 | — | — | — | ||||||||||||
5 | 15.0 to 250.0 | 2 | 2.6 | 3 | |||||||||||||||
6 | 15.0 to 500.0 | 2.6 | 3 | 4 | SC+ℓ2 ≤ L SC = 0or SC ≥ 1 [ ! ] When SC ≤ M × 3, W−M ≥ 2 | 5 | 8 | ||||||||||||
8 | 15.0 to 500.0 | 2.6 | 3 | 4 | 5 | 6 | 7 | ||||||||||||
10 | 15.0 to 800.0 | 3 | 4 | 5 | 6 | 8 | |||||||||||||
12 | 15.0 to 800.0 | 3 | 4 | 5 | 6 | 8 | 10 | 10 | |||||||||||
15 | 15.0 to 800.0 | 3 | 4 | 5 | 6 | 8 | 10 | 13 | |||||||||||
17 | 20.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | |||||||||||
20 | 20.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 17 | ||||||||||
25 | 20.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | ||||||||||
30 | 20.0 to 800.0 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | |||||||||
35 | 70.0 to 800.0 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | ||||||||||
40 | 80.0 to 800.0 | 10 | 12 | 16 | 20 | 24 | 30 | 36 | 20 | ||||||||||
50 | 100.0 to 800.0 | 12 | 16 | 20 | 24 | 30 | 41 |
[!] When L ≤ (M × 2 + pilot hole depth) + (N × 2 + pilot hole depth), the tapped pilot hole is through, and the priority is given to the large tap effective length, so
the small tap effective length becomes shorter. (For MD and ND, L ≤ (MD × 3 + pilot hole depth) + (ND × 3 + pilot hole depth).)
Part Number | L 0.1 mm Increments | M (coarse), N (Coarse) Selection | SC 1 mm Increments Wrench Flats Type only | W | ℓ2 | ||||||||||||||
Type | |||||||||||||||||||
Standard | Wrench Flats | ||||||||||||||||||
SL-SSFRW SH-SSFRW SHD-SSFRW | SL-SSFRWS SH-SSFRWS SHD-SSFRWS | 4 | 15.0 to 200.0 | 2 | — | — | — | ||||||||||||
5 | 15.0 to 250.0 | 2 | 2.6 | 3 | |||||||||||||||
6 | 15.0 to 500.0 | 2.6 | 3 | 4 | SC+ℓ2 ≤ L SC = 0 or SC ≥ 1 [ ! ] When SC ≤ M × 3, W−M ≥ 2 | 5 | 8 | ||||||||||||
8 | 15.0 to 500.0 | 2.6 | 3 | 4 | 5 | 6 | 7 | ||||||||||||
10 | 15.0 to 800.0 | 3 | 4 | 5 | 6 | 8 | |||||||||||||
12 | 15.0 to 800.0 | 3 | 4 | 5 | 6 | 8 | 10 | 10 | |||||||||||
13 | 15.0 to 800.0 | 3 | 4 | 5 | 6 | 8 | 11 | ||||||||||||
15 | 15.0 to 800.0 | 3 | 4 | 5 | 6 | 8 | 10 | 13 | |||||||||||
16 | 15.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | |||||||||||
17 | 20.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | ||||||||||||
18 | 20.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | 15 | |||||||||||
20 | 20.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 17 | ||||||||||
22 | 20.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 19 | ||||||||||
25 | 20.0 to 800.0 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | ||||||||||
30 | 20.0 to 800.0 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | |||||||||
35 | 70.0 to 800.0 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | ||||||||||
40 | 80.0 to 800.0 | 10 | 12 | 16 | 20 | 24 | 30 | 36 | 20 | ||||||||||
50 | 100.0 to 800.0 | 12 | 16 | 20 | 24 | 30 | 41 |
[!] When L ≤ (M × 2 + pilot hole depth) + (N × 2 + pilot hole depth), the tapped pilot hole is through, and the priority is given to the large tap effective length, so
the small tap effective length becomes shorter. (For MD and ND, L ≤ (MD × 3 + pilot hole depth) + (ND × 3 + pilot hole depth).)
Coarse Thread Pitch | |
M | Pitch |
2 | 0.4 |
2.6 | 0.45 |
3 | 0.5 |
4 | 0.7 |
5 | 0.8 |
6 | 1 |
8 | 1.25 |
10 | 1.5 |
12 | 1.75 |
16 | 2 |
20 | 2.5 |
24 | 3 |
30 | 3.5 |
Part Number | — | L | — | M | — | N | — | (KC, WKC, FC, etc.) |
SL-SSFRW10 | — | 150 | — | M4 | — | N6 | — | LKC |
Alterations Code | Alteration Details | Applicable Conditions | Ordering Example |
KC | Keyway at one location![]() | KC, A = 0.1 mm Increments [ ! ] When the keyway position is less than 1 mm away from the end face, R is not applied. [ ! ] Keyway length ≤ 100[NG] ø5 or less is not applicable | SL−SSFRW30−250−M10−N10−KC20−A10 |
WKC | Keyways at two locations![]() | WKC, C, K, E = 0.1 mm Increments [ ! ] When the keyway position is less than 1 mm away from the end face, R is not applied. [ ! ] Keyway length ≤ 100[NG] ø5 or less is not applicable | SL−SSFRW30−250−M10−N10−WKC5−C20−K5−E10 |
KZ | Keyway at one location (for 4th location)![]() | KZ, Z = 0.1 mm Increments [ ! ] When the keyway position is less than 1 mm away from the end face, R is not applied. [ ! ] Keyway length ≤ 100 [NG] ø5 or less is not applicable[ ! ] Can be specified only when combined with both KC and WKC | SL−SSFRW30−250−M10−N10−KC20−A10−WKC50 −C10−K60−E10−KZ100−Z10 |
FC | Set screw flat at one location![]() | FC, G = 1 mm Increments [ ! ]G ≤ 70 | SL−SSFRW30−250−M10−N10−FC10−G3 |
WFC | Set screw flats at two locations![]() | WFC, J, W, V = 1 mm Increments [ ! ]J·V ≤ 70 | SL−SSFRW30−250−M10−N10−WFC10−J15−W10−V20 |
SFC | Set Screw Flat, 2 Set Screw Flats (Angle Specified)![]() | SFC, SG = 1 mm Increments AG = 15° Increments [ ! ]SG ≤ 70 | SL−SSFRW30−250−M10−N10−SFC10−SG3−AG120 |
UC | Slit Cam Groove![]() | UC = 1 mm Increments [NG] D13 or more is not applicable | SL−SSFRW10−250−M80−N8−UC10 |
TA·TB | Retaining Ring Groove![]() | TA, TB = 0.1 mm Increments [ ! ]2 ≤ TA·TB ≤ 150 | SL−SSFRW30−250−M10−N10−TB10 |
LKC | L Dimension Tolerance Change![]() | L < 500···L±0.05 L ≥ 500···L±0.1 [NG] L800 or more is not applicable | SL−SSFRW30−250−M10−N10−LKC |
MD·ND | Tapped Depth![]() | To specify any of these Alterations, replace M with MD or N with ND [NG] Not applicable when M = 2, 2.6, 24 or 30 | SL−SSFRW30−250−MD10−ND10 |
Keyway Dimensions
| ![]() |
Detailed Retaining Ring Groove Dimensions for Rotary Shafts
|
| ![]() |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SSFHRW4-[15-200/0.1]-M2-N2 |
SH-SSFHRW5-[15-250/0.1]-M3-N3 |
SH-SSFHRW5-[15-250/0.1]-M3-ND3 |
SH-SSFHRW5-[15-250/0.1]-MD3-N3 |
SH-SSFHRW5-[15-250/0.1]-MD3-ND3 |
SH-SSFHRW6-[15-500/0.1]-M[3,4]-N[3,4] |
SH-SSFHRW6-[15-500/0.1]-M[3,4]-ND[3,4] |
SH-SSFHRW6-[15-500/0.1]-MD[3,4]-N[3,4] |
SH-SSFHRW6-[15-500/0.1]-MD[3,4]-ND[3,4] |
SH-SSFHRW8-[15-500/0.1]-M[3,4,5,6]-N[3,4,5,6] |
SH-SSFHRW8-[15-500/0.1]-M[3,4,5,6]-ND[3,4,5,6] |
SH-SSFHRW8-[15-500/0.1]-MD[3,4,5,6]-N[3,4,5,6] |
SH-SSFHRW8-[15-500/0.1]-MD[3,4,5,6]-ND[3,4,5,6] |
SH-SSFHRW10-[15-800/0.1]-M[3,4,5,6]-N[3,4,5,6] |
SH-SSFHRW10-[15-800/0.1]-M[3,4,5,6]-ND[3,4,5,6] |
SH-SSFHRW10-[15-800/0.1]-MD[3,4,5,6]-N[3,4,5,6] |
SH-SSFHRW10-[15-800/0.1]-MD[3,4,5,6]-ND[3,4,5,6] |
SH-SSFHRW12-[15-800/0.1]-M[3,4,5,6,8]-N[3,4,5,6,8] |
SH-SSFHRW12-[15-800/0.1]-M[3,4,5,6,8]-ND[3,4,5,6,8] |
SH-SSFHRW12-[15-800/0.1]-MD[3,4,5,6,8]-N[3,4,5,6,8] |
SH-SSFHRW12-[15-800/0.1]-MD[3,4,5,6,8]-ND[3,4,5,6,8] |
SH-SSFHRW15-[15-800/0.1]-M[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
SH-SSFHRW15-[15-800/0.1]-M[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
SH-SSFHRW15-[15-800/0.1]-MD[3,4,5,6,8,10]-N[3,4,5,6,8,10] |
SH-SSFHRW15-[15-800/0.1]-MD[3,4,5,6,8,10]-ND[3,4,5,6,8,10] |
SH-SSFHRW17-[20-800/0.1]-M[4,5,6,8,10,12]-N[4,5,6,8,10,12] |
SH-SSFHRW17-[20-800/0.1]-M[4,5,6,8,10,12]-ND[4,5,6,8,10,12] |
SH-SSFHRW17-[20-800/0.1]-MD[4,5,6,8,10,12]-N[4,5,6,8,10,12] |
SH-SSFHRW17-[20-800/0.1]-MD[4,5,6,8,10,12]-ND[4,5,6,8,10,12] |
SH-SSFHRW20-[20-800/0.1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
SH-SSFHRW20-[20-800/0.1]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
SH-SSFHRW20-[20-800/0.1]-MD[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
SH-SSFHRW20-[20-800/0.1]-MD[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
SH-SSFHRW25-[20-800/0.1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
SH-SSFHRW25-[20-800/0.1]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
SH-SSFHRW25-[20-800/0.1]-MD[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16] |
SH-SSFHRW25-[20-800/0.1]-MD[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16] |
SH-SSFHRW30-[20-800/0.1]-M[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20] |
SH-SSFHRW30-[20-800/0.1]-M[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20] |
SH-SSFHRW30-[20-800/0.1]-MD[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20] |
SH-SSFHRW30-[20-800/0.1]-MD[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20] |
SH-SSFHRW35-[70-800/0.1]-M[6,8,10,12,16,20,24]-N[6,8,10,12,16,20,24] |
SH-SSFHRW35-[70-800/0.1]-M[6,8,10,12,16,20,24]-ND[6,8,10,12,16,20] |
SH-SSFHRW35-[70-800/0.1]-MD[6,8,10,12,16,20]-N[6,8,10,12,16,20,24] |
SH-SSFHRW35-[70-800/0.1]-MD[6,8,10,12,16,20]-ND[6,8,10,12,16,20] |
SH-SSFHRW40-[80-800/0.1]-M[10,12,16,20,24,30]-N[10,12,16,20,24,30] |
SH-SSFHRW40-[80-800/0.1]-M[10,12,16,20,24,30]-ND[10,12,16,20] |
SH-SSFHRW40-[80-800/0.1]-MD[10,12,16,20]-N[10,12,16,20,24,30] |
SH-SSFHRW40-[80-800/0.1]-MD[10,12,16,20]-ND[10,12,16,20] |
SH-SSFHRW50-[100-800/0.1]-M[12,16,20,24,30]-N[12,16,20,24,30] |
SH-SSFHRW50-[100-800/0.1]-M[12,16,20,24,30]-ND[12,16,20] |
SH-SSFHRW50-[100-800/0.1]-MD[12,16,20]-N[12,16,20,24,30] |
SH-SSFHRW50-[100-800/0.1]-MD[12,16,20]-ND[12,16,20] |
SH-SSFHRWS6-[15-500/0.1]-M[3,4]-N[3,4]-SC[0-492/1] |
SH-SSFHRWS6-[15-500/0.1]-M[3,4]-ND[3,4]-SC[0-492/1] |
SH-SSFHRWS6-[15-500/0.1]-MD[3,4]-N[3,4]-SC[0-492/1] |
SH-SSFHRWS6-[15-500/0.1]-MD[3,4]-ND[3,4]-SC[0-492/1] |
SH-SSFHRWS8-[15-500/0.1]-M[3,4,5,6]-N[3,4,5,6]-SC[0-492/1] |
SH-SSFHRWS8-[15-500/0.1]-M[3,4,5,6]-ND[3,4,5,6]-SC[0-492/1] |
SH-SSFHRWS8-[15-500/0.1]-MD[3,4,5,6]-N[3,4,5,6]-SC[0-492/1] |
SH-SSFHRWS8-[15-500/0.1]-MD[3,4,5,6]-ND[3,4,5,6]-SC[0-492/1] |
SH-SSFHRWS10-[15-800/0.1]-M[3,4,5,6]-N[3,4,5,6]-SC[0-792/1] |
SH-SSFHRWS10-[15-800/0.1]-M[3,4,5,6]-ND[3,4,5,6]-SC[0-792/1] |
SH-SSFHRWS10-[15-800/0.1]-MD[3,4,5,6]-N[3,4,5,6]-SC[0-792/1] |
SH-SSFHRWS10-[15-800/0.1]-MD[3,4,5,6]-ND[3,4,5,6]-SC[0-792/1] |
SH-SSFHRWS12-[15-800/0.1]-M[3,4,5,6,8]-N[3,4,5,6,8]-SC[0-800/1] |
SH-SSFHRWS12-[15-800/0.1]-M[3,4,5,6,8]-ND[3,4,5,6,8]-SC[0-800/1] |
SH-SSFHRWS12-[15-800/0.1]-MD[3,4,5,6,8]-N[3,4,5,6,8]-SC[0-800/1] |
SH-SSFHRWS12-[15-800/0.1]-MD[3,4,5,6,8]-ND[3,4,5,6,8]-SC[0-800/1] |
SH-SSFHRWS15-[15-800/0.1]-M[3,4,5,6,8,10]-N[3,4,5,6,8,10]-SC[0-800/1] |
SH-SSFHRWS15-[15-800/0.1]-M[3,4,5,6,8,10]-ND[3,4,5,6,8,10]-SC[0-800/1] |
SH-SSFHRWS15-[15-800/0.1]-MD[3,4,5,6,8,10]-N[3,4,5,6,8,10]-SC[0-800/1] |
SH-SSFHRWS15-[15-800/0.1]-MD[3,4,5,6,8,10]-ND[3,4,5,6,8,10]-SC[0-800/1] |
SH-SSFHRWS17-[20-800/0.1]-M[4,5,6,8,10,12]-N[4,5,6,8,10,12]-SC[0-800/1] |
SH-SSFHRWS17-[20-800/0.1]-M[4,5,6,8,10,12]-ND[4,5,6,8,10,12]-SC[0-800/1] |
SH-SSFHRWS17-[20-800/0.1]-MD[4,5,6,8,10,12]-N[4,5,6,8,10,12]-SC[0-800/1] |
SH-SSFHRWS17-[20-800/0.1]-MD[4,5,6,8,10,12]-ND[4,5,6,8,10,12]-SC[0-800/1] |
SH-SSFHRWS20-[20-800/0.1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-800/1] |
SH-SSFHRWS20-[20-800/0.1]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16]-SC[0-800/1] |
SH-SSFHRWS20-[20-800/0.1]-MD[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-800/1] |
SH-SSFHRWS20-[20-800/0.1]-MD[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16]-SC[0-800/1] |
SH-SSFHRWS25-[20-800/0.1]-M[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-800/1] |
SH-SSFHRWS25-[20-800/0.1]-M[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16]-SC[0-800/1] |
SH-SSFHRWS25-[20-800/0.1]-MD[4,5,6,8,10,12,16]-N[4,5,6,8,10,12,16]-SC[0-800/1] |
SH-SSFHRWS25-[20-800/0.1]-MD[4,5,6,8,10,12,16]-ND[4,5,6,8,10,12,16]-SC[0-800/1] |
SH-SSFHRWS30-[20-800/0.1]-M[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20]-SC[0-800/1] |
SH-SSFHRWS30-[20-800/0.1]-M[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20]-SC[0-800/1] |
SH-SSFHRWS30-[20-800/0.1]-MD[5,6,8,10,12,16,20]-N[5,6,8,10,12,16,20]-SC[0-800/1] |
SH-SSFHRWS30-[20-800/0.1]-MD[5,6,8,10,12,16,20]-ND[5,6,8,10,12,16,20]-SC[0-800/1] |
SH-SSFHRWS35-[70-800/0.1]-M[6,8,10,12,16,20,24]-N[6,8,10,12,16,20,24]-SC[0-800/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. D (mm) | D Tolerance | Length L (mm) | Cleaning Method | Wrench Flatted | Tapped (Coarse / Effective Length: Nominal Diameter × 2) [M] (㎜) | Tapped (Coarse / Effective Length: Nominal Diameter × 2) [M] (mm) | Tapped (Coarse / Effective Length: Nominal Diameter × 2) [N] (mm) | Tapped (Coarse / Effective Length: Nominal Diameter × 2) [N] (㎜) | Tapped (Coarse (㎜) | Tapped (Coarse (mm) | Wrench Flats [SC] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 4 | h7 (Ground) | 15 ~ 200 | Precision Cleaning | W/o Wrench Flats | - | 2 | 2 | - | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 5 | h7 (Ground) | 15 ~ 250 | Precision Cleaning | W/o Wrench Flats | - | 2 ~ 3 | 2 ~ 3 | - | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 5 | h7 (Ground) | 15 ~ 250 | Precision Cleaning | W/o Wrench Flats | - | 2 ~ 3 | - | - | 3 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 5 | h7 (Ground) | 15 ~ 250 | Precision Cleaning | W/o Wrench Flats | - | - | 2 ~ 3 | - | 3 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 5 | h7 (Ground) | 15 ~ 250 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 3 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | W/o Wrench Flats | - | 2.6 ~ 4 | 2.6 ~ 4 | - | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | W/o Wrench Flats | - | 2.6 ~ 4 | - | - | 3 ~ 4 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | W/o Wrench Flats | - | - | 2.6 ~ 4 | - | 3 ~ 4 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 3 ~ 4 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | W/o Wrench Flats | - | 2.6 ~ 6 | 2.6 ~ 6 | - | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | W/o Wrench Flats | - | 2.6 ~ 6 | - | - | 3 ~ 6 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | W/o Wrench Flats | - | - | 2.6 ~ 6 | - | 3 ~ 6 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 3 ~ 6 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | 3 ~ 6 | - | - | 3 ~ 6 | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | 3 ~ 6 | - | - | - | 3 ~ 6 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | 3 ~ 6 | 3 ~ 6 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 3 ~ 6 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | 3 ~ 8 | - | - | 3 ~ 8 | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | 3 ~ 8 | - | - | - | 3 ~ 8 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | 3 ~ 8 | 3 ~ 8 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 3 ~ 8 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | 3 ~ 10 | - | - | 3 ~ 10 | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | 3 ~ 10 | - | - | - | 3 ~ 10 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | 3 ~ 10 | 3 ~ 10 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 3 ~ 10 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | 4 ~ 12 | - | - | 4 ~ 12 | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | 4 ~ 12 | - | - | - | 4 ~ 12 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | 4 ~ 12 | 4 ~ 12 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 4 ~ 12 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | 4 ~ 16 | - | - | 4 ~ 16 | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | 4 ~ 16 | - | - | - | 4 ~ 16 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | 4 ~ 16 | 4 ~ 16 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 4 ~ 16 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | 4 ~ 16 | - | - | 4 ~ 16 | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | 4 ~ 16 | - | - | - | 4 ~ 16 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | 4 ~ 16 | 4 ~ 16 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 4 ~ 16 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | 5 ~ 16 | 20 | 20 | 5 ~ 16 | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | 5 ~ 16 | 20 | - | - | 5 ~ 16 | 20 | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | 20 | 5 ~ 16 | 5 ~ 16 | 20 | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 5 ~ 16 | 20 | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 35 | h7 (Ground) | 70 ~ 800 | Precision Cleaning | W/o Wrench Flats | 6 ~ 20 | 24 | 24 | 6 ~ 20 | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 35 | h7 (Ground) | 70 ~ 800 | Precision Cleaning | W/o Wrench Flats | 6 ~ 20 | 24 | - | - | 6 ~ 20 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 35 | h7 (Ground) | 70 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | 24 | 6 ~ 20 | 6 ~ 20 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 35 | h7 (Ground) | 70 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 6 ~ 20 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 40 | h7 (Ground) | 80 ~ 800 | Precision Cleaning | W/o Wrench Flats | 10 ~ 30 | - | - | 10 ~ 30 | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 40 | h7 (Ground) | 80 ~ 800 | Precision Cleaning | W/o Wrench Flats | 10 ~ 30 | - | - | - | 10 ~ 20 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 40 | h7 (Ground) | 80 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | 10 ~ 30 | 10 ~ 20 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 40 | h7 (Ground) | 80 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 10 ~ 20 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 50 | h7 (Ground) | 100 ~ 800 | Precision Cleaning | W/o Wrench Flats | 12 ~ 30 | - | - | 12 ~ 30 | - | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 50 | h7 (Ground) | 100 ~ 800 | Precision Cleaning | W/o Wrench Flats | 12 ~ 30 | - | - | - | 12 ~ 20 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 50 | h7 (Ground) | 100 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | 12 ~ 30 | 12 ~ 20 | - | - | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 50 | h7 (Ground) | 100 ~ 800 | Precision Cleaning | W/o Wrench Flats | - | - | - | - | 12 ~ 20 | - | - | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 6 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | With Wrench Flats | - | 2.6 ~ 4 | 2.6 ~ 4 | - | - | - | 0 ~ 492 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 6 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | With Wrench Flats | - | 2.6 ~ 4 | - | - | 3 ~ 4 | - | 0 ~ 492 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 6 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | With Wrench Flats | - | - | 2.6 ~ 4 | - | 3 ~ 4 | - | 0 ~ 492 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 6 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | With Wrench Flats | - | - | - | - | 3 ~ 4 | - | 0 ~ 492 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 8 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | With Wrench Flats | - | 2.6 ~ 6 | 2.6 ~ 6 | - | - | - | 0 ~ 492 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 8 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | With Wrench Flats | - | 2.6 ~ 6 | - | - | 3 ~ 6 | - | 0 ~ 492 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 8 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | With Wrench Flats | - | - | 2.6 ~ 6 | - | 3 ~ 6 | - | 0 ~ 492 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 8 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | With Wrench Flats | - | - | - | - | 3 ~ 6 | - | 0 ~ 492 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 10 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | 3 ~ 6 | - | - | 3 ~ 6 | - | - | 0 ~ 792 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 10 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | 3 ~ 6 | - | - | - | 3 ~ 6 | - | 0 ~ 792 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 10 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | 3 ~ 6 | 3 ~ 6 | - | 0 ~ 792 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 10 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | - | 3 ~ 6 | - | 0 ~ 792 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 12 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | 3 ~ 8 | - | - | 3 ~ 8 | - | - | 0 ~ 800 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 12 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | 3 ~ 8 | - | - | - | 3 ~ 8 | - | 0 ~ 800 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 12 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | 3 ~ 8 | 3 ~ 8 | - | 0 ~ 800 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 12 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | - | 3 ~ 8 | - | 0 ~ 800 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 15 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | 3 ~ 10 | - | - | 3 ~ 10 | - | - | 0 ~ 800 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 15 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | 3 ~ 10 | - | - | - | 3 ~ 10 | - | 0 ~ 800 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 15 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | 3 ~ 10 | 3 ~ 10 | - | 0 ~ 800 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 15 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | - | 3 ~ 10 | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | 4 ~ 12 | - | - | 4 ~ 12 | - | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | 4 ~ 12 | - | - | - | 4 ~ 12 | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | 4 ~ 12 | 4 ~ 12 | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | - | 4 ~ 12 | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | 4 ~ 16 | - | - | 4 ~ 16 | - | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | 4 ~ 16 | - | - | - | 4 ~ 16 | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | 4 ~ 16 | 4 ~ 16 | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | - | 4 ~ 16 | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | 4 ~ 16 | - | - | 4 ~ 16 | - | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | 4 ~ 16 | - | - | - | 4 ~ 16 | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | 4 ~ 16 | 4 ~ 16 | - | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | - | 4 ~ 16 | - | 0 ~ 800 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 30 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | 5 ~ 16 | 20 | 20 | 5 ~ 16 | - | - | 0 ~ 800 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 30 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | 5 ~ 16 | 20 | - | - | 5 ~ 16 | 20 | 0 ~ 800 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 30 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | 20 | 5 ~ 16 | 5 ~ 16 | 20 | 0 ~ 800 | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 30 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | With Wrench Flats | - | - | - | - | 5 ~ 16 | 20 | 0 ~ 800 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 35 | h7 (Ground) | 70 ~ 800 | Precision Cleaning | With Wrench Flats | 6 ~ 20 | 24 | 24 | 6 ~ 20 | - | - | 0 ~ 800 |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | End Shape (Left) | Tapped | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Basic Shape_02 | Straight | End Shape (Right) | Tapped | Material_02 | SUS304 |
Hardness | Unhardened | Material Details | SUS304 | Keyway | Keyway Option (Alteration) |
Surface Treatment_02 | Not Provided | Material Certificate | Available |
How can we improve?
How can we improve?