(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
D | Circularity M | |
over | or Less | |
1 | 2.5 | 0.006 |
3 | 13 | 0.004 |
13 | 20 | 0.005 |
20 | 40 | 0.006 |
40 | 50 | 0.007 |
D | Straightness K |
2·2.5 | 0.1 |
3·4 | 0.03 |
5 | 0.02 |
6 or more | 0.01 |
Dimension | Dimension Tolerance | |
over | or Less | |
14 | 30 | ±0.2 |
30 | 120 | ±0.3 |
120 | 400 | ±0.5 |
400 | 1000 | ±0.8 |
Type | Body Material | Cleaning Method | |||||
D Tolerance | |||||||
(1) h9 (Cold-drawn) | (2) h7 (Ground) | (3) g6 (Ground) | [M] Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SSFMR | SL-SSFHR | SL-SSFR | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SSFMR | SH-SSFHR | SH-SSFR | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SSFMR | SHD-SSFHR | SHD-SSFR | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-SSFR15 | — | 150 |
SH-SSFR20 | — | 300 |
SHD-SSFR30 | — | 500 |
Part Number | L 0.1 mm Increments | ||
Type | Dh9 | ||
SL-SSFMR SH-SSFMR SHD-SSFMR (D13, 17, 18 or 22 is not available for SSFMR) | 3 | 0 −0.025 | 15.0 to 150.0 |
4 | 0 −0.030 | 15.0 to 200.0 | |
5 | 15.0 to 250.0 | ||
6 | 15.0 to 500.0 | ||
8 | 0 | 15.0 to 500.0 | |
10 | −0.036 | 15.0 to 800.0 | |
12 | 0 −0.043 | 15.0 to 800.0 | |
15 | 15.0 to 800.0 | ||
16 | 15.0 to 800.0 | ||
20 | 0 −0.052 | 20.0 to 800.0 | |
25 | 20.0 to 800.0 | ||
30 | 20.0 to 800.0 | ||
35 | 0 −0.062 | 70.0 to 800.0 | |
40 | 80.0 to 800.0 | ||
50 | 100.0 to 800.0 |
Part Number | L 0.1 mm Increments | ||
Type | Dh7 | ||
SL-SSFHR SH-SSFHR SHD-SSFHR | 3 | 0 | 15.0 to 150.0 |
−0.010 | |||
4 | 0 −0.012 | 15.0 to 200.0 | |
5 | 15.0 to 250.0 | ||
6 | 15.0 to 500.0 | ||
8 | 0 | 15.0 to 500.0 | |
10 | −0.015 | 15.0 to 800.0 | |
12 | 0 −0.018 | 15.0 to 800.0 | |
15 | 15.0 to 800.0 | ||
17 | 20.0 to 800.0 | ||
20 | 0 −0.021 | 20.0 to 800.0 | |
25 | 20.0 to 800.0 | ||
30 | 20.0 to 800.0 | ||
35 | 0 −0.025 | 70.0 to 800.0 | |
40 | 80.0 to 800.0 | ||
50 | 100.0 to 800.0 |
Part Number | L 0.1 mm Increments | ||
Type | Dg6 | ||
SL-SSFR SH-SSFR SHD-SSFR | 2 | −0.002 −0.008 | 15.0 to 50.0 |
2.5 | 15.0 to 50.0 | ||
3 | 15.0 to 150.0 | ||
4 | −0.004 −0.012 | 15.0 to 200.0 | |
5 | 15.0 to 250.0 | ||
6 | 15.0 to 500.0 | ||
8 | −0.005 | 15.0 to 500.0 | |
10 | −0.014 | 15.0 to 800.0 | |
12 | −0.006 −0.017 | 15.0 to 800.0 | |
13 | 15.0 to 800.0 | ||
15 | 15.0 to 800.0 | ||
16 | 15.0 to 800.0 | ||
17 | 20.0 to 800.0 | ||
18 | 20.0 to 800.0 | ||
20 | −0.007 −0.020 | 20.0 to 800.0 | |
22 | 20.0 to 800.0 | ||
25 | 20.0 to 800.0 | ||
30 | 20.0 to 800.0 | ||
35 | −0.009 −0.025 | 70.0 to 800.0 | |
40 | 80.0 to 800.0 | ||
50 | 100.0 to 800.0 |
Part Number | — | L | — | (KC, WKC, FC, etc.) |
SL-SSFMR30 | — | 250 | — | KC20 - A10 |
Alterations Code | Alteration Details | Applicable Conditions | Ordering Example | ||||||||||||||||||||||
KC | Keyway at one location ![]() | KC, A = 0.1 mm Increments [ ! ] When the keyway position is less than 1 mm away from the end face, [NG] ø5 or less is not applicable | SL−SSFMR30−250−KC50−A10 | ||||||||||||||||||||||
WKC | Keyways at two locations![]() | WKC, C, K, E = 0.1 mm Increments [ ! ] When the keyway position is less than 1 mm away from the end face, [NG] ø5 or less is not applicable | SL−SSFMR30−250−WKC5−C20−K5−E10 | ||||||||||||||||||||||
KZ | Keyway at one location (for 4th location)![]() | KZ, Z = 0.1 mm Increments [ ! ] When the keyway position is less than 1 mm away from the end face, [ ! ] Can be specified only when combined with both KC and WKC | SL−SSFMR30−250−KC5−A10−WKC20−C10 −K60−E10−KZ100−Z10 | ||||||||||||||||||||||
FC | Set screw flat at one location![]() | FC, G = 1 mm Increments [ ! ] ø2·2.5 is not applicable [ ! ] G ≤ 70 | SL−SSFMR30−250−FC10−G3 | ||||||||||||||||||||||
WFC | Set screw flats at two locations![]() | WFC, J, W, V = 1 mm Increments [ ! ] ø2·2.5 is not applicable [ ! ] J·V ≤ 70 | SL−SSFMR30−250−WFC10−J15−W10−V20 | ||||||||||||||||||||||
SFC | Set Screw Flat, 2 Set Screw Flats (Angle Specified)![]() | SFC, SG = 1 mm Increments AG = 15° Increments [ ! ] ø2·2.5 is not applicable [ ! ] SG ≤ 70 | SL−SSFMR30−250−SFC10−SG3−AG120 | ||||||||||||||||||||||
KWC | Set Screw Flat, 2 Set Screw Flats on Both Ends![]() | KWC = 1 mm Increments [NG] ø6 or less, 13, 16, 17, 18 or 22 are not applicable [NG] L > 680 is not applicable | SL−SSFMR30−250−KWC10 | ||||||||||||||||||||||
WC | Set screw flat, chamfering depth configurable![]() | WC = 0.1 mm Increments [NG] ø6 or less, 13, 16, 17, 18 or 22 are not applicable [NG] L > 680 is not applicable [ ! ] WC can be specified only when KWC is specified
| SL−SSFMR30−250−KWC10−WC22.0 | ||||||||||||||||||||||
TA·TB | Retaining Ring Groove![]() | TA, TB = 0.1 mm Increments [ ! ]2 ≤ TA·TB ≤ 150 | SL−SSFMR30−250−TA10 | ||||||||||||||||||||||
UC | Slit Cam Groove![]() | UC = 1 mm Increments [NG] ø2·2.5, D13 or higher is not applicable | SL−SSFMR10−250−UC10 | ||||||||||||||||||||||
LKC | L Dimension Tolerance Change![]() | L < 500···L±0.05 L ≥ 500···L±0.1 [NG] L800 or more is not applicable | SL−SSFMR30−250−LKC | ||||||||||||||||||||||
SC | Wrench Flats![]() | SC = 1 mm Increments [NG] D5 or less is not applicable | SL−SSFMR30−250−SC10 | ||||||||||||||||||||||
CD | Change of Part D Chamfering![]() | Change the size of Part D chamfering * Select CD from the table [ ! ] Only values provided on the Applicable Dia. Table are applicable
| SL−SSFMR30−250−CD3 |
Keyway Dimensions
| ![]() |
Detailed Retaining Ring Groove Dimensions for Rotary Shafts
|
| ![]() |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SSFHR3-[15-150/0.1] |
SH-SSFHR4-[15-200/0.1] |
SH-SSFHR5-[15-250/0.1] |
SH-SSFHR6-[15-500/0.1] |
SH-SSFHR8-[15-500/0.1] |
SH-SSFHR10-[15-800/0.1] |
SH-SSFHR12-[15-800/0.1] |
SH-SSFHR15-[15-800/0.1] |
SH-SSFHR17-[20-800/0.1] |
SH-SSFHR20-[20-800/0.1] |
SH-SSFHR25-[20-800/0.1] |
SH-SSFHR30-[20-800/0.1] |
SH-SSFHR35-[70-800/0.1] |
SH-SSFHR40-[80-800/0.1] |
SH-SSFHR50-[100-800/0.1] |
SH-SSFMR3-[15-150/0.1] |
SH-SSFMR4-[15-200/0.1] |
SH-SSFMR5-[15-250/0.1] |
SH-SSFMR8-[15-500/0.1] |
SH-SSFMR10-[15-800/0.1] |
SH-SSFMR12-[15-800/0.1] |
SH-SSFMR15-[15-800/0.1] |
SH-SSFMR20-[20-800/0.1] |
SH-SSFMR25-[20-800/0.1] |
SH-SSFMR30-[20-800/0.1] |
SH-SSFMR35-[70-800/0.1] |
SH-SSFMR40-[80-800/0.1] |
SH-SSFMR50-[100-800/0.1] |
SH-SSFR2-[15-50/0.1] |
SH-SSFR2.5-[15-50/0.1] |
SH-SSFR3-[15-150/0.1] |
SH-SSFR4-[15-800/0.1] |
SH-SSFR5-[15-250/0.1] |
SH-SSFR6-[15-500/0.1] |
SH-SSFR8-[15-500/0.1] |
SH-SSFR10-[15-800/0.1] |
SH-SSFR12-[15-800/0.1] |
SH-SSFR13-[15-800/0.1] |
SH-SSFR15-[15-800/0.1] |
SH-SSFR16-[15-800/0.1] |
SH-SSFR17-[20-800/0.1] |
SH-SSFR18-[20-800/0.1] |
SH-SSFR20-[20-800/0.1] |
SH-SSFR22-[20-800/0.1] |
SH-SSFR25-[20-800/0.1] |
SH-SSFR30-[20-800/0.1] |
SH-SSFR35-[70-800/0.1] |
SH-SSFR40-[80-800/0.1] |
SH-SSFR50-[100-800/0.1] |
SHD-SSFHR3-[15-150/0.1] |
SHD-SSFHR4-[15-200/0.1] |
SHD-SSFHR5-[15-250/0.1] |
SHD-SSFHR6-[15-500/0.1] |
SHD-SSFHR8-[15-500/0.1] |
SHD-SSFHR10-[15-800/0.1] |
SHD-SSFHR12-[15-800/0.1] |
SHD-SSFHR15-[15-800/0.1] |
SHD-SSFHR17-[20-800/0.1] |
SHD-SSFHR20-[20-800/0.1] |
SHD-SSFHR25-[20-800/0.1] |
SHD-SSFHR30-[20-800/0.1] |
SHD-SSFHR35-[70-800/0.1] |
SHD-SSFHR40-[80-800/0.1] |
SHD-SSFHR50-[100-800/0.1] |
SHD-SSFMR3-[15-150/0.1] |
SHD-SSFMR4-[15-200/0.1] |
SHD-SSFMR5-[15-250/0.1] |
SHD-SSFMR8-[15-500/0.1] |
SHD-SSFMR10-[15-800/0.1] |
SHD-SSFMR12-[15-800/0.1] |
SHD-SSFMR15-[15-800/0.1] |
SHD-SSFMR20-[20-800/0.1] |
SHD-SSFMR25-[20-800/0.1] |
SHD-SSFMR30-[20-800/0.1] |
SHD-SSFMR35-[70-800/0.1] |
SHD-SSFMR40-[80-800/0.1] |
SHD-SSFMR50-[100-800/0.1] |
SHD-SSFR2-[15-50/0.1] |
SHD-SSFR2.5-[15-50/0.1] |
SHD-SSFR3-[15-150/0.1] |
SHD-SSFR4-[15-800/0.1] |
SHD-SSFR5-[15-250/0.1] |
SHD-SSFR6-[15-500/0.1] |
SHD-SSFR8-[15-500/0.1] |
SHD-SSFR10-[15-800/0.1] |
SHD-SSFR12-[15-800/0.1] |
SHD-SSFR13-[15-800/0.1] |
SHD-SSFR15-[15-800/0.1] |
SHD-SSFR16-[15-800/0.1] |
SHD-SSFR17-[20-800/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. D (mm) | D Tolerance | Length L (mm) | Cleaning Method |
---|---|---|---|---|---|---|---|---|---|
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 3 | h7 (Ground) | 15 ~ 150 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 4 | h7 (Ground) | 15 ~ 200 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 5 | h7 (Ground) | 15 ~ 250 | Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 6 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 8 | h7 (Ground) | 15 ~ 500 | Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 10 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 12 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | h7 (Ground) | 15 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | h7 (Ground) | 20 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 35 | h7 (Ground) | 70 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 40 | h7 (Ground) | 80 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 50 | h7 (Ground) | 100 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 3 | h9 (Cold-drawn) | 15 ~ 150 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 4 | h9 (Cold-drawn) | 15 ~ 200 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 5 | h9 (Cold-drawn) | 15 ~ 250 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | h9 (Cold-drawn) | 15 ~ 500 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | h9 (Cold-drawn) | 15 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | h9 (Cold-drawn) | 15 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | h9 (Cold-drawn) | 15 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h9 (Cold-drawn) | 20 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h9 (Cold-drawn) | 20 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | h9 (Cold-drawn) | 20 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 35 | h9 (Cold-drawn) | 70 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 40 | h9 (Cold-drawn) | 80 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 50 | h9 (Cold-drawn) | 100 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 2 | g6 (Ground) | 15 ~ 50 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 2.5 | g6 (Ground) | 15 ~ 50 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 3 | g6 (Ground) | 15 ~ 150 | Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 9 Day(s) | 4 | g6 (Ground) | 15 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 5 | g6 (Ground) | 15 ~ 250 | Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 9 Day(s) | 6 | g6 (Ground) | 15 ~ 500 | Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 9 Day(s) | 8 | g6 (Ground) | 15 ~ 500 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 10 | g6 (Ground) | 15 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 12 | g6 (Ground) | 15 ~ 800 | Precision Cleaning | ||
- | ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 13 | g6 (Ground) | 15 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 9 Day(s) | 15 | g6 (Ground) | 15 ~ 800 | Precision Cleaning | ||
- | ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 16 | g6 (Ground) | 15 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 9 Day(s) | 17 | g6 (Ground) | 20 ~ 800 | Precision Cleaning | ||
- | ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 18 | g6 (Ground) | 20 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 20 | g6 (Ground) | 20 ~ 800 | Precision Cleaning | ||
- | ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 22 | g6 (Ground) | 20 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 25 | g6 (Ground) | 20 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 30 | g6 (Ground) | 20 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 35 | g6 (Ground) | 70 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 40 | g6 (Ground) | 80 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 50 | g6 (Ground) | 100 ~ 800 | Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 3 | h7 (Ground) | 15 ~ 150 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 4 | h7 (Ground) | 15 ~ 200 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 5 | h7 (Ground) | 15 ~ 250 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 6 | h7 (Ground) | 15 ~ 500 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 8 | h7 (Ground) | 15 ~ 500 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 10 | h7 (Ground) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 12 | h7 (Ground) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | h7 (Ground) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | h7 (Ground) | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h7 (Ground) | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h7 (Ground) | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | h7 (Ground) | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 35 | h7 (Ground) | 70 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 40 | h7 (Ground) | 80 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 50 | h7 (Ground) | 100 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 3 | h9 (Cold-drawn) | 15 ~ 150 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 4 | h9 (Cold-drawn) | 15 ~ 200 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 5 | h9 (Cold-drawn) | 15 ~ 250 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | h9 (Cold-drawn) | 15 ~ 500 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | h9 (Cold-drawn) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | h9 (Cold-drawn) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | h9 (Cold-drawn) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | h9 (Cold-drawn) | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | h9 (Cold-drawn) | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | h9 (Cold-drawn) | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 35 | h9 (Cold-drawn) | 70 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 40 | h9 (Cold-drawn) | 80 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 50 | h9 (Cold-drawn) | 100 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 2 | g6 (Ground) | 15 ~ 50 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 2.5 | g6 (Ground) | 15 ~ 50 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 3 | g6 (Ground) | 15 ~ 150 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 9 Day(s) | 4 | g6 (Ground) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 5 | g6 (Ground) | 15 ~ 250 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 9 Day(s) | 6 | g6 (Ground) | 15 ~ 500 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 9 Day(s) | 8 | g6 (Ground) | 15 ~ 500 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 10 | g6 (Ground) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 9 Day(s) | 12 | g6 (Ground) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | ROTARYSHAFT | 1 Piece(s) | 8 Day(s) | 13 | g6 (Ground) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 9 Day(s) | 15 | g6 (Ground) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | ROTARYSHAFT | 1 Piece(s) | 9 Day(s) | 16 | g6 (Ground) | 15 ~ 800 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_ROTARYSHAFT | 1 Piece(s) | 9 Day(s) | 17 | g6 (Ground) | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | End Shape (Left) | Unfinished | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Basic Shape_02 | Straight | End Shape (Right) | Straight | Material_02 | SUS304 |
Hardness | Unhardened | Material Details | SUS304 | Keyway | Keyway Option (Alteration) |
Surface Treatment_02 | Not Provided | Wrench Flatted | Wrench flats option (alteration) | Material Certificate | Available |
How can we improve?
How can we improve?