(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Coarse | Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-FWBS | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-FWBS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-FWBS | Electrolytic polishing + precision cleaning |
Part Number | — | L | — | E | — | F |
SL-FWBS6 | — | 100 | — | E10 | — | F10 |
SH-FWBS8 | — | 120 | — | E15 | — | F15 |
SHD-FWBS10 | — | 150 | — | E20 | — | F20 |
Part Number | 1 mm Increments | Thread Pitch (Coarse) | |||
Type | M | L | E | F | |
SL-FWBS SH-FWBS SHD-FWBS | 3 | 20 to 100 | 5 to 15 | 0 to 15 | 0.5 |
4 | 20 to 150 | 5 to 100 | 0 to 100 | 0.7 | |
5 | 20 to 250 | 0.8 | |||
6 | 1 | ||||
8 | 20 to 600 | 1.25 | |||
10 | 1.5 | ||||
12 | 20 to 800 | 1.75 | |||
16 | 2 | ||||
20 | 2.5 | ||||
24 | 3 | ||||
30 | 3.5 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-FWBS3-[20-100/1]-E[5-15/1]-F[0-15/1] |
SH-FWBS4-[20-150/1]-E[5-20/1]-F[0-20/1] |
SH-FWBS5-[20-250/1]-E[5-25/1]-F[0-25/1] |
SH-FWBS6-[20-250/1]-E[5-30/1]-F[0-30/1] |
SH-FWBS8-[20-600/1]-E[5-40/1]-F[0-40/1] |
SH-FWBS10-[20-600/1]-E[5-50/1]-F[0-50/1] |
SH-FWBS12-[20-800/1]-E[5-60/1]-F[0-60/1] |
SH-FWBS16-[20-800/1]-E[5-80/1]-F[0-80/1] |
SH-FWBS20-[20-800/1]-E[5-100/1]-F[0-100/1] |
SH-FWBS24-[20-800/1]-E[5-100/1]-F[0-100/1] |
SH-FWBS30-[20-800/1]-E[5-100/1]-F[0-100/1] |
SHD-FWBS3-[20-100/1]-E[5-15/1]-F[0-15/1] |
SHD-FWBS4-[20-150/1]-E[5-20/1]-F[0-20/1] |
SHD-FWBS5-[20-250/1]-E[5-25/1]-F[0-25/1] |
SHD-FWBS6-[20-250/1]-E[5-30/1]-F[0-30/1] |
SHD-FWBS8-[20-600/1]-E[5-40/1]-F[0-40/1] |
SHD-FWBS10-[20-600/1]-E[5-50/1]-F[0-50/1] |
SHD-FWBS12-[20-800/1]-E[5-60/1]-F[0-60/1] |
SHD-FWBS16-[20-800/1]-E[5-80/1]-F[0-80/1] |
SHD-FWBS20-[20-800/1]-E[5-100/1]-F[0-100/1] |
SHD-FWBS24-[20-800/1]-E[5-100/1]-F[0-100/1] |
SHD-FWBS30-[20-800/1]-E[5-100/1]-F[0-100/1] |
SL-FWBS3-[20-100/1]-E[5-15/1]-F[0-15/1] |
SL-FWBS4-[20-150/1]-E[5-20/1]-F[0-20/1] |
SL-FWBS5-[20-250/1]-E[5-25/1]-F[0-25/1] |
SL-FWBS6-[20-250/1]-E[5-30/1]-F[0-30/1] |
SL-FWBS8-[20-600/1]-E[5-40/1]-F[0-40/1] |
SL-FWBS10-[20-600/1]-E[5-50/1]-F[0-50/1] |
SL-FWBS12-[20-800/1]-E[5-60/1]-F[0-60/1] |
SL-FWBS16-[20-800/1]-E[5-80/1]-F[0-80/1] |
SL-FWBS20-[20-800/1]-E[5-100/1]-F[0-100/1] |
SL-FWBS24-[20-800/1]-E[5-100/1]-F[0-100/1] |
SL-FWBS30-[20-800/1]-E[5-100/1]-F[0-100/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Cleaning Method | E (mm) | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 3 | 20 ~ 100 | Precision Cleaning | 5 ~ 15 | 0 ~ 15 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 4 | 20 ~ 150 | Precision Cleaning | 5 ~ 20 | 0 ~ 20 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 5 | 20 ~ 250 | Precision Cleaning | 5 ~ 25 | 0 ~ 25 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 250 | Precision Cleaning | 5 ~ 30 | 0 ~ 30 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 600 | Precision Cleaning | 5 ~ 40 | 0 ~ 40 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 600 | Precision Cleaning | 5 ~ 50 | 0 ~ 50 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Precision Cleaning | 5 ~ 60 | 0 ~ 60 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Precision Cleaning | 5 ~ 80 | 0 ~ 80 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Precision Cleaning | 5 ~ 100 | 0 ~ 100 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Precision Cleaning | 5 ~ 100 | 0 ~ 100 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 30 | 20 ~ 800 | Precision Cleaning | 5 ~ 100 | 0 ~ 100 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 3 | 20 ~ 100 | Electrolytic Polishing + Precision Cleaning | 5 ~ 15 | 0 ~ 15 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 4 | 20 ~ 150 | Electrolytic Polishing + Precision Cleaning | 5 ~ 20 | 0 ~ 20 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 5 | 20 ~ 250 | Electrolytic Polishing + Precision Cleaning | 5 ~ 25 | 0 ~ 25 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 250 | Electrolytic Polishing + Precision Cleaning | 5 ~ 30 | 0 ~ 30 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 600 | Electrolytic Polishing + Precision Cleaning | 5 ~ 40 | 0 ~ 40 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 600 | Electrolytic Polishing + Precision Cleaning | 5 ~ 50 | 0 ~ 50 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | 5 ~ 60 | 0 ~ 60 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | 5 ~ 80 | 0 ~ 80 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | 5 ~ 100 | 0 ~ 100 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | 5 ~ 100 | 0 ~ 100 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 30 | 20 ~ 800 | Electrolytic Polishing + Precision Cleaning | 5 ~ 100 | 0 ~ 100 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 3 | 20 ~ 100 | Degreasing | 5 ~ 15 | 0 ~ 15 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 4 | 20 ~ 150 | Degreasing | 5 ~ 20 | 0 ~ 20 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 5 | 20 ~ 250 | Degreasing | 5 ~ 25 | 0 ~ 25 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 250 | Degreasing | 5 ~ 30 | 0 ~ 30 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 600 | Degreasing | 5 ~ 40 | 0 ~ 40 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 600 | Degreasing | 5 ~ 50 | 0 ~ 50 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Degreasing | 5 ~ 60 | 0 ~ 60 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Degreasing | 5 ~ 80 | 0 ~ 80 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Degreasing | 5 ~ 100 | 0 ~ 100 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | - | 20 ~ 800 | Degreasing | 5 ~ 100 | 0 ~ 100 | ||
- | CLEAN_SCREW | 1 Piece(s) | 8 Day(s) | 30 | 20 ~ 800 | Degreasing | 5 ~ 100 | 0 ~ 100 |
Loading...
Basic Shape | Fully Threaded (Both Ends Right-Hand Screws) | Mounting Hole Shape | Not Provided | Material | SUS304 |
---|---|---|---|---|---|
Additional Shape | Standard | Surface Treatment_ | Not Provided | Thread Type | Metric, Coarse |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard / For Clean Environment | Screw Grade | Class 2 |
Material Certificate | Available | Material Certificate: Material | SUS304 Equivalent |
How can we improve?
How can we improve?