(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||||
Thread gauge class 2 is used. | Class 3 | ||||||
Coarse | Fine | Coarse | [M] Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-FABS | SL-FABSP | SL-FABMS | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-FABS | SH-FABSP | SH-FABMS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-FABS | SHD-FABSP | SHD-FABMS | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-FABS5 | — | 30 |
SH-FABS6 | — | 75 |
SHD-FABS6 | — | 100 |
Part Number | L 1 mm Increments | Thread Pitch (Coarse) | |
Type | M | ||
SL-FABS SH-FABS SHD-FABS | 3 | 20 to 150 | 0.5 |
4 | 20 to 150 | 0.7 | |
5 | 20 to 250 | 0.8 | |
6 | 1 | ||
8 | 20 to 600 | 1.25 | |
10 | 1.5 | ||
12 | 20 to 800 | 1.75 | |
16 | 2 | ||
20 | 2.5 |
Part Number | L 1 mm Increments | Thread Pitch (Coarse) | |
Type | M | ||
(Class 3, Coarse) SL-FABMS SH-FABMS SHD-FABMS | 4 | 20 to 150 | 0.7 |
5 | 20 to 250 | 0.8 | |
6 | 1 | ||
8 | 20 to 600 | 1.25 | |
10 | 1.5 | ||
12 | 20 to 800 | 1.75 | |
16 | 2 | ||
20 | 2.5 |
Part Number | L 1 mm Increments | Thread Pitch (Fine) | |
Type | M | ||
(Class 2, Fine) SL-FABSP SH-FABSP SHD-FABSP | 5 | 20 to 250 | 0.5 |
6 | 0.75 | ||
8 | 20 to 400 | 1 | |
10 | 1.25 | ||
12 | 20 to 800 | 1.25 | |
16 | 1.5 | ||
20 | 1.5 |
Part Number | — | L | — | (SWC·RAC) |
SH-FABS10 | — | 200 | — | SWC |
Alterations | Code | Spec. | Alterations | Code | Spec. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Slit (Machined on left side or E dim. side) ![]() | SWC | W dimensions are as follows.
| Wrench Flats (Machined on left side or E dim. side) ![]() | SC | SC = 1 mm Increments
[ ! ]0 ≤ SC ≤ L-W [NG] Not applicable to M3 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-FABSP5-[20-250/1] |
SH-FABSP6-[20-250/1] |
SH-FABSP8-[20-400/1] |
SH-FABSP10-[20-400/1] |
SH-FABSP12-[20-600/1] |
SH-FABSP16-[20-600/1] |
SH-FABSP20-[20-600/1] |
SHD-FABSP5-[20-250/1] |
SHD-FABSP6-[20-250/1] |
SHD-FABSP8-[20-400/1] |
SHD-FABSP10-[20-400/1] |
SHD-FABSP12-[20-600/1] |
SHD-FABSP16-[20-600/1] |
SHD-FABSP20-[20-600/1] |
SL-FABSP5-[20-250/1] |
SL-FABSP6-[20-250/1] |
SL-FABSP8-[20-400/1] |
SL-FABSP10-[20-400/1] |
SL-FABSP12-[20-600/1] |
SL-FABSP16-[20-600/1] |
SL-FABSP20-[20-600/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Characteristics/Applications | Length L (mm) | Thread Type | Application | Cleaning Method | Screw Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 250 | Metric, Fine | Standard / For Clean Environment | Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 6 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 250 | Metric, Fine | Standard / For Clean Environment | Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 8 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 400 | Metric, Fine | Standard / For Clean Environment | Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 10 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 400 | Metric, Fine | Standard / For Clean Environment | Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 12 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 600 | Metric, Fine | Standard / For Clean Environment | Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 16 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 600 | Metric, Fine | Standard / For Clean Environment | Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 20 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 600 | Metric, Fine | Standard / For Clean Environment | Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 5 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 250 | Metric, Fine | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 6 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 250 | Metric, Fine | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 8 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 400 | Metric, Fine | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 10 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 400 | Metric, Fine | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 12 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 600 | Metric, Fine | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 16 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 600 | Metric, Fine | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 20 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 600 | Metric, Fine | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 5 | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 250 | Metric, Fine | Standard | Degreasing | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 6 | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 250 | Metric, Fine | Standard | Degreasing | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 8 | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 400 | Metric, Fine | Standard | Degreasing | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 10 | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 400 | Metric, Fine | Standard | Degreasing | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 12 | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 600 | Metric, Fine | Standard | Degreasing | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 16 | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 600 | Metric, Fine | Standard | Degreasing | Class 2 | ||
- | CLEAN_SCREWS | 1 Piece(s) | 8 Day(s) | 20 | Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic | 20 ~ 600 | Metric, Fine | Standard | Degreasing | Class 2 |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Basic Shape | Fully Threaded | Mounting Hole Shape | Not Provided |
---|---|---|---|---|---|
Material | SUS304 | Additional Shape | Standard | Surface Treatment_ | Not Provided |
Material Details | SUS304 Equivalent | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Material Certificate | Available |
How can we improve?
How can we improve?