1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack] Configurable Length Screw with Hex Socket - Fully Threaded (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.
  • The price list on this page is as of April 2023. For the latest price, please click the "Confirm Price" button after confirming the part number.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Fully Threaded Studs
[Clean & Pack] Configurable Length Screw with Hex Socket - Fully Threaded
TypeBody MaterialCleaning Method
CoarseFine[M] MaterialCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-FABBSSL-FABBSPSUS304 EquivalentDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-FABBSSH-FABBSPPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-FABBSSHD-FABBSPElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberL
SL-FABBS530
SH-FABBS675
SHD-FABBS6100
■Fully Threaded, L Selectable
Part NumberLThread PitchB
TypeM(Coarse)
SL-FABBS
SH-FABBS
SHD-FABBS
5 3540455060  0.80.5
630354045506080 10.75
8    506080 1.251
10    50 801001.51.25
■Fully Threaded, L Configurable
Part Number LThread PitchB
TypeM1 mm IncrementsCoarse(Fine)
(Coarse)420 to 450.72
SL-FABBS520 to 2500.80.52.5
SH-FABBS610.753
SHD-FABBS820 to 4001.2514
(Fine)101.51.255
SL-FABBSP121.751.256
SH-FABBSP1621.58
SHD-FABBSP202.51.510

Alterations

Part NumberL(SWC·RAC)
SL-FABBS8100SWC
 
AlterationsCodeSpec.AlterationsCodeSpec.
Slit
(Processing on right side or Standard F side)
SWCW dimensions are as follows.
 
 MW
4·51
6·81.5
102
12·162.5
203
 
[NG] Cannot use in combination with RAC
Hex Socket Alteration
(Processing on right side or Standard F side)
RAC[ ! ] The phase of hex sockets on both ends
are arbitrary.
[NG] Not applicable to L ≤ 50.
[NG] Cannot use in combination with SWC.
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 

Ultrasonic pure water cleaning
after cleaning with pure water
*3 times
Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning
 

Wash with pure water (10 MΩ·cm)
after high-pressure water jet cleaning (Ro water) 

Use pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench in a Class 10 clean environment
 
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning

 

 

Electrolytic polishing with an electrolytic polishing layer according to the material

 

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) 

 

Use warm pure water (13 MΩ·cm)

 

 

Use nitrogen blow


 

 

Conducted on a clean bench in a Class 10 clean environment
 
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SL-FABBS16-[20-400/1]
SL-FABBS20-[20-400/1]
SL-FABBSP5-[20-250/1]
SL-FABBSP6-[20-250/1]
SL-FABBSP8-[20-400/1]
SL-FABBSP10-[20-400/1]
SL-FABBSP12-[20-400/1]
SL-FABBSP16-[20-400/1]
SL-FABBSP20-[20-400/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Characteristics/Applications Length L
(mm)
Thread Type Application Cleaning Method Specifications

-

CLEAN_SCREWS 1 Piece(s) 8 Day(s) 16Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance20 ~ 400Metric, CoarseStandard / For Clean EnvironmentDegreasingL Configurable

-

CLEAN_SCREWS 1 Piece(s) 8 Day(s) 20Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance20 ~ 400Metric, CoarseStandard / For Clean EnvironmentDegreasingL Configurable

-

CLEAN_SCREWS 1 Piece(s) 8 Day(s) 5Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic20 ~ 250Metric, FineStandardDegreasingL Configurable

-

CLEAN_SCREWS 1 Piece(s) 8 Day(s) 6Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic20 ~ 250Metric, FineStandardDegreasingL Configurable

-

CLEAN_SCREWS 1 Piece(s) 8 Day(s) 8Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic20 ~ 400Metric, FineStandardDegreasingL Configurable

-

CLEAN_SCREWS 1 Piece(s) 8 Day(s) 10Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic20 ~ 400Metric, FineStandardDegreasingL Configurable

-

CLEAN_SCREWS 1 Piece(s) 8 Day(s) 12Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic20 ~ 400Metric, FineStandardDegreasingL Configurable

-

CLEAN_SCREWS 1 Piece(s) 8 Day(s) 16Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic20 ~ 400Metric, FineStandardDegreasingL Configurable

-

CLEAN_SCREWS 1 Piece(s) 8 Day(s) 20Clean Washed / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic20 ~ 400Metric, FineStandardDegreasingL Configurable

Loading...

Basic Information

Environmentally friendly RoHS Compliant (10 Substances) Basic Shape Fully Threaded Mounting Hole Shape Hex Socket
Material SUS304 Additional Shape Standard Surface Treatment_ Not Provided
Material Details SUS304 Equivalent Sales Unit Low Quantity (Available beginning with 1 pc.) Material Certificate Available