Knob Locks T-Shaped

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Knob Locks T-Shaped are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Knob Shaped : T-Shaped
● Cut Out Dimensions (mm) : Square 20.1 intersect with Circle Diameter 22.5
● Material : Zinc Alloy
● Surface Treatment : Bright Chrome Plated
[Application]
Knob Locks T-Shaped are commonly used in factory automation systems for cabinet.
Product Overview of Flat Type
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing locks and other items from being opened arbitrarily. It has low anti-theft performance and is suitable for cabinet doors with high usage frequency.
We offer practical Economy Series Handle Locks Flat Type at a low price.

Dimensional Drawing of Flat Type
■Material Table of Flat Type
Material of Flat Type | Surface Treatment |
| Zinc Alloy | Bright Chrome Plated |

Specification Table of Flat Type

Type of Flat Type | H | h | Lock Cylinder Flat Type |
| E-BTD | 18 | 0 | With Lock Cylinder |
| 28 | 10 |
Locks with cylinder all come with two keys.Product Features of Flat Type
MISUMI Economy series Flat Type Handle Locks come with a T-shaped handle grip, allowing for easier door opening and closing than other types of lock.
Depending on the corresponding installation method, you can choose to turn left or right to open the door.
Material: Zinc Alloy
Surface Treatment: Bright Chrome Plating

Type | H | h | Lock Cylinder Type |
| E-BTD | 18 | 0 | With Lock Cylinder |
| 28 | 10 |
Locks with cylinder all come with two keys.·MISUMI economy series locks have undergone various third-party tests such as handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.
Toothed washers are added to prevent lock loosening.
Cylindrical locks come with toothed washers to prevent lock loosening due to equipment vibration, ensuring more assured use.

| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy Series Butterfly Hinges Tapered Hole Type Stainless Steel | Hanldes Round Bar | Economy Series Casters Universal Type |
![]() | ![]() | ![]() |
Type of Flat Type
H

