Flat Locks Slim Pull-Up Type Stainless Steel

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here
Product Description
Flat Locks are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Cut Out Dimensions (mm) :
-Body Length 91 - 24X63
-Body Length 121 - 24X96
-Body Length 149 - 27X117
● Body Length (mm) : 91, 121 and 149
● Lock Type : Single-Point Lock and Three-Point Lock
● Material : Stainless steel (SUS304)
● Surface Treatment : Buffed
[Application]
Flat Locks are commonly used in factory automation systems for cabinet.
Product Overview of Flat Type
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing Flat Type and other items from being opened arbitrarily. It has certain anti-theft capability and is suitable for cabinet doors with high usage frequency and certain anti-rust requirements.

Dimensional Drawing of Flat Type
■Material Table of Flat Type
Material of Flat Type | Surface Treatment |
| SUS304 | Buffed |

Specification Table of Flat Type

Type of Flat Type | Lock Body Length A | Lock Bolt Type | B | C | D | E | T | t | a | b |
| E-BLS | 91 | D (Single-Point) | 28.5 | 65 | - | - | 12.5 | 2.5 | 24 | 63 |
| 121 | 30 | 96 | ||||||||
| 149 | 33 | 72 | 27 | 117 | ||||||
| 91 | T (3-Point) | 28.5 | 65 | 40 | 20 | 12.5 | 2.3 | 24 | 63 | |
| 121 | 30 | 96 | ||||||||
| 149 | 33 | 72 | 2.8 | 27 | 117 |
Locks with cylinder all come with two keys.Product Features of Flat Type
MISUMI Economy series Flat Type Locks Slim Pull-Up Type Stainless Steel feature a slim design with a distance of only 12.5mm from the mounting surface to the baffle.
MISUMI Economy series Flat Locks Slim Pull-Up Type Stainless Steel has a buffed surface and appear brighter than generic products on the market.
Depending on the corresponding installation method, you can choose to turn left or right to open the door.
Material: SUS304
Surface Treatment: Buffed

Type | Lock Body Length A | Lock Bolt Type | B | C | D | E | T | t | a | b |
| E-BLS | 91 | D (Single-Point) | 28.5 | 65 | - | - | 12.5 | 2.5 | 24 | 63 |
| 121 | 30 | 96 | ||||||||
| 149 | 33 | 72 | 27 | 117 | ||||||
| 91 | T (3-Point) | 28.5 | 65 | 40 | 20 | 12.5 | 2.3 | 24 | 63 | |
| 121 | 30 | 96 | ||||||||
| 149 | 33 | 72 | 2.8 | 27 | 117 |
Locks with cylinder all come with two keys.MISUMI economy series locks have undergone various third-party tests such as the number of insertion and removal times, handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.


| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy Series Butterfly Hinges Tapered Hole Type Stainless Steel | Hanldes Round Bar | Economy Series Casters Universal Type |
![]() | ![]() | ![]() |
Type of Flat Type
Lock Body Length A
Lock Bolt Type

