(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust Packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||||
Standard | Compact | Material | Accessory | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SSCS | SL-SSCSJ | SUS304 Equivalent | Hex Socket Head Cap Screw 1 pc. (SUS304 Equivalent) | Degreasing | General environment | Anti-rust Packing | General environment |
SH-SSCS | SH-SSCSJ | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SSCS | SHD-SSCSJ | Electrolytic polishing + precision cleaning |
Part Number | — | B |
SL-SSCS8 SH-SSCS10 SHD-SSCSJ20 | — — — | 10 15 8 |
Part Number | B Selection | D1 | M (Coarse) | d | R | W | X | Y | (Z) | |
Type | D | |||||||||
Standard SL-SSCS SH-SSCS SHD-SSCS | 3 | 8 | 16 | M3 | 3.4 | 3 | 1 | 4.5 | 2.2 | 3 to 5 |
4 | 8 | 18 | 5 | 3 | 3.5 to 6 | |||||
5 | 8 | 20 | 5.5 | 4 | 5 to 6.5 | |||||
10 | 22 | M4 | 4.5 | 3.75 | 6.5 | 6 to 7 | ||||
6 | 8 | 20 | M3 | 3.4 | 3 | 6 | 6 to 6.5 | |||
10 | M4 | 4.5 | 3.75 | |||||||
8 | 8 | 25 | M3 | 3.4 | 3 | 1.5 | 8 | 5 | 7 to 9 | |
10 | M4 | 4.5 | 3.75 | |||||||
12 | 30 | M5 | 5.5 | 4.5 | 9 | 7 to 10 | ||||
15 | M6 | 6.6 | 6 | |||||||
10 | 8 | M3 | 3.4 | 3 | 8 to 10 | |||||
10 | M4 | 4.5 | 3.75 | |||||||
12 | M5 | 5.5 | 4.5 | 10 | ||||||
15 | 35 | M6 | 6.6 | 6 | 6 | 8 to 12 | ||||
12 | 8 | 30 | M3 | 3.4 | 3 | 5 | 9 to 10 | |||
10 | M4 | 4.5 | 3.75 | |||||||
12 | M5 | 5.5 | 4.5 | |||||||
15 | 35 | M6 | 6.6 | 6 | 11 | 6 | 9 to 12 | |||
13 | 10 | 30 | M4 | 4.5 | 3.75 | 10 | 5 | 10 | ||
12 | 34 | M5 | 5.5 | 4.5 | 11 | 10 to 12 | ||||
15 | 35 | M6 | 6.6 | 6 | 6 | |||||
15 | 10 | 34 | M4 | 4.5 | 3.75 | 11.5 | ||||
12 | 35 | M5 | 5.5 | 4.5 | 12 | 11 to 13 | ||||
15 | 40 | M6 | 6.6 | 6 | 13 | 8 | ||||
16 | 10 | 35 | M5 | 5.5 | 4.5 | 12 | 6 | 11 to 12 | ||
12 | ||||||||||
15 | 40 | M6 | 6.6 | 6 | 13 | 8 | 11 to 13 | |||
18 | 10 | M5 | 5.5 | 4.5 | 14 | 7 | 13 to 14 | |||
12 | M5 | 4.5 | ||||||||
15 | 45 | M6 | 6.6 | 6 | 15 | 8 | 13 to 15 | |||
20 | 10 | 40 | M5 | 5.5 | 4.5 | 14 | 7 | 13 to 14 | ||
12 | ||||||||||
15 | 45 | M6 | 6.6 | 6 | 15 | 8 | 13 to 15 | |||
25 | 12 | M5 | 5.5 | 4.5 | 17 | 7 | 16 to 18 | |||
15 | 50 | M6 | 6.6 | 6 | 18 | 10 | ||||
20 | 55 | M6 | 6.6 | 6 | 20 | 10 | 16 to 20 | |||
30 | 15 | 18 to 20 | ||||||||
20 | 60 | M8 | 9 | 7 | 23 | 18 to 21 | ||||
35 | 15 | M6 | 6.6 | 6 | 2 | 12 | 21 | |||
40 | 18 | 70 | M8 | 9 | 7 | 26 | 13 | 23 | ||
50 | 22 | 85 | M10 | 11 | 9 | 3 | 32 | 16 | 28 |
Part Number | B | D1 | M (Coarse) | d | R | W | X | Y | (Z) | |
Type | D | |||||||||
Compact SL-SSCSJ SH-SSCSJ SHD-SSCSJ | 5 | 6 | 16 | M2.6 | 2.9 | 2.45 | 1 | 5.5 | 3 | 6 |
6 | 18 | 6 | 6.5 | |||||||
8 | 22 | 1.5 | 7 | 9 | ||||||
10 | 25 | 8 | ||||||||
12 | 25 | 9 | ||||||||
13 | 8 | 28 | M3 | 3.4 | 3 | 11 | 11 | |||
15 | 30 | |||||||||
16 | 30 | 11.5 | ||||||||
20 | 35 | 13 | 5 | 13 | ||||||
25 | 10 | 42 | M4 | 4.5 | 3.75 | 16.5 | 16.5 | |||
30 | 12 | 50 | M5 | 5.5 | 4.5 | 20 | 6 | 20 | ||
35 | 55 | 2 | 22.5 | 21 | ||||||
40 | 60 | 25 | 23 | |||||||
50 | 18 | 80 | M8 | 9 | 7 | 3 | 32 | 15 | 28 |
D | Size Differences | Compact | Standard (Here) | |||
B (Thickness) | D1 (O.D.) | B (Thickness) | D1 (O.D.) | B (Thickness) | D1 (O.D.) | |
5 | −2 | −4 | 6 | 16 | 8 | 20 |
6 | −2 | −2 | 6 | 18 | 8 | 20 |
8 | −2 | −3 | 6 | 22 | 8 | 25 |
10 | −2 | −5 | 6 | 25 | 8 | 30 |
12 | −2 | −5 | 6 | 25 | 8 | 30 |
13 | −2 | −2 | 8 | 28 | 10 | 30 |
15 | −2 | −4 | 8 | 30 | 10 | 34 |
16 | −2 | −5 | 8 | 30 | 10 | 35 |
20 | −2 | −5 | 8 | 35 | 10 | 40 |
25 | −2 | −3 | 10 | 42 | 12 | 45 |
30 | −3 | −5 | 12 | 50 | 15 | 55 |
35 | −3 | −5 | 12 | 55 | 15 | 60 |
40 | −6 | −10 | 12 | 60 | 18 | 70 |
50 | −4 | −5 | 18 | 80 | 22 | 85 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust Packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Fastening Method | Clamp | Specifications | Standard | Material | SUS304 Equivalent |
---|---|---|---|---|---|
Surface Treatment | No Surface Treatment | Side Hole Machining | Not Provided | Material Certificate | Available |
Material Certificate: Material | SUS304 Equivalent | Material Certificate: Surface Treatment | Not provided |
Please check the type/dimensions/specifications of the part SH-SSCS4-8 in the [Clean & Pack] Shaft Collar - Clamp, Compact, Standard series.
Part Number |
---|
SH-SSCS10-8 |
SH-SSCS12-10 |
SH-SSCS12-12 |
SH-SSCS40-18 |
SH-SSCS5-10 |
SH-SSCS5-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | I.D. | O.D. | Width | Thickness |
---|---|---|---|---|---|---|---|---|
฿ 439.23 | 1 Piece(s) | Available | 7 Day(s) | 10 | 30 | 8 | Standard Type | |
฿ 439.23 | 1 Piece(s) | Available | 7 Day(s) | 12 | 30 | 10 | Standard Type | |
฿ 459.33 | 1 Piece(s) | Available | 7 Day(s) | 12 | 30 | 12 | Standard Type | |
฿ 1,085.17 | 1 Piece(s) | Available | 7 Day(s) | 40 | 70 | 18 | Standard Type | |
฿ 390.43 | 1 Piece(s) | Available | 7 Day(s) | 5 | 22 | 10 | Standard Type | |
฿ 390.43 | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 8 | Standard Type |
How can we improve?
How can we improve?