(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust Packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
2-Hole | Material | Accessory | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SSCSG | SUS304 Equivalent | Hex Socket Head Cap Screw 1 pc. (SUS304 Equivalent) | Degreasing | General environment | Anti-rust Packing | General environment |
SH-SSCSG | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SSCSG | Electrolytic polishing + precision cleaning |
Part Number | — | B |
SL-SSCSG8 SH-SSCSG10 SHD-SSCSG20 | — — — | 10 10 20 |
Part Number | B Selection | D1 | M (Coarse) | d | R | W | X | Y | (Z) | P | d1 | D2 | t | |
Type | D | |||||||||||||
(2-Hole) SL-SSCSG SH-SSCSG SHD-SSCSG | 6 | 8 | 24 | M3 | 3.4 | 3 | 1 | 8 | 4 | 6 to 8 | 15 | 3.5 | 6.5 | 3.3 |
10 | M4 | 4.5 | 3.75 | |||||||||||
8 | 8 | 25 | M3 | 3.4 | 3 | 1.5 | 5 | 7 to 9 | 17 | |||||
10 | 28 | M4 | 4.5 | 3.75 | 9 | 8 to 9 | 18 | 4.5 | 8 | 4.4 | ||||
10 | 33 | 10 | 10 to 11 | 22 | 5.5 | 9.5 | 5.4 | |||||||
12 | M5 | 5.5 | 4.5 | 11 | ||||||||||
15 | 36 | M6 | 6.6 | 6 | 13 | 6 | 11 to 12 | 23 | 6.6 | 11 | 6.5 | |||
12 | 10 | 35 | M4 | 4.5 | 3.75 | 11 | 5 | 10 to 12 | 24 | 5.5 | 9.5 | 5.4 | ||
12 | M5 | 5.5 | 4.5 | |||||||||||
13 | 10 | 33 | M4 | 4.5 | 3.75 | 11 | 5 | 10 to 11 | 23 | 4.5 | 8 | 4.4 | ||
12 | 36 | M5 | 5.5 | 4.5 | 11 to 13 | 25 | 5.5 | 9.5 | 5.4 | |||||
15 | M6 | 6.6 | 6 | 12 | 6 | |||||||||
15 | 12 | 38 | M5 | 5.5 | 4.5 | 13 | 27 | |||||||
15 | 40 | M6 | 6.6 | 6 | 8 | 28 | 6.6 | 11 | 6.5 | |||||
16 | 10 | 36 | M5 | 5.5 | 4.5 | 12 | 6 | 11 to 12 | 26 | 4.5 | 8 | 4.4 | ||
12 | 38 | 13 | 12 to 13 | 28 | 5.5 | 9.5 | 5.4 | |||||||
15 | 42 | M6 | 6.6 | 6 | 8 | 13 to 14 | 29 | 6.6 | 11 | 6.5 | ||||
20 | 12 | M5 | 5.5 | 4.5 | 15 | 7 | 32 | 5.5 | 9.5 | 5.4 | ||||
15 | 45 | M6 | 6.6 | 6 | 8 | 14 to 15 | 33 | 6.6 | 11 | 6.5 | ||||
20 | 16 | |||||||||||||
25 | 12 | 48 | M5 | 5.5 | 4.5 | 17 | 7 | 14 to 16 | 37 | 5.5 | 9.5 | 5.4 | ||
15 | 50 | M6 | 6.6 | 6 | 18 | 10 | 15 to 17 | 38 | 6.6 | 11 | 6.5 | |||
30 | 55 | 20 | 20 | 43 | ||||||||||
35 | 60 | 2 | 23 | 12 | 21 | 48 | ||||||||
40 | 18 | 78 | M8 | 9 | 7 | 28 | 13 | 26 | 60 | 9 | 14 | 8.6 | ||
50 | 22 | 88 | M10 | 11 | 9 | 3 | 32 | 16 | 29 | 71 | 11 | 17.5 | 10.8 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust Packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Fastening Method | Clamp | Specifications | Side Mount Hole | Material | SUS304 Equivalent |
---|---|---|---|---|---|
Surface Treatment | No Surface Treatment | Thickness | Standard Type | Side Hole Machining | 2 Counterbored Holes Head Type |
Material Certificate | Available | Material Certificate: Surface Treatment | Not provided |
Please check the type/dimensions/specifications of the part SL-SSCSG6-10 in the [Clean & Pack]Shaft Collar - Clamp, 2-Hole, Counterbored series.
Part Number |
---|
SH-SSCSG12-10 |
SH-SSCSG12-12 |
SH-SSCSG13-10 |
SL-SSCSG6-8 |
SL-SSCSG8-10 |
SL-SSCSG8-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | I.D. | O.D. | Width | Material Certificate: Material |
---|---|---|---|---|---|---|---|---|
฿ 577.03 | 1 Piece(s) | Available | 7 Day(s) | 12 | 35 | 10 | - | |
฿ 588.52 | 1 Piece(s) | Available | 7 Day(s) | 12 | 35 | 12 | - | |
฿ 577.03 | 1 Piece(s) | Available | 7 Day(s) | 13 | 33 | 10 | - | |
฿ 525.36 | 1 Piece(s) | Available | 7 Day(s) | 6 | 24 | 8 | - | |
฿ 539.71 | 1 Piece(s) | Available | 7 Day(s) | 8 | 28 | 10 | - | |
฿ 536.84 | 1 Piece(s) | Available | 7 Day(s) | 8 | 25 | 8 | - |
How can we improve?
How can we improve?