Ball Splines Straight Nut, Both Ends Stepped

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here
Product Description
- Ball Splines Straight Nut, Both Ends Stepped
- E-BSJS is a one of MISUMI economy series.
- Material Spline shaft: Equivalent to SUJ2
- Material Spline Nut: Equivalent to SCR420
- Hardness of Spline shaft and Nut: 58HRC~
- Shaft Outer Dia.: 8, 10, 13, 16, 20, 25 and 30 mm.
- Shaft Overall Length L: 60-900 mm.
- Alteration of wrench flat machine, Set screw flat, nut and etc.
- How to select alteration added please check with Misumi Economy catalog.
Product Overview of Spline Shaft
2. Compared to the combination of guide shaft and linear bushing, Spline Shaft enables linear motion with high sensitivity and high precision, and can withstand higher loads.
3. Spline Shaft can safely transmit torque even under cantilever load and deliver high durability.
Product Features of Spline Shaft
2. Drawing-based machining is no longer required, saving the time for design.
3. Spline Shaft length can be specified in 1mm increments.
4. Various alterations are available to meet different usage scenarios.
5. This product of Spline Shaft has a lower price compared to the MISUMI standard products (produced in Japan) and better performance compared to generic products on the market.
■We have professional testing equipment for guaranteed quality of Spline Shaft

■For this product of Spline Shaft and Generic Products on the Market, we have conducted a service life comparison using a traveling tester.
→Test conditions of Spline Shaft:
Load: 50kgf
Speed: 40cm/s
Travel distance: 100km
Spline shaft diameter: 8mm
→Test result of Spline Shaft:

* Generic products of Spline Shaft on the market are similar products randomly purchased by our company from online or offline markets.
* The test data are obtained through testing by our company, which are for reference only.
Dimensional Drawing of Spline Shaft
| Accuracy grade | Spline shaft | Nut | ||||||
| Type of Spline Shaft | Material | Hardness | Surface Treatment | Type | Material | Hardness | Surface Treatment | |
| Grade N | Solid | Equivalent to SUJ2 | 58HRC~ | - | Straight | Equivalent to SCR420 | 58HRC~ | - |
Product Drawings of Spline Shaft (Unit: mm)
This product includes flat keys.
Specification Table of Spline Shaft

![]() Type of Spline Shaft | ![]() Dh8 | L1mm increments | PSelection | F1mm increments | QSelection | E1mm increments | ||||||||||||||||||||||
| E-BSJS | 8 | 60~300 | 4 | 5 | 6 | When P=4, 2≤F≤16 When P≥5, 2≤F≤P×5 | 4 | 5 | 6 | When Q=4, 2≤E≤16 When Q≥5, 2≤E≤Q×5 | ||||||||||||||||||
| 10 | 60~400 | 4 | 5 | 6 | 8 | 4 | 5 | 6 | 8 | |||||||||||||||||||
| 13 | 60~400 | 5 | 6 | 8 | 10 | 5 | 6 | 8 | 10 | |||||||||||||||||||
| 16 | 70~600 | 5 | 6 | 8 | 10 | 12 | 13 | 5 | 6 | 8 | 10 | 12 | 13 | |||||||||||||||
| 20 | 80~700 | 8 | 10 | 12 | 13 | 15 | 16 | 8 | 10 | 12 | 13 | 15 | 16 | |||||||||||||||
| 25 | 90~900 | 8 | 10 | 12 | 13 | 15 | 16 | 20 | 8 | 10 | 12 | 13 | 15 | 16 | 20 | |||||||||||||
| 30 | 100~900 | 10 | 12 | 13 | 15 | 16 | 20 | 25 | 10 | 12 | 13 | 15 | 16 | 20 | 25 | |||||||||||||
Type of Spline Shaft | h8 | D1 | L1 | L2 | L3 | bH8 | h | r | t | u | Basic Rated Torque | Basic Load Rating | Static Allowable Moment | ||||
| Dynamic Ct (N·m) | Static C0t (N·m) | Dynamic C (kN) | Static C0 (kN) | M01 (N·m) | M02 (N·m) | ||||||||||||
| Tolerance | |||||||||||||||||
| E-BSJS | 8 | 16 | 0 -0.027 | 27 | 15.7 | 10.5 | 2.5 | 2.5 | 1.25 | 1.2 | 1.5 | 3.3 | 6 | 0.8 | 1.4 | 3.5 | 25.2 |
| 10 | 21 | 0 -0.033 | 33 | 20 | 13 | 3 | 3 | 1.5 | 1.5 | 13.3 | 23.8 | 2.6 | 3.9 | 9.5 | 85.3 | ||
| 13 | 24 | 36 | 23 | 15 | 19.6 | 36.4 | 3.2 | 5.4 | 15 | 124.6 | |||||||
| 16 | 31 | 0 -0.039 | 50 | 34 | 17.5 | 3.5 | 3.5 | 1.75 | 2 | 2 | 35.7 | 65.1 | 4.3 | 7.7 | 37.1 | 260 | |
| 20 | 35 | 56 | 39.7 | 29 | 4 | 4 | 2 | 2.5 | 59.5 | 107.8 | 5.9 | 10.7 | 55.3 | 380 | |||
| 25 | 42 | 71 | 50.3 | 36 | 3 | 135.1 | 243.6 | 10 | 15 | 103.5 | 685.9 | ||||||
| 30 | 47 | 80 | 60 | 42 | 190.4 | 343 | 11 | 19.6 | 148.4 | 932.7 | |||||||

Only one of PKC and TA can be selected.
Only one of QKC and TB can be selected.
When Spline Shaft ⑤ is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.
When Spline Shaft ⑥ is configured, the surface will be light yellow, and there may be a color difference.Due to the surface treatment process, the following parts are more susceptible to rust.
-Cut section
-Groove part
-Cut section
The relative positions of the grooves of Spline Shaft, the keyways and oil holes of nuts, and all the alterations (wrench flat, set screw flat, etc.) in the 3D modelare for reference only and may differ from their actual positions.
| P·Q | b | t | ||
| Tolerance (N9) | Tolerance | |||
| 8·10 | 3 | -0.004 -0.029 | 1.8 | +0.1 0 |
| 12 | 4 | 0 -0.030 | 2.5 | |
| 13~16 | 5 | 3.0 | ||
| 20 | 6 | 3.5 | ||
| 25 | 8 | 0 -0.036 | 4.0 | +0.2 0 |

| P·Q | m | d | Applicable Retaining Ring | ||
| Tolerance | Tolerance | ||||
| 3 | 0.5 | +0.05 0 | 2 | +0.06 0 | JIS E Type 2 |
| 4 | +0.1 0 | 3 | JIS E Type 3 | ||
| 5 | 0.7 | 4 | +0.075 0 | JIS E Type 4 | |
| 6 | 5.05 | JIS E Type 5 | |||
| 8 | 0.9 | 6.05 | JIS E Type 6 | ||
| 10 | 1.15 | +0.14 0 | 9.6 | 0 -0.09 | JIS C Type 10 |
| 12 | 11.5 | 0 -0.11 | JIS C Type 12 | ||
| 13 | 12.4 | JIS C Type 13 | |||
| 15 | 14.3 | JIS C Type 15 | |||
| 16 | 15.2 | JIS C Type 16 | |||
| 20 | 1.35 | 19 | 0 -0.21 | JIS C Type 20 | |
| 25 | 23.9 | JIS C Type 25 |

| Max. Runout of Spline Axis Line | |||||||
| Shaft Dia. D | ~200 | 201~315 | 316~400 | 401~500 | 501~630 | 631~800 | 801~900 |
| 8 | 72 | 133 | 185 | 236 | - | - | - |
| 10 | 59 | 83 | 103 | 123 | 151 | 190 | - |
| 13 | 56 | 71 | 83 | 95 | 112 | 137 | 170 |
| 16 | |||||||
| 20 | |||||||
| 25 | 53 | 58 | 70 | 78 | 88 | 103 | 124 |
| 30 | |||||||
Related Products of Spline Shaft
Precautions of Spline Shaft
1. The relative positions of the grooves of Spline Shaft, the keyways and oil holes of straight nuts, and all the alterations (wrench flat, set screw flat, etc.) in the 3D model are for reference only and may differ from their actualpositions.
2. When re-inserting a nut into the Spline Shaft, be sure to insert it horizontally, otherwise the ball will fall off.
3. As resin parts are used inside the nuts, please use them at temperatures below 80℃.
4. Although the nuts are greased on the inside before leaving the factory, please re-grease them every 2~3 months or every 50km of traveling distance after receipt of the goods, otherwise their use will be impaired.
5. No guarantee is given for the noise level of this product.
6. No guarantee is given that the Spline Shaft or nuts of this product will fall freely.
7. This product is a machined type, so there will be knife patterns and color difference in its appearance. It is normal for the product to have some scratches or color changes. Please feel free to use.
8. The Spline Shaft is quenched, and annealed during machining.
Due to the annealing treatment, the hardness of the machined part + area about 15 mm before and after the part may be reduced (see the following example). And the annealed section is out of the guaranteed range of outerdiameter dimensional tolerance.
Subtract the size of the annealed section when calculating the stroke.

·Threaded parts
·Stepped parts
·Tapped parts
·Alterations of wrench flats, set screw flat, retaining ring grooves, and tapped holes
Example Use of Spline Shaft

| Accuracy grade | Spline shaft | Nut | ||||||
| Type | Material | Hardness | Surface Treatment | Type | Material | Hardness | Surface Treatment | |
| Grade N | Solid | Equivalent to SUJ2 | 58HRC~ | - | Straight | Equivalent to SCR420 | 58HRC~ | - |


![]() Type | ![]() Dh8 | L1mm increments | PSelection | F1mm increments | QSelection | E1mm increments | ||||||||||||||||||||||
| E-BSJS | 8 | 60~300 | 4 | 5 | 6 | When P=4, 2≤F≤16 When P≥5, 2≤F≤P×5 | 4 | 5 | 6 | When Q=4, 2≤E≤16 When Q≥5, 2≤E≤Q×5 | ||||||||||||||||||
| 10 | 60~400 | 4 | 5 | 6 | 8 | 4 | 5 | 6 | 8 | |||||||||||||||||||
| 13 | 60~400 | 5 | 6 | 8 | 10 | 5 | 6 | 8 | 10 | |||||||||||||||||||
| 16 | 70~600 | 5 | 6 | 8 | 10 | 12 | 13 | 5 | 6 | 8 | 10 | 12 | 13 | |||||||||||||||
| 20 | 80~700 | 8 | 10 | 12 | 13 | 15 | 16 | 8 | 10 | 12 | 13 | 15 | 16 | |||||||||||||||
| 25 | 90~900 | 8 | 10 | 12 | 13 | 15 | 16 | 20 | 8 | 10 | 12 | 13 | 15 | 16 | 20 | |||||||||||||
| 30 | 100~900 | 10 | 12 | 13 | 15 | 16 | 20 | 25 | 10 | 12 | 13 | 15 | 16 | 20 | 25 | |||||||||||||
Type | h8 | D1 | L1 | L2 | L3 | bH8 | h | r | t | u | Basic Rated Torque | Basic Load Rating | Static Allowable Moment | ||||
| Dynamic Ct (N·m) | Static C0t (N·m) | Dynamic C (kN) | Static C0 (kN) | M01 (N·m) | M02 (N·m) | ||||||||||||
| Tolerance | |||||||||||||||||
| E-BSJS | 8 | 16 | 0 -0.027 | 27 | 15.7 | 10.5 | 2.5 | 2.5 | 1.25 | 1.2 | 1.5 | 3.3 | 6 | 0.8 | 1.4 | 3.5 | 25.2 |
| 10 | 21 | 0 -0.033 | 33 | 20 | 13 | 3 | 3 | 1.5 | 1.5 | 13.3 | 23.8 | 2.6 | 3.9 | 9.5 | 85.3 | ||
| 13 | 24 | 36 | 23 | 15 | 19.6 | 36.4 | 3.2 | 5.4 | 15 | 124.6 | |||||||
| 16 | 31 | 0 -0.039 | 50 | 34 | 17.5 | 3.5 | 3.5 | 1.75 | 2 | 2 | 35.7 | 65.1 | 4.3 | 7.7 | 37.1 | 260 | |
| 20 | 35 | 56 | 39.7 | 29 | 4 | 4 | 2 | 2.5 | 59.5 | 107.8 | 5.9 | 10.7 | 55.3 | 380 | |||
| 25 | 42 | 71 | 50.3 | 36 | 3 | 135.1 | 243.6 | 10 | 15 | 103.5 | 685.9 | ||||||
| 30 | 47 | 80 | 60 | 42 | 190.4 | 343 | 11 | 19.6 | 148.4 | 932.7 | |||||||

Only one of PKC and TA can be selected.
Only one of QKC and TB can be selected.
When ⑤ is configured, there is no guarantee that the keyway positions of the 2 nuts are concentric.
When ⑥ is configured, the surface will be light yellow, and there may be a color difference.Due to the surface treatment process, the following parts are more susceptible to rust.
-Cut section
-Groove part
-Cut section
The relative positions of the grooves of spline shaft, the keyways and oil holes of nuts, and all the alterations (wrench flat, set screw flat, etc.) in the 3D model are for reference only and may differ from their actual positions.
| P·Q | b | t | ||
| Tolerance (N9) | Tolerance | |||
| 8·10 | 3 | -0.004 -0.029 | 1.8 | +0.1 0 |
| 12 | 4 | 0 -0.030 | 2.5 | |
| 13~16 | 5 | 3.0 | ||
| 20 | 6 | 3.5 | ||
| 25 | 8 | 0 -0.036 | 4.0 | +0.2 0 |

| P·Q | m | d | Applicable Retaining Ring | ||
| Tolerance | Tolerance | ||||
| 3 | 0.5 | +0.05 0 | 2 | +0.06 0 | JIS E Type 2 |
| 4 | +0.1 0 | 3 | JIS E Type 3 | ||
| 5 | 0.7 | 4 | +0.075 0 | JIS E Type 4 | |
| 6 | 5.05 | JIS E Type 5 | |||
| 8 | 0.9 | 6.05 | JIS E Type 6 | ||
| 10 | 1.15 | +0.14 0 | 9.6 | 0 -0.09 | JIS C Type 10 |
| 12 | 11.5 | 0 -0.11 | JIS C Type 12 | ||
| 13 | 12.4 | JIS C Type 13 | |||
| 15 | 14.3 | JIS C Type 15 | |||
| 16 | 15.2 | JIS C Type 16 | |||
| 20 | 1.35 | 19 | 0 -0.21 | JIS C Type 20 | |
| 25 | 23.9 | JIS C Type 25 |

| Max. Runout of Spline Axis Line | |||||||
| Shaft Dia. D | ~200 | 201~315 | 316~400 | 401~500 | 501~630 | 631~800 | 801~900 |
| 8 | 72 | 133 | 185 | 236 | - | - | - |
| 10 | 59 | 83 | 103 | 123 | 151 | 190 | - |
| 13 | 56 | 71 | 83 | 95 | 112 | 137 | 170 |
| 16 | |||||||
| 20 | |||||||
| 25 | 53 | 58 | 70 | 78 | 88 | 103 | 124 |
| 30 | |||||||
Material
Hardness
Surface Treatment

L
P
F
Q
E










