(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Ball Splines Key Provided Straight Nut, One End Tapped
- E-BSFS is a one of MISUMI economy series.
- Material Spline shaft: Equivalent to SUJ2
- Material Spline Nut: Equivalent to SCR420
- Hardness of Spline shaft and Nut: 58HRC~
- Shaft Outer Dia.: 8, 10, 13, 16, 20, 25 and 30 mm.
- Shaft Overall Length L: 60-900 mm.
- Alteration of wrench flat machine, Set screw flat, shaft end kay way etc.
- How to select alteration added please check with Misumi Economy catalog.
Accuracy grade | Spline shaft | Nut | ||||||
Type of Spline Shaft | ![]() | ![]() | ![]() | Type | ![]() | ![]() | ![]() | |
Grade N | Solid | Equivalent to SUJ2 | 58HRC~ | - | Straight | Equivalent to SCR420 | 58HRC~ | - |
Product Drawings of Spline Shaft (Unit: mm)
![]() | ![]() Dh8 | ![]() 1mm increments | ![]() Selection | D1 | L1 | L2 | L3 | bH8 | h | r | t | u | Basic Rated Torque | Basic Load Rating | Static Allowable Moment | |||||||||||
Dynamic Ct (N·m) | Static C0t (N·m) | Dynamic C (kN) | Static C0 (kN) | M01 (N·m) | M02 (N·m) | |||||||||||||||||||||
Tolerance | ||||||||||||||||||||||||||
E-BSFS | 8 | 60~300 | 3 | 4 | 16 | 0 -0.027 | 27 | 15.7 | 10.5 | 2.5 | 2.5 | 1.25 | 1.2 | 1.5 | 3.3 | 6 | 0.8 | 1.4 | 3.5 | 25.2 | ||||||
10 | 60~400 | 3 | 4 | 5 | 21 | 0 -0.033 | 33 | 20 | 13 | 3 | 3 | 1.5 | 1.5 | 13.3 | 23.8 | 2.6 | 3.9 | 9.5 | 85.3 | |||||||
13 | 60~400 | 4 | 5 | 6 | 24 | 36 | 23 | 15 | 19.6 | 36.4 | 3.2 | 5.4 | 15 | 124.6 | ||||||||||||
16 | 70~600 | 4 | 5 | 6 | 8 | 31 | 0 -0.039 | 50 | 34 | 17.5 | 3.5 | 3.5 | 1.75 | 2 | 2 | 35.7 | 65.1 | 4.3 | 7.7 | 37.1 | 260 | |||||
20 | 80~700 | 5 | 6 | 8 | 10 | 35 | 56 | 39.7 | 29 | 4 | 4 | 2 | 2.5 | 59.5 | 107.8 | 5.9 | 10.7 | 55.3 | 380 | |||||||
25 | 90~900 | 5 | 6 | 8 | 10 | 12 | 42 | 71 | 50.3 | 36 | 3 | 135.1 | 243.6 | 10 | 15 | 103.5 | 685.9 | |||||||||
30 | 100~900 | 6 | 8 | 10 | 12 | 16 | 47 | 80 | 60 | 42 | 190.4 | 343 | 11 | 19.6 | 148.4 | 932.7 |
Max. Runout of Spline Axis Line | |||||||
Shaft Dia. D | ~200 | 201~315 | 316~400 | 401~500 | 501~630 | 631~800 | 801~900 |
8 | 72 | 133 | 185 | 236 | - | - | - |
10 | 59 | 83 | 103 | 123 | 151 | 190 | - |
13 | 56 | 71 | 83 | 95 | 112 | 137 | 170 |
16 | |||||||
20 | |||||||
25 | 53 | 58 | 70 | 78 | 88 | 103 | 124 |
30 |
Part Number |
---|
E-BSFS8-[60-300/1]-M[3,4] |
E-BSFS10-[60-400/1]-M[3,4,5] |
E-BSFS13-[60-400/1]-M[4,5,6] |
E-BSFS16-[70-600/1]-M[4,5,6,8] |
E-BSFS20-[80-700/1]-M[5,6,8,10] |
E-BSFS25-[90-900/1]-M[5,6,8,10,12] |
E-BSFS30-[100-900/1]-M[6,8,10,12,16] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Outer Dia. D (Ø) | Shaft Overall Length L (mm) | Spline shaft Left end Tapping [M] (mm) |
---|---|---|---|---|---|---|---|---|
- | ECONOMY BALL SPLINE | 1 Piece(s) | 10 Day(s) | 8 | 60 ~ 300 | 3 ~ 4 | ||
- | ECONOMY BALL SPLINE | 1 Piece(s) | 10 Day(s) | 10 | 60 ~ 400 | 3 ~ 5 | ||
- | ECONOMY BALL SPLINE | 1 Piece(s) | 10 Day(s) | 13 | 60 ~ 400 | 4 ~ 6 | ||
- | ECONOMY BALL SPLINE | 1 Piece(s) | 10 Day(s) | 16 | 70 ~ 600 | 4 ~ 8 | ||
- | ECONOMY BALL SPLINE | 1 Piece(s) | 10 Day(s) | 20 | 80 ~ 700 | 5 ~ 10 | ||
- | ECONOMY BALL SPLINE | 1 Piece(s) | 10 Day(s) | 25 | 90 ~ 900 | 5 ~ 12 | ||
- | ECONOMY BALL SPLINE | 1 Piece(s) | 10 Day(s) | 30 | 100 ~ 900 | 6 ~ 16 |
Loading...
Accuracy grade | Spline shaft | Nut | ||||||
Type | ![]() | ![]() | ![]() | Type | ![]() | ![]() | ![]() | |
Grade N | Solid | Equivalent to SUJ2 | 58HRC~ | - | Straight | Equivalent to SCR420 | 58HRC~ | - |
![]() | ![]() Dh8 | ![]() 1mm increments | ![]() Selection | D1 | L1 | L2 | L3 | bH8 | h | r | t | u | Basic Rated Torque | Basic Load Rating | Static Allowable Moment | |||||||||||
Dynamic Ct (N·m) | Static C0t (N·m) | Dynamic C (kN) | Static C0 (kN) | M01 (N·m) | M02 (N·m) | |||||||||||||||||||||
Tolerance | ||||||||||||||||||||||||||
E-BSFS | 8 | 60~300 | 3 | 4 | 16 | 0 -0.027 | 27 | 15.7 | 10.5 | 2.5 | 2.5 | 1.25 | 1.2 | 1.5 | 3.3 | 6 | 0.8 | 1.4 | 3.5 | 25.2 | ||||||
10 | 60~400 | 3 | 4 | 5 | 21 | 0 -0.033 | 33 | 20 | 13 | 3 | 3 | 1.5 | 1.5 | 13.3 | 23.8 | 2.6 | 3.9 | 9.5 | 85.3 | |||||||
13 | 60~400 | 4 | 5 | 6 | 24 | 36 | 23 | 15 | 19.6 | 36.4 | 3.2 | 5.4 | 15 | 124.6 | ||||||||||||
16 | 70~600 | 4 | 5 | 6 | 8 | 31 | 0 -0.039 | 50 | 34 | 17.5 | 3.5 | 3.5 | 1.75 | 2 | 2 | 35.7 | 65.1 | 4.3 | 7.7 | 37.1 | 260 | |||||
20 | 80~700 | 5 | 6 | 8 | 10 | 35 | 56 | 39.7 | 29 | 4 | 4 | 2 | 2.5 | 59.5 | 107.8 | 5.9 | 10.7 | 55.3 | 380 | |||||||
25 | 90~900 | 5 | 6 | 8 | 10 | 12 | 42 | 71 | 50.3 | 36 | 3 | 135.1 | 243.6 | 10 | 15 | 103.5 | 685.9 | |||||||||
30 | 100~900 | 6 | 8 | 10 | 12 | 16 | 47 | 80 | 60 | 42 | 190.4 | 343 | 11 | 19.6 | 148.4 | 932.7 |
Max. Runout of Spline Axis Line | |||||||
Shaft Dia. D | ~200 | 201~315 | 316~400 | 401~500 | 501~630 | 631~800 | 801~900 |
8 | 72 | 133 | 185 | 236 | - | - | - |
10 | 59 | 83 | 103 | 123 | 151 | 190 | - |
13 | 56 | 71 | 83 | 95 | 112 | 137 | 170 |
16 | |||||||
20 | |||||||
25 | 53 | 58 | 70 | 78 | 88 | 103 | 124 |
30 |
Nut Type | Compact Flange | Type | Solid Shaft | End Shape (Left) | Tapped |
---|---|---|---|---|---|
End Shape (Right) | Standard | Shaft material | SUJ2 Equivalent | Nut Material | SCR420 Equivalent |
How can we improve?
How can we improve?