Detachable Hinges, Low Dust Aluminum Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes :2 holes per side
● Mounting Distance (mm.) : 21, 32 and 42
● Material :
- Body : Aluminum A6063-T5
- Bushing: Polyacetal
● Surface Treatment: Anodize
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Product Overview
Feature: This product is fixed by screw, with the threaded hole designed as a countersunk hole, which is a type of flat head bolt hole.


| Part Number | L | W | K | P | J | S | N | E | R | Mass | ||
| Type | No. | Through Hole | Countersunk Hole | (g) | ||||||||
| E-HHPNL(Left Pull-Out Type) E-HHPNR(Right Pull-Out Type) | 5 | 47 | 36 | 11 | 25 | 7.5 | 21 | 5.5 | 11 | 5 | 5 | 22 |
| 6 | 48 | 8.5 | 30 | 8 | 32 | 6.5 | 13 | 5.5 | 5.5 | 33 | ||
| 8 | 63 | 62 | 13 | 37 | 10 | 42 | 48 | |||||
| Type | Material | Surface Treatment |
| HHPNL | A6063S-T5 Bushing: Polyacetal | Anodized |
| HHPNR |
Product Features
■Detachable, easy to install, excellent operational performance
■Not susceptible to dust generation
Rotational parts are equipped with bushings to prevent wear and tear and metal powder splattering due to contact among metal parts
Bushings are made of abrasion-resistant polyacetal, not susceptible to dust generation, better abrasion resistance and sliding performance than general butterfly hinges
Result of dust concentration test (micro-dust with the diameter of 2.5um or less)

Precautions
2. Check whether the groove, width and thickness of the aluminum profile hinge are matched;
3. Check whether the bolts and nuts matched with the aluminum profile hinge are suitable;
4. If possible, select the hinges made of the same material as that of the profiles to be connected;
Example of Use

Economy series Low Dust Aluminum Hinges Example Use
Related Products
| Recommended product I | Recommended product II | |
| Toggle Clamps Horizontal, Hold Down Pressure 300N, T-Handle | Economy series Metal magnetic catch Vertical fixed type | |
![]() | ![]() |
Material
Surface Treatment
