1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Detachable Hinges With Spring

Detachable Hinges With Spring
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

Detachable Hinges With Spring are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : Detachable Hinges With Spring
● Number of Holes : 2 holes per side
● Material : SPCC and SUS304
● Surface Treatment : Zinc Plating for SPCC and Buffed for SUS304
[Application]
A detachable hinge with spring, allowing for insertion and removal from both left side and right side.



Product Overview of Flat Hinges

Economy Series Detachable Hinges With Spring
Feature of Flat Hinges: This product is a detachable hinge with spring, allowing for insertion and removal from both left side and right side.

Economy Series Detachable Hinges With Spring  Economy Series Detachable Hinges With Spring

Product Features of Flat Hinges

Flat Hinges, The materials of this hinge include steel and stainless steel, which can be selected according to individual needs.

Specifications Overview of Flat Hinges

TypeFlat Hinges MaterialFlat Hinges Surface Treatment
E-HYGLSPCCZinc Plating
E-HYGR
E-HYSLSUS304Buffed
E-HYSR

Example Use of Flat Hinges

Flat Hinges
 

Precautions of Flat Hinges

1. Before selection Flat Hinges, consider whether the hinge size meets the requirements;
2. Pay attention to the product use environment and choose the appropriate material;

Related Products of Flat Hinges

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-HYGL60
E-HYGR60
E-HYSL60
E-HYSR60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReversed

-

ECONOMY DOOR PARTS 1 Piece(s) Available Quote For Left-hand Use

-

ECONOMY DOOR PARTS 1 Piece(s) Available Quote For Right-hand Use

-

ECONOMY DOOR PARTS 1 Piece(s) Available Quote For Left-hand Use

-

ECONOMY DOOR PARTS 4 Piece(s) Available Quote For Right-hand Use

Loading...

  1. 1
Dimensional Drawing
Economy series Detachable Hinges With Spring Dimensional Drawing
Specification Table
typeNo.SpecificationMaterialL (mm)Radial Load (N)Axial Load (N)Weight (g)
E-HYGL60Left Pull-Out TypeSPCC2310013043
E-HYGRRight Pull-Out Type
E-HYSLLeft Pull-Out TypeSUS3042515020044
E-HYSRRight Pull-Out Type
Material Specification
Type Material Surface Treatment
E-HYGLSPCCZinc Plating
E-HYGR
E-HYSLSUS304Buffed
E-HYSR

Basic Information

Length(mm) 89 Width (W)(mm) 25.4 Main Body Type Detachable Hinges
Number of Holes 2 Color Black

Frequently Asked Questions (FAQ)

Question: What are the advantages of using this hinge?
Answer: This hinge is cheap and easy to operate. A variety of styles and materials is available for different usage scenarios.
Question: What are the precautions for using this hinge?
Answer: Please pay attention to whether the hinge size is suitable during installation. Check whether the hinge matches with the screw and fastener connected to it. And check whether the hinge material meets the requirements on usage environment.