(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Series | Holding Torque (N.M) | Body Length (mm) | Rated Current (A) | Resistance/Phase (Ω) | Inductance/Phase (mH) | Moment of Inertia (g.cm²) | Power Voltage (V) | Subdivision | Encoder Cable |
E-42ESTM01+EDR42A+3 | 42 | 0.36 | 57.5±2 | 2.2 | 0.75 | 1.3 | 55 | VDC:24-80 | 800-51200 | E-ECABLE3M |
E-42ESTM01+EDR42A+5 | 42 | 0.36 | 57.5±2 | 2.2 | 0.75 | 1.3 | 55 | E-ECABLE5M | ||
E-42ESTM02+EDR42A+3 | 42 | 0.5 | 66±2 | 2.2 | 1 | 1.8 | 70 | E-ECABLE3M | ||
E-42ESTM02+EDR42A+5 | 42 | 0.5 | 66±2 | 2.2 | 1 | 1.8 | 70 | E-ECABLE5M | ||
E-57ESTM01+EDR57A+3 | 57 | 1.2 | 76±2 | 5 | 0.3 | 0.95 | 310 | E-ECABLE3M | ||
E-57ESTM01+EDR57A+5 | 57 | 1.2 | 76±2 | 5 | 0.3 | 0.95 | 310 | E-ECABLE5M | ||
E-57ESTM02+EDR57A+3 | 57 | 2 | 96±2 | 5 | 0.43 | 1.45 | 500 | E-ECABLE3M | ||
E-57ESTM02+EDR57A+5 | 57 | 2 | 96±2 | 5 | 0.43 | 1.45 | 500 | E-ECABLE5M | ||
E-86ESTM01+EDR86A+3 | 86 | 8 | 126±2 | 6 | 0.61 | 3.6 | 2800 | E-ECABLE3M | ||
E-86ESTM01+EDR86A+5 | 86 | 8 | 126±2 | 6 | 0.61 | 3.6 | 2800 | E-ECABLE5M | ||
E-86ESTM02+EDR86A+3 | 86 | 12 | 157±2 | 6 | 0.75 | 5.2 | 4300 | E-ECABLE3M | ||
E-86ESTM02+EDR86A+5 | 86 | 12 | 157±2 | 6 | 0.75 | 5.2 | 4300 | E-ECABLE5M |
Control Method | Closed Loop | Accessories | Closed-Loop Stepper Motor Encoder Cable 3m |
---|
Please check the type/dimensions/specifications of the part E-ECABLE3M in the Closed-Loop Stepper Motor Encoder Cable series.
How can we improve?
How can we improve?