(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stepper Motors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : Motor only, Single Driver and set (Motor + Driver)
● Step Angle (°) : 1.8
● Backlash (°) : 76±2 and 96±2 for motor
● Power Voltage (V) : 24-80 VDC
● Rated Current (A) 5
[Application]
Stepper Motors are commonly used in various applications in factory automation systems
Package Model | Series | Holding Torque (N·m) | Body Length L (mm) | Rated Current (A) | Resistance/Phase (Ω) | Inductance/Phase (mH) | Moment of Inertia (g.cm²) | Power Voltage (V) | Subdivision | Encoder Cable |
E-57ESTM01+EDR57A+3 | 57 | 1.2 | 76±2 | 5 | 0.3 | 0.95 | 310 | VDC: 24-80 | 800-51200 | E-ECABLE3M (3m) |
E-57ESTM01+EDR57A+5 | E-ECABLE5M (5m) | |||||||||
E-57ESTM02+EDR57A+3 | 2 | 96±2 | 0.43 | 1.45 | 500 | E-ECABLE3M (3m) | ||||
E-57ESTM02+EDR57A+5 | E-ECABLE5M (5m) |
Part Number |
---|
E-57ESTM02+EDR57A+5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Step Angle (°) | Holding Torque (N·m) | Backlash (°) | Applicable Driver | Moment of Inertia (g.cm²) | Driver Power Voltage (v) | Subdivision | Accessories | Resistance/Phase (Ω) | Inductance/Phase (mH) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,398.05 | ECONOMY STEPPING MOTOR | 1 Piece(s) | Available | 6 Day(s) | Set (Motor + Driver) | 1.8° | 2 | 96±2 | - | 500 | VDC:24-80 | 800-51200 | Including motor+driver+5m encoder cable | 0.43 | 1.45 |
Loading...
Package Model | Series | Holding Torque (N·m) | Body Length L (mm) | Rated Current (A) | Resistance/Phase (Ω) | Inductance/Phase (mH) | Moment of Inertia (g.cm²) | Power Voltage (V) | Subdivision | Encoder Cable |
E-57ESTM01+EDR57A+3 | 57 | 1.2 | 76±2 | 5 | 0.3 | 0.95 | 310 | VDC: 24-80 | 800-51200 | E-ECABLE3M (3m) |
E-57ESTM01+EDR57A+5 | E-ECABLE5M (5m) | |||||||||
E-57ESTM02+EDR57A+3 | 2 | 96±2 | 0.43 | 1.45 | 500 | E-ECABLE3M (3m) | ||||
E-57ESTM02+EDR57A+5 | E-ECABLE5M (5m) |
Please check the type/dimensions/specifications of the part E-57ESTM02+EDR57A+5 in the Closed Loop Stepper Motors 57 Series series.
Part Number |
---|
E-57ESTM01 |
E-57ESTM01+EDR57A+3 |
E-57ESTM01+EDR57A+5 |
E-57ESTM02 |
E-57ESTM02+EDR57A+3 |
E-EDR57A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type Details | Step Angle (°) | Holding Torque (N·m) | Backlash (°) | Applicable Driver | Moment of Inertia (g.cm²) | Driver Power Voltage (v) | Subdivision | Accessories | Resistance/Phase (Ω) | Inductance/Phase (mH) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,924.03 | 1 Piece(s) | Available | Same day | Motor Only | 1.8° | 1.2 | 76±2 | E-EDR57A | 310 | - | - | - | 0.3 | 0.95 | |
฿ 4,057.14 | 1 Piece(s) | Available | 6 Day(s) | Set (Motor + Driver) | 1.8° | 1.2 | 76±2 | - | 310 | VDC:24-80 | 800-51200 | Including motor+driver+3m encoder cable | 0.3 | 0.95 | |
฿ 4,175.97 | 1 Piece(s) | Available | 6 Day(s) | Set (Motor + Driver) | 1.8° | 1.2 | 76±2 | - | 310 | VDC:24-80 | 800-51200 | Including motor+driver+5m encoder cable | 0.3 | 0.95 | |
฿ 2,146.10 | 1 Piece(s) | Available | 6 Day(s) | Motor Only | 1.8° | 2 | 96±2 | E-EDR57A | 500 | - | - | - | 0.43 | 1.45 | |
฿ 4,279.22 | 1 Piece(s) | Available | 6 Day(s) | Set (Motor + Driver) | 1.8° | 2 | 96±2 | - | 500 | VDC:24-80 | 800-51200 | Including motor+driver+3m encoder cable | 0.43 | 1.45 | |
฿ 1,913.64 | 1 Piece(s) | Available | Same day | Single Driver | - | - | - | - | - | VDC:24-80 | 800-51200 | - | - | - |
How can we improve?
How can we improve?