Closed Loop Stepper Motors 42 Series

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part04 CLICK here
Product Description
Stepper Motors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : Motor only, Single Driver and set (Motor + Driver)
● Step Angle (°) : 1.8
● Backlash (°) : 57.5±2 and 66±2 for motor
● Power Voltage (V) : 24-80 VDC
● Rated Current (A) 2.2
[Application]
Stepper Motors are commonly used in various applications in factory automation systems
Product Overview
Dimensional Drawing


Specification Table

| Package Model | Series | Holding Torque (N·m) | Body Length L (mm) | Rated Current (A) | Resistance/Phase (Ω) | Inductance/Phase (mH) | Moment of Inertia (g.cm²) | Power Voltage (V) | Subdivision | Encoder Cable |
| E-42ESTM01+EDR42A+3 | 42 | 0.36 | 57.5±2 | 2.2 | 0.75 | 1.3 | 55 | VDC: 24-80 | 800-51200 | E-ECABLE3M (3m) |
| E-42ESTM01+EDR42A+5 | E-ECABLE5M (5m) | |||||||||
| E-42ESTM02+EDR42A+3 | 0.5 | 66±2 | 1 | 1.8 | 70 | E-ECABLE3M (3m) | ||||
| E-42ESTM02+EDR42A+5 | E-ECABLE5M (5m) |
Product Features

Precautions
1. The driver and the motor are matched one-on-one, requiring no current setting.
2. Stepping Motors, The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. The closed-loop Stepping Motors can be used only when the encoder wire is connected.
5. The motor wiring must be performed in strict accordance with the drawing at the back of the motor.
Example of Use




