(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Lubricators
・ Model type: E-ML1 (MINI), E-ML2 (MAXI)
・ Oil Storage Capacity (cc): 25, 90
・ IN Side, Plumbing Thread Nominal size: 1/8, 1/4, 3/8, 1/2
・ OUT Side, Plumbing Thread Nominal size: 1/8, 1/4, 3/8, 1/2
・ Thread Type: Thread G type
・ Recommended Operating Oil Grade Number: ISO VG32 Equivalent Oil
・ Max. Operating Pressure: 1 MPa (145PSI)
・ Withstanding Pressure: 1.5MPa (215PSI)
・ Applicable fluid: Air
Lubricators Style ① | IN Side Piping Thread Nominal ② | OUT Side Piping Thread Nominal ② | Thread Type of Lubricators ③ | Oil Spray Cup Capacity | Medium | Recommended Operating Oil Grade Number | Max. Operating Pressure | Withstanding Pressure | Temperature Range | Weight (g) |
1 (MINI) | 1 (1/8) | 1 (1/8) | Thread G | 25cc | Air | ISO VG32 Equivalent Oil | 1MPa (145PSI) | 1.5MPa (215PSI) | -5~70℃ | 127 |
2 (1/4) | 2 (1/4) | |||||||||
2 (MAXI) | 2 (1/4) | 2 (1/4) | 90cc | 374 | ||||||
3 (3/8) | 3 (3/8) | |||||||||
4 (1/2) | 4 (1/2) |
Alterations | Code of Lubricators | Spec. | |||||||||||||||||||||||||||||||||||||||||||||||||||
Additional Mating 1PCS Hand Slide Valve (Residual Pressure Valve) | HSV | ![]()
*To purchase a hand slide valve (residual pressure valve) separately, please inquire and place an order with the above part number E-MHSV*. |
Lubricators Style | Lubricators Joint Thread | Flow |
MINI | 1/8 | 500L/Min |
1/4 | 500L/Min | |
MAXI | 1/4 | 2000L/Min |
3/8 | 3000L/Min | |
1/2 | 4000L/Min |
IN Side, Connection Type | G | OUT Side, Connection Type | G | Fluid Used | Air |
---|---|---|---|---|---|
Pressure Regulation Range | 0.15~0.9MPa/20~130PSI | Bracket Provided/Not Provided | Not Provided | Max. Operating Pressure | 1Mpa/145Psi |
Withstanding Pressure | 1.5Mpa/215Psi | Temperature Range(℃) | -5~70 | Recommended Operating Oil | ISO VG32 Equivalent Oil |
Please check the type/dimensions/specifications of the part E-ML1-2-G in the Lubricators series.
Part Number |
---|
E-ML1-1-G |
E-ML2-2-G |
E-ML2-3-G |
E-ML2-4-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Oil Storage Capacity (cm3) | IN Side, Plumbing Thread Nominal | OUT Side, Plumbing Thread Nominal | Weight (g) |
---|---|---|---|---|---|---|---|---|
฿ 173.00 | 1 Piece(s) | Available | 6 Day(s) | 25 | 1/8 | 1/8 | 260 | |
฿ 358.00 | 1 Piece(s) | Available | 6 Day(s) | 90 | 1/4 | 1/4 | 400 | |
฿ 358.00 | 1 Piece(s) | Available | Same day | 90 | 3/8 | 3/8 | 400 | |
฿ 358.00 | 1 Piece(s) | Available | 6 Day(s) | 90 | 1/2 | 1/2 | 400 |
How can we improve?
How can we improve?