(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Air Filters for Positive and Negative Pressure
・ Model type: E-MF (Differential Pressure Type for Positive Pressure), E-MVF (Drainage Not Provided type for Negative Pressure)
・ Drain Storage Capacity (cc): 15, 60
・ IN Side, Plumbing Thread Nominal size: 1/8, 1/4, 3/8, 1/2
・ OUT Side, Plumbing Thread Nominal size: 1/8, 1/4, 3/8, 1/2
・ Thread Type: Thread Rc (PT) type
・ Pressure Regulation Range: 0.15~0.9MPa (20~130PSI)
・ Max. Operating Pressure: 1 MPa (145PSI)
・ Withstanding Pressure: 1.5MPa (215PSI)
・ Applicable fluid: Air
No. | Name | Material | Surface Treatment |
1 | Body | ADC | Coating |
2 | Filter Cup Cartridges | Brass | - |
3 | Filter Cup | PC | - |
4 | E Type Circlip | Carbon Steel | Nickel Plating |
5 | Drainage Valve | Brass | Nickel Plating |
6 | Sealing Ring | Nitrile Rubber | - |
No. | Name | Material | Surface Treatment |
1 | Body | ADC | Coating |
2 | Filter Cup Cartridges | Brass | - |
3 | Filter Cup | PC | - |
4 | E Type Circlip | Carbon Steel | Nickel Plating |
5 | Drainage Valve | Brass | Nickel Plating |
6 | Up-Down Button | POM | - |
7 | Cover | Cold Rolled Plate | Coating |
8 | Sealing Ring | Nitrile Rubber | - |
Drainage Method | Style ① | Piping Thread Nominal ② | Thread Type ③ | Water Filter Cup Capacity | Cartridge Precision | Pressure Regulation Range | Medium | Max. Operating Pressure | Withstanding Pressure | Temperature Range | Weight (g) |
Differential Pressure Type (For Positive Pressure) | 1 (MINI) | 1 (1/8) | Thread G | 15cc | 40μm | 0.15~0.9MPa (20~130PSI) | Air | 1MPa (145PSI) | 1.5MPa (215PSI) | -5~70℃ | 116 |
2 (1/4) | |||||||||||
2 (MAXI) | 2 (1/4) | 60cc | 400 | ||||||||
3 (3/8) | |||||||||||
4 (1/2) | |||||||||||
Without Drainage (For Negative Pressure) | 1 (MINI) | 1 (1/8) | Thread G | 15cc | 40μm | 0.15~0.9MPa (20~130PSI) | Air | 1MPa (145PSI) | 1.5MPa (215PSI) | -5~70℃ | 106 |
2 (1/4) | |||||||||||
2 (MAXI) | 2 (1/4) | 60cc | 386 | ||||||||
3 (3/8) | |||||||||||
4 (1/2) |
Alterations | Code | Spec. | |||||||||||||||||||||||||||||||||||||||||||||||||||
Additional Mating 1PCS Hand Slide Valve (Residual Pressure Valve) | HSV |
*To purchase a hand slide valve (residual pressure valve) separately, please inquire and place an order with the above part number E-MHSV*. |
Style | Joint Thread | Flow |
MINI | 1/8 | 500L/Min |
1/4 | 500L/Min | |
MAXI | 1/4 | 2000L/Min |
3/8 | 3000L/Min | |
1/2 | 4000L/Min |
Part Number |
---|
E-MF1-1-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Nominal for Plumbing Rc (PT) | Drain Cock | Drain Storage Capacity (cm3) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 172.00 | ECONOMY FILTERS FOR AIR | 1 Piece(s) | Available | Same day | 1/8 | e: Differential Pressure Type (For Positive Pressure) | 15 | 260 |
Loading...
Filtration Level | 40µm | Compressed Air Quality | General Quality Dry Air | Type | Standard |
---|---|---|---|---|---|
Connection Type | G | Operating Environment | Standard | How to Connect | Pipe Connection Type |
Ambient Temperature Range(℃) | -5~70 | Pressure Regulation Range | 0.15~0.9Mpa/20~130Psi | Bracket Provided/Not Provided | Not Provided |
Max. Operating Pressure | 1Mpa/145Psi | Withstanding Pressure | 1.5Mpa/215Psi |
Please check the type/dimensions/specifications of the part E-MF1-1-G in the Air Filters For Positive and Negative Pressure series.
Part Number |
---|
E-MF1-2-G |
E-MF2-2-G |
E-MF2-3-G |
E-MF2-4-G |
E-MVF1-1-G |
E-MVF1-2-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Nominal for Plumbing Rc (PT) | Drain Cock | Drain Storage Capacity (cm3) | Weight (g) |
---|---|---|---|---|---|---|---|---|
฿ 172.00 | 1 Piece(s) | Available | Same day | 1/4 | e: Differential Pressure Type (For Positive Pressure) | 15 | 260 | |
฿ 359.00 | 1 Piece(s) | Available | 6 Day(s) | 1/4 | e: Differential Pressure Type (For Positive Pressure) | 60 | 400 | |
฿ 359.00 | 1 Piece(s) | Available | Same day | 3/8 | e: Differential Pressure Type (For Positive Pressure) | 60 | 400 | |
฿ 359.00 | 1 Piece(s) | Available | Same day | 1/2 | e: Differential Pressure Type (For Positive Pressure) | 60 | 400 | |
฿ 171.00 | 1 Piece(s) | Available | 6 Day(s) | 1/8 | a: Drainage Not Provided (For Negative Pressure) | 15 | 260 | |
฿ 171.00 | 1 Piece(s) | Available | 6 Day(s) | 1/4 | a: Drainage Not Provided (For Negative Pressure) | 15 | 260 |
How can we improve?
How can we improve?