(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Material | Surface Treatment |
Stainless steel Equivalent to SUS420 | Not Provided |
Part Number | D | B | VD | C Chamfering | Basic Rated Load | Mounting Dimensions | Mass (g) (Reference) | |||
Type | d | Cr (Dynamic) N | Co (Static) N | Ds (min) | dh (max) | |||||
E-SZV | 3 | 12 | 4 | 9.06 | 0.25 | 542 | 186 | 4.5 | 7.5 | 1.3 |
3 | 14 | 11.06 | 1.9 | |||||||
4 | 12 | 9.06 | 5.5 | 1.2 | ||||||
4 | 14 | 11.06 | 1.8 | |||||||
6 | 16 | 13.06 | 235 | 650 | 7.5 | 10 | 2.1 |
Part Number |
---|
E-SZV3-12 |
E-SZV3-14 |
E-SZV4-12 |
E-SZV4-14 |
E-SZV6-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|
฿ 108.44 | ECONOMY BALL BEARING V | 1 Piece(s) | Available | Same day | 3 | 12 | 542 | 186 | |
฿ 108.44 | ECONOMY BALL BEARING V | 1 Piece(s) | Available | 6 Day(s) | 3 | 14 | 542 | 186 | |
฿ 108.44 | ECONOMY BALL BEARING V | 1 Piece(s) | Available | Same day | 4 | 12 | 542 | 186 | |
฿ 108.44 | ECONOMY BALL BEARING V | 1 Piece(s) | Available | 6 Day(s) | 4 | 14 | 542 | 186 | |
฿ 113.64 | ECONOMY BALL BEARING V | 1 Piece(s) | Available | 6 Day(s) | 6 | 16 | 235 | 650 |
Loading...
Material | Surface Treatment |
Stainless steel Equivalent to SUS420 | Not Provided |
Part Number | D | B | VD | C Chamfering | Basic Rated Load | Mounting Dimensions | Mass (g) (Reference) | |||
Type | d | Cr (Dynamic) N | Co (Static) N | Ds (min) | dh (max) | |||||
E-SZV | 3 | 12 | 4 | 9.06 | 0.25 | 542 | 186 | 4.5 | 7.5 | 1.3 |
3 | 14 | 11.06 | 1.9 | |||||||
4 | 12 | 9.06 | 5.5 | 1.2 | ||||||
4 | 14 | 11.06 | 1.8 | |||||||
6 | 16 | 13.06 | 235 | 650 | 7.5 | 10 | 2.1 |
Width B (or T)(mm) | 4 | Raceway Ring Shape | Ball | Bearing Type | Double Shielded |
---|---|---|---|---|---|
Outer Ring Type | With V-Shaped Groove | Inner/Outer Ring Material | Stainless Steel | Specifications, Environment | Standard / Dust Resistant |
Precision (JIS) | Class 0 | Load Direction | Radial / Thrust Load, Axial | Rolling Element Material | Stainless Steel |
Size Standards | Metric System | Number of Raceway Ring Rows | Single Row |
How can we improve?
How can we improve?