(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Oil Free Bushings Flange Integrated Type/Embedded Flanged Type, E-MUITZ / E-MUIZ from MISUMI.
- Recommended mating shaft for I.D. of Copper oil-free bushing are d8: General use (High Load), e7: General use (Light Load), f8: High precision use, g6: High precision use (Intermittent operation).
- The Copper oil-free bushing E-MUITZ / E-MUIZ series is made of High tensile brass alloy with solid lubricant embedded.
- It is recommended to fix the bushing with anti-rotation screw.
- Accessories: Low head hexagon socket head screws 2 to 4 pcs.
Part Number (![]() ![]() | - | ![]() |
E-MUITZ | - | 30 |
Part Number of Oil Free Bushings | ![]() | Dh7 | Da | L1 | H | T | t | d1 | d2 | P.C.D | F | A | Applicable to Hex Socket Low Head Cap Screw (not provided) | |||||||
![]() | ![]() | |||||||||||||||||||
E-MUIZ (Round Flanged) E-MUITZ (Compact Flanged) | 10 | +0.028 +0.013 | 25 | 30 | 14 | 13.5 | 6 | 29 | 4 | 2.2 | 3.5 | 6 | 21 | - | 21 | M3-10 | ||||
12 | +0.034 +0.016 | 25 | (30) | 18 | 17.5 | 36 | 5 | 3 | 4.5 | 7.5 | 26 | 26 | M4-12 | |||||||
16 | 25* | 30 | 40 | 22 | 21.5 | 40 | 30 | 18 | 24 | |||||||||||
20 | +0.041 +0.020 | 30* | 50 | 28 | 27.5 | 8 | 49 | 6 | 3.7 | 5.5 | 9 | 38 | 22 | 31 | M5-16 | |||||
30 | 35 | (60) | 38 | 37.5 | 10 | 63 | 8 | 4.2 | 6.6 | 11 | 50 | 30 | 40 | M6-20 | ||||||
35 | +0.050 +0.025 | 50* | 44 | 43.5 | 69 | 56 | 36 | 43 | ||||||||||||
40 | 60 | 50 | 49.5 | 13 | 82 | 10 | 5.2 | 9 | 14 | 66 | 38 | 54 | M8-25 |
Combined design
Shaft diameter tolerance | Holder diameter tolerance | ||
Measurement | Measurement Tolerance | Holder Diameter | H7 |
2 | 0 -0.005 | 7∼10 | +0.015 0 |
3 | |||
4 | 11∼14 | +0.018 0 | |
5 | |||
6 | 15∼18 | +0.018 0 | |
8 | |||
10 | 19∼24 | +0.021 0 | |
12 |
The shaft is heat-treated and then machined.Due to heat treatment, the hardness of the female screw machining part ± 10mm before and after may decrease (see example below).
In addition, the heat treatment area is not within the guaranteed range of the outer diameter dimensional tolerance.When calculating the stroke, subtract the dimensions of the heat treated part.
When shipping miniature ball bushings, anti-rust oil is applied. Please wash and dry them, then apply grease before use.
Depending on the usage environment, replenish lithium soap-based grease (such as Alubania Grease S2 made by Showa Shell Sekiyu) as needed.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) | Dimension H (mm) | Width Across Flats (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 479.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 14 | 25 | 29 | 20 | |
฿ 562.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | 30 | 29 | 20 | |
฿ 516.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 12 | 18 | 25 | 36 | 24 | |
฿ 546.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 12 | 18 | 30 | 36 | 24 | |
฿ 592.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 16 | 22 | 30 | 40 | 28 | |
฿ 670.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 16 | 22 | 40 | 40 | 28 | |
฿ 887.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 20 | 28 | 50 | 49 | 34 | |
฿ 862.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 30 | 38 | 35 | 63 | 44 | |
฿ 1,234.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 30 | 38 | 60 | 63 | 44 | |
฿ 1,599.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 40 | 50 | 60 | 82 | 56 | |
฿ 390.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | 25 | 29 | - | |
฿ 446.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | 30 | 29 | - | |
฿ 422.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 12 | 18 | 25 | 36 | - | |
฿ 459.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 16 | 22 | 25 | 40 | - | |
฿ 484.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 16 | 22 | 30 | 40 | - | |
฿ 569.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 16 | 22 | 40 | 40 | - | |
฿ 535.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 20 | 28 | 30 | 49 | - | |
฿ 718.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 20 | 28 | 50 | 49 | - | |
฿ 671.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 30 | 38 | 35 | 63 | - | |
฿ 815.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 35 | 44 | 50 | 69 | - | |
฿ 1,248.00 | ECONOMY OIL FREE BUSH | 1 Piece(s) | Available | 6 Day(s) | 40 | 50 | 60 | 82 | - |
Loading...
Type | Flange Integrated | Metal Type | High-Tensile Brass Alloy | Environment | Standard / In Oil |
---|---|---|---|---|---|
Mounting Shaft Fits | d8 / e7 / g6 / f8 | Lubrication | Unlubricated / Regular Lubrication | Max. Allowable Surface Pressure P(N/mm2) | 29 |
Maximum Allowable Velocity(m/s) | 0.5 | Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Max. Allowable PV Value(N/mm2•m/s) | 1.65 |
Operating Temperature Range(°C) | -40::150 | Type | Embedded Flanged Type |
How can we improve?
How can we improve?