Oil Free Bushings Flange Integrated Type Copper Alloy Center Flanged Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Oil Free Bushings Flange Integrated Type Copper Alloy Center Flanged Type, E-MUCTZ / E-MUCZ from MISUMI.
- Recommended mating shaft for I.D. of Copper oil-free bushing are d8: General use (High Load), e7: General use (Light Load), f8: High precision use, g6: High precision use (Intermittent operation).
- The Copper oil-free bushing E-MUCTZ / E-MUCZ series is made of High tensile brass alloy with solid lubricant embedded.
- It is recommended to fix the bushing with anti-rotation screw.
- Accessories: Low head hexagon socket head screws 2 to 4 pcs.
Dimensional Drawing of Oil Free Bushings
Specification Table of Oil Free Bushings
Follow the selection procedure Oil Free Bushings
~
to select the type and parameters before ordering.Part Number ( Type of Oil Free Bushings· d) | - | L |
| E-MUCTZ | - | 20 |
| Part Number of Oil Free Bushings | L | Dh7 | Da | L1 | H | T | t | d1 | d2 | P.C.D. | F | A | Accessories Low head hexagon socket head screws (Economy series without fittings) | ||||||||||
Type of Oil Free Bushings | dF7 | ||||||||||||||||||||||
| Center Flanged Type - H Type E-MUCTZ | 8 | +0.028 +0.013 | 20 | 12 | 0 -0.018 | 11.5 | 5 | 27 | 4 | 2.2 | 3.5 | 6 | 19 | - | 19 | M3-10×2 | |||||||
| 10 | 25 | 14 | 13.5 | 6 | 29 | 21 | 21 | ||||||||||||||||
| 12 | +0.034 +0.016 | 25 | 18 | 17.5 | 36 | 5 | 3 | 4.5 | 7.5 | 26 | 26 | M4-12×2 | |||||||||||
| 16 | 35 | 40 | 22 | -0.021 | 21.5 | 40 | 30 | 18 | 24 | M4-12×4 | |||||||||||||
| 20 | +0.041 +0.020 | 50 | 28 | 27.5 | 8 | 49 | 6 | 3.7 | 5.5 | 9 | 38 | 22 | 31 | M5-16×4 | |||||||||
| 25 | 60 | 33 | 0 -0.025 | 32.5 | 54 | 43 | 25 | 35 | |||||||||||||||
| 30 | 70 | 38 | 37.5 | 10 | 63 | 8 | 4.2 | 6.6 | 11 | 50 | 30 | 40 | M6-20×4 | ||||||||||
| 40 | +0.050 +0.025 | 80 | 50 | 49.5 | 13 | 82 | 10 | 5.2 | 9 | 14 | 66 | 38 | 54 | M8-25×4 | |||||||||
| Part Number | L | Dh7 | Da | L1 | H | T | t | d1 | d2 | P.C.D. | F | A | Accessories Low head hexagon socket head screws (Economy series without fittings) | ||||||||||
Type | dF7 | ||||||||||||||||||||||
| Center Flanged Type - Round Flanged E-MUCZ | 16 | +0.034 +0.016 | 30 | 22 | 0 -0.021 | 21.5 | 6 | 40 | 5 | 3 | 4.5 | 7.5 | 30 | 18 | 24 | M4-12×4 | |||||||
| 20 | +0.041 +0.020 | 50 | 28 | 27.5 | 8 | 49 | 6 | 3.7 | 5.5 | 9 | 38 | 22 | 31 | M5-16×4 | |||||||||
| 25 | 60 | 33 | 0 -0.025 | 32.5 | 54 | 43 | 25 | 35 | |||||||||||||||
[ ! ]Precautions for use of Oil Free Bushings
·Recommended matching shaft for I.D. F7 type d8: General use (high load) f8: High accuracy use e7: General use (light load) g6: High accuracy use (intermittent operation)
·It is recommended to fix the bushing with anti-rotation screw.
[ M ] Material of Oil Free Bushings: High strength brass alloy
Embedded solid lubricant
[ A ] Accessories: Low head hexagon socket head screws 2 to 4 pcs
Product Overview of Oil Free Bushings
2. Can withstand greater heavy loads than ball bearings.
3. It can be used in ‘high’ and ‘low temperature’ temperature conditions.
4. Compared to ball bearings, the bush thickness is thinner and saves space.
5. Applicable to linear motion and rotary motion.

Product Features of Oil Free Bushings
Feature 2: Best suited for use in medium load, low speed driving conditions.
Feature 3: It can demonstrate excellent wear resistance in areas where oil film formation is difficult, such as reciprocating motion and frequent starting and stopping.
■Precision positioning with 7 levels of inner diameter tolerance is more accurate
・Oil Free Bushings, Misumi economic type has the same inspection standards as MISUMI standard products, and quality inspection is performed before factory shipment to provide products suitable for users.
■Comparison of specifications (take straight type as an example)

Specification Overview of Oil Free Bushings



- When assembling, be careful to remove foreign substances from the surface.
- Applying lubricant to the grinding part before assembly can shorten the break-in period and is advantageous for machine operation.
- During assembly, operate slowly and knocking is strictly prohibited to avoid damaging the bearing and causing deformation.
Use Cases of Oil Free Bushings
Caution of Oil Free Bushings
Model selection and precautions for use of Oil Free Bushings
Combined design
- MISUMI miniature ball bush units are recommended to use heat-treated shafts.
- It is recommended to select the holder tolerance as H7 for Misumi miniature ball bushing units.
| Shaft diameter tolerance | Holder diameter tolerance | ||
| Measurement | Measurement Tolerance | Holder Diameter | H7 |
| 2 | 0 -0.005 | 7∼10 | +0.015 0 |
| 3 | |||
| 4 | 11∼14 | +0.018 0 | |
| 5 | |||
| 6 | 15∼18 | +0.018 0 | |
| 8 | |||
| 10 | 19∼24 | +0.021 0 | |
| 12 | |||
Machining heat treatment range of Oil Free Bushings
The shaft is heat-treated and then machined.Due to heat treatment, the hardness of the female screw machining part ± 10mm before and after may decrease (see example below).
In addition, the heat treatment area is not within the guaranteed range of the outer diameter dimensional tolerance.When calculating the stroke, subtract the dimensions of the heat treated part.

Lubrication of Oil Free Bushings
When shipping miniature ball bushings, anti-rust oil is applied. Please wash and dry them, then apply grease before use.
Depending on the usage environment, replenish lithium soap-based grease (such as Alubania Grease S2 made by Showa Shell Sekiyu) as needed.
2. More resistant to heavy loads than rolling bearings.
3. Can be used under severe conditions of "high" and "low" temperatures.
4. Bushings are thin and space-saving, compared to rolling bearings.
5. Can be used for linear and rotary motions.

Feature 2: Ideal for use in heavy-duty and low-speed operating conditions.
Feature 3: Excellent wear resistance in areas where it is difficult to form an oil film, such as reciprocating movements and frequent starts and stops.
・Even for MISUMI economy series, the inspection standard is the same as that of MISUMI standard products, and factory inspection is carried out to provide users with products that meet the catalog specifications.
・R chamfer, which facilitates installation
・The standard load and operating speed of the catalog are ensured, so it can be used with peace of mind.
- When assembling, check that there are no foreign objects on the surface.
- The sliding surface may become black or grey-black after use due to the oil film formed by the solid lubricant. Do not scrub it and use as usual.
- Before assembly, if the lubricant is applied to the grinding parts, it can shorten the running-in period and facilitate the operation of the machine.
- When assembling, it should be pressed in slowly. Knocking is strictly prohibited to avoid damaging the bearings and causing deformation.
d)
