Cable Carriers With Open-Close Flap Separator

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Product Overview
It is a vertical separator for use in combination with MISUMI economy series medium-load cable carrier.
①Main material: Nylon
②It can only be mounted in cable carrier designated by MISUMI, suitable for interior height 15mm and above, (cable carrier body:
)

①Main material: Nylon
②It can only be mounted in cable carrier designated by MISUMI, suitable for interior height 15mm and above, (cable carrier body:
)
Dimensional Drawing

Specification Table
| Vertical Separator Part Number | Mating MISUMI Cable Carrier TYPE | Interior Height (mm) | Vertical Separator Width (mm) | Vertical Separator Thickness (mm) |
| C-M15.1S | C-MPU15/C-MPD15 | 15 | 6 | 1.5 |
| C-M20.1S | C-MPU20/C-MPD20 | 20 | 8 | |
| C-M32.1S | C-MPU32/C-MPD32 | 32 | 10 |
Product Features
Separators are added by opening the crossbar, easy to operate, and flexible wiring.
Separators can prevent interference between cables/air tubes inside the cable carrier

Separators can prevent interference between cables/air tubes inside the cable carrier

Example of Use

Mainly used in electronics and semiconductor industries
Can be combined with robot/drag chain cables