(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
-The output shaft of Economy series Aluminum Alloy Embedded Actuators E-MGT5 Series is 7mm in diameter.
-The product only includes the main unit, not the driver and coupling, which must be purchased separately.
-The product comes with a sensor kit, for which only mounting direction needs to be selected.
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 |
L | 270.5 | 320.5 | 370.5 | 420.5 | 470.5 | 520.5 | 570.5 | 620.5 | 670.5 | 720.5 | 770.5 | 820.5 | 870.5 | 920.5 | 970.5 | 1020.5 |
A | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 |
M | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 |
N | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 |
P | 25 | 75 | 125 | 175 | 225 | 275 | 325 | 375 | 425 | 475 | 525 | 575 | 625 | 675 | 725 | 775 |
Mass (kg) | 1.65 | 1.79 | 1.92 | 2.11 | 2.39 | 2.5 | 2.52 | 2.75 | 2.86 | 2.95 | 3.15 | 3.28 | 3.44 | 3.58 | 3.71 | 4.09 |
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 |
L | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 |
A | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 |
M | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 |
N | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 |
P | 25 | 75 | 125 | 175 | 225 | 275 | 325 | 375 | 425 | 475 | 525 | 575 | 625 | 675 | 725 | 775 |
Mass (kg) | 1.68 | 1.80 | 2.03 | 2.14 | 2.42 | 2.53 | 2.58 | 2.78 | 2.89 | 2.98 | 3.18 | 3.31 | 3.47 | 3.60 | 3.74 | 4.12 |
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 |
L | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 |
A | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 |
M | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 |
N | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 |
P | 25 | 75 | 125 | 175 | 225 | 275 | 325 | 375 | 425 | 475 | 525 | 575 | 625 | 675 | 725 | 775 |
Mass (kg) | 1.68 | 1.80 | 2.03 | 2.14 | 2.42 | 2.53 | 2.58 | 2.78 | 2.89 | 2.98 | 3.18 | 3.31 | 3.47 | 3.60 | 3.74 | 4.12 |
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 |
L | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 |
A | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 | 25 | 75 |
M | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 |
N | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 |
P | 25 | 75 | 125 | 175 | 225 | 275 | 325 | 375 | 425 | 475 | 525 | 575 | 625 | 675 | 725 | 775 |
Mass (kg) | 1.68 | 1.80 | 2.03 | 2.14 | 2.42 | 2.53 | 2.58 | 2.78 | 2.89 | 2.98 | 3.18 | 3.31 | 3.47 | 3.60 | 3.74 | 4.12 |
Components | Body | Internal Guide Rail | Ball Screw | Nut | Slide Block | Cover |
![]() | Aluminum Alloy6063 | Bearing Steel Gcr15 | Bearing Steel Gcr15 | 20CrMo | Aluminum Alloy6063 | Stainless Steel |
![]() | Clear Anodized | Heat Treatment | - | - | - | - |
Environment | Drive | Series | Body Width | Positioning Repeatability (mm) | Ball Screw Specification (C7) | Motor Output (W) | Maximum Handling Weight (kg) | Maximum Thrust (N) | ||
Screw Shaft Dia (mm) | Lead (mm) | Horizontal | Vertical | |||||||
General Purpose | Ball Screw | E-MGT5 | 54 | ±0.01 | 12 | 5 | 100 | 30 | 10 | 341 |
10 | 15 | 5 | 170 | |||||||
E-MGT8 | 82 | ±0.01 | 16 | 5 | 200 | 50 | 15 | 683 | ||
10 | 30 | 8 | 341 | |||||||
20 | 18 | 3 | 173 | |||||||
5 | 400 | 50 | 15 | 1388 | ||||||
10 | 30 | 8 | 694 | |||||||
20 | 18 | 3 | 374 |
Series | Motor Output (W) | Lead (mm) | Maximum Velocity (mm/sec) | ||||||||||||||||||||||
Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | |||
E-MGT5 | 100 | 5 | 250 | 225 | 200 | 175 | 150 | ||||||||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | ||||||||||||||||||||
E-MGT8 | 200 | 5 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | 75 | |||||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | 150 | |||||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 | 300 | |||||||||||||||||
400 | 5 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | 75 | ||||||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | 150 | |||||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 | 300 |
Part No. | Positioning Repeatability (mm) | Maximum Handling Weight (kg) | Maximum velocity (mm/sec) | Rated Thrust (N) | |||||||
Series | ![]() (mm) | ![]() (50m incremental) | ![]() | ![]() | ![]() | ![]() | Horizontal | Vertical | |||
E-MGT5 | 5 | 50~800 | BC (Direct Connection) BM (On Lower Side) BL (On Left Side) BR (On Right Side) | M (Mitsubishi) P (Panasonic) Y (Yasukawa) T (Delta electronics) C (Self Provided) | 10 (100W) | C (Motor Side) D (Opposite Motor Side) | ±0.01 | 30 | 10 | 250 | 341 |
10 | 15 | 5 | 500 | 170 |
Horizontal Mount | A | B | C | |
Lead 5 | 10kg | 650 | 75 | 100 |
20kg | 440 | 32 | 45 | |
30kg | 270 | 19 | 25 | |
Lead 10 | 10kg | 600 | 145 | 185 |
20kg | 370 | 70 | 85 | |
30kg | 250 | 42 | 52 |
Wall Mount | A | B | C | |
Lead 5 | 10kg | 100 | 75 | 650 |
20kg | 45 | 32 | 420 | |
30kg | 25 | 19 | 260 | |
Lead 10 | 5kg | 180 | 145 | 600 |
10kg | 85 | 70 | 370 | |
15kg | 52 | 42 | 250 |
Vertical Mount | A | C | |
Lead 5 | 6kg | 145 | 145 |
8kg | 110 | 110 | |
10kg | 90 | 90 | |
Lead 10 | 1kg | 800 | 800 |
3kg | 260 | 260 | |
5kg | 155 | 155 |
Horizontal Mount | |
MY | 103 |
MP | 103 |
MR | 144 |
Brand | Motor Code | With/Without Brake | Motor Output | Voltage | Servo Motor Model | Servo Amplifier Model |
Mitsubishi | M | Without brake (Horizontal use) | 100W | 220V | HG-KR12 | MR-J4-10A |
With brake (Vertical use) | 100W | 220V | HG-KR13B | MR-J4-10A | ||
Panasonic | P | Without brake (Horizontal use) | 100W | 220V | MSMF012L1U2M | MADLN05SG |
With brake (Vertical use) | 100W | 220V | MSMF012L1U2M | MADLN05SG | ||
Yasukawa | Y | Without brake (Horizontal use) | 100W | 220V | SGM7J01AFC6S | SGD7SR90A00A002 |
With brake (Vertical use) | 100W | 220V | SGM7J01AFC6E | SGD7SR90A00A002 | ||
Delta Electronics | T | Without brake (Horizontal use) | 100W | 220V | ECMA-C20101ES | ASD-B2-0121-B |
With brake (Vertical use) | 100W | 220V | ECMA-C20101ES | ASD-B2-0121-B |
Application Industry | Semiconductor |
Purpose | Moving assembly unit using a Economy series single-axis actuator |
![]() |
Application Industry | LCD detection |
Purpose | Focus adjustment mechanism according to the size of the subject |
![]() |
Application Industry | Detection |
Purpose | Multi-axis mechanism using Economy series single-axis actuators. It supports multi-point inspection and equipment that inspects multiple workpieces at the same time |
![]() |
Part Number |
---|
E-MGT5-L5-[50-800/50]-[BC,BL,BM,BR]-M10-[C,D] |
E-MGT5-L5-[50-800/50]-[BC,BL,BM,BR]-P10-[C,D] |
E-MGT5-L5-[50-800/50]-[BC,BL,BM,BR]-T10-[C,D] |
E-MGT5-L5-[50-800/50]-[BC,BL,BM,BR]-Y10-[C,D] |
E-MGT5-L10-[50-800/50]-[BC,BL,BM,BR]-M10-[C,D] |
E-MGT5-L10-[50-800/50]-[BC,BL,BM,BR]-P10-[C,D] |
E-MGT5-L10-[50-800/50]-[BC,BL,BM,BR]-T10-[C,D] |
E-MGT5-L10-[50-800/50]-[BC,BL,BM,BR]-Y10-[C,D] |
E-MGT5-L20-[50-800/50]-[BC,BL,BM,BR]-M10-[C,D] |
E-MGT5-L20-[50-800/50]-[BC,BL,BM,BR]-P10-[C,D] |
E-MGT5-L20-[50-800/50]-[BC,BL,BM,BR]-T10-[C,D] |
E-MGT5-L20-[50-800/50]-[BC,BL,BM,BR]-Y10-[C,D] |
E-MGT5-L20-[50-800/50]-[BC,BL,BM,BR]-Z-[C,D] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Lead (mm) | Lead | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 5 | - | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M10 Mitsubishi 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 5 | - | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P10 Panasonic 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 5 | - | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T10 Delta 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 5 | - | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y10 Yaskawa 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | - | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M10 Mitsubishi 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | - | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P10 Panasonic 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | - | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T10 Delta 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | - | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y10 Yaskawa 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M10 Mitsubishi 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P10 Panasonic 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T10 Delta 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y10 Yaskawa 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 800 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customers | C Motor Side / D Motor Opposite Side |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±10 | Cable | Not Provided | Number of Tables | 1 pc. |
How can we improve?
How can we improve?