(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
(JIS Class 1)
(JIS Class 3)
(Fine)
(Thin Type)
Type | Body Material | Cleaning Method | |||||||
Type | |||||||||
JIS Class 1 | JIS Class 1 | JIS Class 3 | Fine | Thin and fine | Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
(Right-Hand Thread) | (Left-Hand Thread) | (Right-Hand Thread) | (Right-Hand Thread) | (Right-Hand Thread) | |||||
SL-SLBNR | SL-SLBNL | SL-SKNTR | SL-SANN | SL-STNTR | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-SLBNR | SH-SLBNL | SH-SKNTR | SH-SANN | SH-STNTR | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SLBNR | SHD-SLBNL | SHD-SKNTR | SHD-SANN | SHD-STNTR | Electrolytic polishing + precision cleaning |
Part Number |
SL-SANN4−0.5 SH-SLBNR10 SHD-SKNTR12 |
M | (Coarse) Pitch | B | (e) | T | T1 |
2 | 0.4 | 4 | 4.6 | 1.6 | 1.2 |
2.5 | 0.45 | 5 | 5.8 | 2 | 1.6 |
2.6 | 0.45 | 5 | 5.8 | 2 | 1.6 |
3 | 0.5 | 5.5 | 6.4 | 2.4 | 1.8 |
4 | 0.7 | 7 | 8.1 | 3.2 | 2.4 |
5 | 0.8 | 8 | 9.2 | 4 | 3.2 |
6 | 1.0 | 10 | 11.5 | 5 | 3.6 |
8 | 1.25 | 13 | 15 | 6.5 | 5 |
10 | 1.5 | 17 | 19.6 | 8 | 6 |
12 | 1.75 | 19 | 21.9 | 10 | 7 |
16 | 2.0 | 24 | 27.7 | 13 | 10 |
20 | 2.5 | 30 | 34.6 | 16 | 12 |
24 | 3.0 | 36 | 41.6 | 19 | 14 |
Part Number | |
Type | M |
SL-SLBNR SH-SLBNR SHD-SLBNR (M2 to M20) SL-SKNTR SH-SKNTR SHD-SKNTR (M3 to M24) | 2 |
2.5 | |
2.6 | |
3 | |
4 | |
5 | |
6 | |
8 | |
10 | |
12 | |
16 | |
20 | |
24 |
Part Number | B | (e) | T | |
Type | M (Fine) | |||
SL-SANN SH-SANN SHD-SANN | 4−0.5 | 7 | 8.1 | 4 |
5−0.5 | 8 | 9.2 | ||
6−0.75 | 10 | 11.5 | ||
8−0.75 | 13 | 15 | 5 | |
10−1.0 | 17 | 19.6 | 6 | |
12−1.0 | 19 | 21.9 | 6 | |
16−1.5 | 24 | 27.7 | 8 | |
20−1.5 | 30 | 34.6 | 10 |
Part Number | |
Type | M |
SL-SLBNL SH-SLBNL SHD-SLBNL | 3 |
4 | |
5 | |
6 | |
8 | |
10 | |
12 | |
16 |
Part Number | B | (e) | |
Type | M−P−T2 | ||
SL-STNTR SH-STNTR SHD-STNTR | 6−0.75-1.5 | 8 | 9.2 |
6−0.75−2 | 9 | 10.4 | |
8−0.75−2 | 10 | 11.5 | |
10−0.75−2 | 14 | 16.2 | |
10−1.0−2 | 14 | 16.2 | |
10−1.0−3 | 14 | 16.2 | |
10−1.0−4 | 14 | 16.2 | |
12−1.0−2 | 14 | 16.2 | |
12−1.0−3 | 17 | 19.6 | |
12−1.0−4 | 17 | 19.6 | |
16−1.0−2.5 | 19 | 21.9 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SKNTR3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Characteristics/Applications | Thread Type | Applications, Functions | Hex Nut Type | Cleaning Method | Pitch P (mm) | Thickness T2 (mm) | Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 126.60 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | 3 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Conductive / Antistatic / Non-magnetic / Heat Resistance | [Metric, Coarse] Metric, Coarse (Right) | - | JIS Class 3 | Precision Cleaning | 0.5 | 1.8 | M3 |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Material | SUS304 Equivalent | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Material Details | SUS304 Equivalent | Surface Treatment (Details) | Not Provided |
Material Certificate | Available | Standard Name (Material) | Stainless Steel |
Please check the type/dimensions/specifications of the part SH-SKNTR3 in the [Clean & Pack] Nut - Single Item series.
Part Number |
---|
SH-SANN20-1.5 |
SH-SANN4-0.5 |
SH-SANN5-0.5 |
SH-SKNTR4 |
SH-SKNTR5 |
SH-SKNTR6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread (M) | Characteristics/Applications | Thread Type | Applications, Functions | Hex Nut Type | Cleaning Method | Pitch P (mm) | Thickness T2 (mm) | Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 442.11 | 1 Piece(s) | Available | 7 Day(s) | 20 | Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant / Clean Washed / Non-magnetic / Heat Resistance | [Metric, Fine] Metric, Fine (Right) | - | - | Precision Cleaning | 1.5 | 10 | M20 | |
฿ 120.57 | 1 Piece(s) | Available | 7 Day(s) | 4 | Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant / Clean Washed / Non-magnetic / Heat Resistance | [Metric, Fine] Metric, Fine (Right) | - | - | Precision Cleaning | 0.5 | 4 | M4 | |
฿ 120.57 | 1 Piece(s) | Available | 7 Day(s) | 5 | Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant / Clean Washed / Non-magnetic / Heat Resistance | [Metric, Fine] Metric, Fine (Right) | - | - | Precision Cleaning | 0.5 | 4 | M5 | |
฿ 126.60 | 1 Piece(s) | Available | 7 Day(s) | 4 | Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant / Clean Washed / Non-magnetic / Heat Resistance | [Metric, Coarse] Metric, Coarse (Right) | - | JIS Class 3 | Precision Cleaning | 0.7 | 2.4 | M4 | |
฿ 131.77 | 1 Piece(s) | Available | 7 Day(s) | 5 | Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant / Clean Washed / Non-magnetic / Heat Resistance | [Metric, Coarse] Metric, Coarse (Right) | - | JIS Class 3 | Precision Cleaning | 0.8 | 3.2 | M5 | |
฿ 131.77 | 1 Piece(s) | Available | 7 Day(s) | 6 | Low Dust Generation / Conductive / Antistatic / Corrosion Resistant / Chemical Resistant / Clean Washed / Non-magnetic / Heat Resistance | [Metric, Coarse] Metric, Coarse (Right) | - | JIS Class 3 | Precision Cleaning | 1 | 3.6 | M6 |
How can we improve?
How can we improve?