(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
Flat | Pilot | Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-WLS | SL-WLHS | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-WLS | SH-WLHS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-WLS | SHD-WLHS | Electrolytic polishing + precision cleaning |
Part Number |
SL-WLS10 |
SH-WLS3 |
SHD-WLHS4 |
Part Number | D | T | K | W | Applicable Screw | |
Type | No. | |||||
SL-WLS SH-WLS SHD-WLS | 3 | 18 | 3 | 5 | 3.5 | M3 |
4 | 20 | 6 | 4.5 | M4 | ||
5 | 22 | 7 | 5.5 | M5 | ||
6 | 26 | 8 | 6.6 | M6 | ||
8 | 30 | 10 | 9 | M8 | ||
10 | 38 | 4 | 12 | 11 | M10 | |
12 | 46 | 5 | 16 | 14 | M12 |
Part Number | D | D1 | T | K | W | Applicable Screw | |
Type | No. | ||||||
SL-WLHS SH-WLHS SHD-WLHS | 4 | 20 | 14 | 3 | 6 | 4.5 | M4 |
5 | 22 | 16 | 7 | 5.5 | M5 | ||
6 | 26 | 18 | 8 | 6.6 | M6 | ||
8 | 30 | 22 | 10 | 9 | M8 | ||
10 | 38 | 28 | 4 | 12 | 11 | M10 | |
12 | 46 | 36 | 5 | 16 | 14 | M12 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
I.D. Shape | Slotted Hole, Notched | Shape | Flanged | Material | SUS316 |
---|---|---|---|---|---|
Surface Treatment | Not Provided | I.D. Tolerance | +0.3~+0.1 | Thickness / Length Tolerance | ±0.1 |
O.D. Tolerance | 0~-0.2 | Sale Type | Single Item | Dimension Configuration Type | Dimension Selectable |
Hardness(HRC) | Unhardened | Accuracy | Standard Grade | 材質証明書 | 対象 |
材質証明書:材質 | SUS304 |
Please check the type/dimensions/specifications of the part SH-WLS5 in the [Clean & Pack] Slotted Hole Washer series.
Part Number |
---|
SH-WLHS5 |
SH-WLHS6 |
SH-WLHS8 |
SH-WLS6 |
SH-WLS8 |
SHD-WLHS10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | O.D. (mm) | Shape | Applicable Screw |
---|---|---|---|---|---|---|---|
฿ 212.44 | 1 Piece(s) | Available | 7 Day(s) | 22 | Pilot | M5 | |
฿ 232.54 | 1 Piece(s) | Available | 7 Day(s) | 26 | Pilot | M6 | |
฿ 252.63 | 1 Piece(s) | Available | 7 Day(s) | - | Pilot | M8 | |
฿ 209.57 | 1 Piece(s) | Available | 7 Day(s) | 26 | Flat | M6 | |
฿ 229.67 | 1 Piece(s) | Available | 7 Day(s) | - | Flat | M8 | |
฿ 393.30 | 1 Piece(s) | Available | 7 Day(s) | 38 | Pilot | M10 |
How can we improve?
How can we improve?