(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Precision-cleaned products for use in clean environments such as cleanrooms are now available.
Can be used in a cleanroom (cleanliness class 10 to 10,000). Electrolytic polishing + precision cleaning is recommended for vacuum applications.
"Precision Cleaning" and "Electropolishing + Precision Cleaning" can be specified by the part number.
Part Number for Precision Cleaning: SH-□□
Electrolytic polishing + precision cleaning: SHD-□□
* Can be ordered from 1 piece.
·Uncleaned products (standard products) have oil (anti-rust oil) attached to the surface and have an anti-rust effect. However, they are not suitable for cleanroom environments.
·Precision-cleaned products are suitable for clean environments because oil and particles are removed. The anti-rust effect is reduced by removing the oil.
·In electrolytic polishing + precision cleaning, oil removal and electrolytic polishing of metal surfaces further remove particles and reduce outgas.
In the case of stainless steel, a passivation film is formed on the surface, increasing the anti-rust effect.
Type | Body Material | Cleaning Method | |||
Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SH-FRSNUT | SUS304 Equivalent | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
SHD-FRSNUT | Electrolytic polishing + precision cleaning |
Part Number |
SH-FRSNUT5 SHD-FRSNUT8 |
Part Number | (Coarse) | D | B | (e) | T | T1 (Min.) | |
Type | M | ||||||
SH-FRSNUT SHD-FRSNUT | 3 | 0.5 | 8 | 5.5 | 6.3 | 3.7 | 1 |
4 | 0.7 | 10 | 7 | 8 | 4.2 | 0.8 | |
5 | 0.8 | 12 | 8 | 9.2 | 5.5 | 1.1 | |
6 | 1 | 13 | 10 | 11.5 | 6 | 1.5 | |
8 | 1.25 | 17 | 12 | 13.8 | 7.5 | 1.5 | |
10 | 1.5 | 19 | 14 | 16.2 | 9 | 1.8 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-FRSNUT3 |
SH-FRSNUT4 |
SH-FRSNUT5 |
SH-FRSNUT6 |
SH-FRSNUT8 |
SH-FRSNUT10 |
SHD-FRSNUT3 |
SHD-FRSNUT4 |
SHD-FRSNUT5 |
SHD-FRSNUT6 |
SHD-FRSNUT8 |
SHD-FRSNUT10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) |
---|---|---|---|---|---|---|
฿ 140.67 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | 3 | |
฿ 146.41 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | 4 | |
฿ 146.41 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | 5 | |
฿ 149.28 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | - | |
฿ 149.28 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | - | |
฿ 155.02 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | - | |
฿ 149.28 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | 3 | |
฿ 155.02 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | 4 | |
฿ 155.02 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | 5 | |
฿ 157.89 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | - | |
฿ 157.89 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | - | |
฿ 163.64 | CLEAN_NUTS | 1 Piece(s) | Available | 7 Day(s) | - |
Loading...
Material | SUS304 Equivalent | Surface Treatment | Not Provided | Thread Type | Metric, Coarse |
---|---|---|---|---|---|
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Surface Treatment (Details) | Not Provided | Shape Detail | Flanged Nuts |
Material Certificate | Available | Material Certificate: Material | SUS304 Equivalent |
How can we improve?
How can we improve?