(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-FNT | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-FNT | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-FNT | Electrolytic polishing + precision cleaning |
Part Number |
SL-FNT8 |
SH-FNT10 |
SHD-FNT20 |
Part Number | H | h | B | A (min.) | T (min.) | (e) (Approx.) | r (Approx.) | |
Type | M (Coarse) | |||||||
SL-FNT SH-FNT SHD-FNT | 3 | 5 | 2.4 | 5.5 | 4.6 | 0.3 | 6.1 | 0.5 |
4 | 6.2 | 3.2 | 7 | 5.6 | 0.6 | 8.1 | 0.5 | |
5 | 7.5 | 4 | 8 | 6.6 | 9.2 | |||
6 | 9.5 | 5 | 10 | 8.5 | 11.5 | |||
8 | 12.5 | 6.5 | 13 | 11.5 | 0.8 | 15 | ||
10 | 15.5 | 8 | 17 | 14.5 | 1 | 19.6 | ||
12 | 18.5 | 10 | 19 | 16.5 | 1.2 | 21.9 | 1 | |
16 | 24 | 13 | 24 | 21.5 | 1.6 | 27.7 | ||
20 | 29 | 16 | 30 | 26.5 | 34.6 | |||
24 | 35.5 | 19 | 36 | 32.5 | 2 | 41.6 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Material | SUS304 Equivalent | Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
---|---|---|---|---|---|
Material Certificate | Available | Material Certificate: Material | SUS304 Equivalent |
Please check the type/dimensions/specifications of the part SH-FNT5 in the [Clean & Pack] Domed (Acorn) Nut series.
Part Number |
---|
SH-FNT20 |
SH-FNT24 |
SH-FNT3 |
SH-FNT6 |
SH-FNT8 |
SHD-FNT10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread (M) | Applications, Functions |
---|---|---|---|---|---|---|
฿ 204.11 | 1 Piece(s) | Available | 7 Day(s) | 20 | - | |
฿ 335.31 | 1 Piece(s) | Available | 7 Day(s) | - | - | |
฿ 86.41 | 1 Piece(s) | Available | 7 Day(s) | 3 | - | |
฿ 89.28 | 1 Piece(s) | Available | 7 Day(s) | 6 | - | |
฿ 89.28 | 1 Piece(s) | Available | 7 Day(s) | 8 | - | |
฿ 109.67 | 1 Piece(s) | Available | 7 Day(s) | 10 | - |
How can we improve?
How can we improve?