(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Material | Cleaning Method | ||||
Body Material | Friction Ring Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-UNUTSZ | SUS304 or Equivalent | SUS301 | Degreasing | General environment | Anti-rust packing | General environment |
SH-UNUTSZ | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-UNUTSZ | Electrolytic polishing + precision cleaning |
Part Number |
SL-UNUTSZ10 |
SH-UNUTSZ4 |
SHD-UNUTSZ8 |
M | Pitch | S | h | m | (e) | ||
Reference Dim. | Tolerance | Reference Dim. | Tolerance | ||||
4 | 0.7 | 7 | 0 −0.2 | 3.8 | ±0.3 | 3 | 8.1 |
5 | 0.8 | 8 | 4.6 | 3.9 | 9.2 | ||
6 | 1.0 | 10 | 5.1 | 4.2 | 11.5 | ||
8 | 1.25 | 13 | 0 −0.25 | 7.3 | ±0.4 | 6.1 | 15 |
10 | 1.5 | 17 | 8.3 | 7.1 | 19.6 | ||
12 | 1.75 | 19 | 0 −0.35 | 10.5 | 9 | 21.9 | |
16 | 2.0 | 24 | 14.5 | ±0.5 | 13 | 27.7 |
Part Number | |
Type | M |
SL-UNUTSZ SH-UNUTSZ SHD-UNUTSZ | 4 |
5 | |
6 | |
8 | |
10 | |
12 | |
16 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applications, Functions | Pitch P (mm) | Screw M Diameter |
---|---|---|---|---|---|---|---|---|
฿ 187.18 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | m | 0.7 | M4 | |
฿ 187.18 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | m | 0.8 | M5 | |
฿ 204.69 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | m | 1 | M6 | |
฿ 230.24 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | m | 1.25 | M8 | |
฿ 233.40 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | m | 1.5 | M10 | |
฿ 277.03 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | m | 1.75 | M12 | |
฿ 332.44 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | m | 2 | M16 | |
฿ 195.79 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | n | 0.7 | M4 | |
฿ 195.79 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | n | 0.8 | M5 | |
฿ 213.30 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | n | 1 | M6 | |
฿ 238.85 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | n | 1.25 | M8 | |
฿ 242.01 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | n | 1.5 | M10 | |
฿ 285.65 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | n | 1.75 | M12 | |
฿ 341.05 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | n | 2 | M16 | |
฿ 149.86 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | 0.7 | M4 | |
฿ 149.86 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | 0.8 | M5 | |
฿ 163.64 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | 1 | M6 | |
฿ 184.31 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | 1.25 | M8 | |
฿ 186.60 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | 1.5 | M10 | |
฿ 221.63 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | 1.75 | M12 | |
฿ 265.84 | CLEAN_U-NUT | 1 Piece(s) | Available | 7 Day(s) | Standard | 2 | M16 |
Loading...
Material | SUS304 Equivalent | Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
---|---|---|---|---|---|
Locking Details | U Nut | Material Certificate | Available | Material Certificate: Material | SUS304 Equivalent |
How can we improve?
How can we improve?