(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Economy series Zone Sensors Standard Arm Type
Zone Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Beam
● Detection Distance Minimum/Maximum (mm.) : 120 and 1960
● Number of Optical Axes Minimum/Maximum : 4 and 50
● Response Time : ≤5ms
● Output Mode : NPN and PNP
[Application]
Zone Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
Types | Thin Type | Standard Type | |||
Type | E-ARST10 | E-ARST20 | E-ARS10 | E-ARS20 | E-ARS40 |
Light Pitch (mm) | 10 | 20 | 10 | 20 | 40 |
Number of Optical Axes | 4, 6, 8, 10......28 | 4, 6, 8, 10......50 | |||
Detection Distance | 0~3m | ||||
Response Time | ≤5ms | ||||
Power Voltage | DC24V ±10% | ||||
Output | NPN Output Type/PNP Output Type | ||||
Circuit Protection | Reverse Connection Protection/Output Short Circuit Protection | ||||
Resistance to Light Interference | 10000Lux | ||||
Material | Aluminum Alloy | ||||
Cable | With 0.2mm2 PVC Length 2.5m | With 0.2mm2 PVC Length 2.5m Circular Connector |
Model (Type D) | - | Number of optical axes | - | Output type |
E-ARS40 | - | 4 | - | N |
Model | Number of optical axes | Output type | Detection height (mm) | Overall height (mm) | |
multiple of 2 | |||||
Type | Optical axis pitch D | ||||
E-ARS | 40 | 4~50 | N (NPN output) | 120~1960 | 215~2055 |
P (PNP output) |
Type | Optical axis pitch D | Number of optical axes H | Output type | ¥Standard unit price |
E-ARS | 40 | 4 | NPN: N PNP: P | 5,000 |
6 | 5,690 | |||
8 | 6,380 | |||
10 | 7,170 | |||
12 | 6,580 | |||
14 | 8,950 | |||
16 | 9,750 | |||
18 | 10,530 | |||
20 | 11,320 | |||
22 | 12,110 | |||
24 | 12,900 | |||
26 | 13,690 | |||
28 | 14,480 | |||
30 | 15,270 | |||
32 | 16,060 | |||
34 | 16,850 | |||
36 | 17,640 | |||
38 | 18,430 | |||
40 | 19,220 | |||
42 | 20,010 | |||
44 | 20,800 | |||
46 | 21,590 | |||
48 | 22,380 | |||
50 | 23,170 |
Part Number |
---|
E-ARS40-4-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Mode | Detection Height (mm) | Total Height (mm) | Number of Optical Axes |
---|---|---|---|---|---|---|---|---|---|
฿ 2,147.00 | ECONOMY AREASENSOR | 1 Piece(s) | Available | 8 Day(s) | PNP | 120 | 215 | 4 |
Loading...
Detection Distance(mm) | 0-3M | Type | Area Sensor | Detection Method | Shooting |
---|---|---|---|---|---|
Operating Ambient Temperature(°C) | -20℃::60℃ | Light Pitch(mm) | 40mm | Response Speed | ≤5ms |
Please check the type/dimensions/specifications of the part E-ARS40-4-P in the Area Sensors Standard, Arm Detection series.
Part Number |
---|
E-ARS40-12-P |
E-ARS40-14-N |
E-ARS40-14-P |
E-ARS40-40-N |
E-ARS40-40-P |
E-ARS40-42-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Output Mode | Detection Height (mm) | Total Height (mm) | Number of Optical Axes |
---|---|---|---|---|---|---|---|---|
฿ 4,262.00 | 1 Piece(s) | Available | 8 Day(s) | PNP | 440 | 535 | 12 | |
฿ 4,967.00 | 1 Piece(s) | Available | Same day | NPN | 520 | 615 | 14 | |
฿ 4,967.00 | 1 Piece(s) | Available | 8 Day(s) | PNP | 520 | 615 | 14 | |
฿ 12,314.00 | 1 Piece(s) | Available | Same day | NPN | 1560 | 1655 | 40 | |
฿ 12,314.00 | 1 Piece(s) | Available | 8 Day(s) | PNP | 1560 | 1655 | 40 | |
฿ 12,879.00 | 1 Piece(s) | Available | 8 Day(s) | NPN | 1640 | 1735 | 42 |
How can we improve?
How can we improve?