Area Sensors Thin Type

Caution
- E-ARST is scheduled to be discontinued as of 30th of Dec,2024. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- There are an alternative product which difference specification. For mor detail please check >> CLICK here
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part12 CLICK here
Product Description
Economy series Area Sensors Thin Type
Area Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Beam
● Detection height Minimum/Maximum (mm.) : 30 and 540
● Number of Optical Axes Minimum/Maximum : 4 and 28
● Response Time : ≤5ms
● Output Mode : NPN and PNP
[Application]
Area Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
Product Overview
MISUMI Economy series Photoelectric Sensors Thin TypeDimensional Drawing
A arrow viewM4 hexagon socket head bolts (M4 x L20) 4 pieces
Specification Table
| Types | Thin Type | Standard Type | |||
| Type | E-ARST10 | E-ARST20 | E-ARS10 | E-ARS20 | E-ARS40 |
| Light Pitch (mm) | 10 | 20 | 10 | 20 | 40 |
| Number of Optical Axes | 4, 6, 8, 10......28 | 4, 6, 8, 10......50 | |||
| Detection Distance | 0~3m | ||||
| Response Time | ≤5ms | ||||
| Power Voltage | DC24V ±10% | ||||
| Output | NPN Output Type/PNP Output Type | ||||
| Circuit Protection | Reverse Connection Protection/Output Short Circuit Protection | ||||
| Resistance to Light Interference | 10000Lux | ||||
| Material | Aluminum Alloy | ||||
| Cable | With 0.2mm2 PVC Length 2.5m | With 0.2mm2 PVC Length 2.5m Circular Connector | |||
| Model (Type D) | - | Number of optical axes | - | Output type |
| E-ARST10 | - | 4 | - | N |
| Model | Number of optical axes | Output type | Detection height (mm) | Overall height (mm) | |
| multiple of 2 | |||||
| Type | Optical axis pitch D | ||||
| E-ARST | 10 | 4~28 | N (NPN output) | 30~270 | 66~306 |
| 20 | P (PNP output) | 60~540 | 106~586 | ||
| Type | Optical axis pitch D | Number of optical axes H | Output type |
| E - ARST | 10 20 | 4 | NPN: N PNP: P |
| 6 | |||
| 8 | |||
| 10 | |||
| 12 | |||
| 14 | |||
| 16 | |||
| 18 | |||
| 20 | |||
| 22 | |||
| 24 | |||
| 26 | |||
| 28 |
[ ! ] This product cannot be used underwater.

[!] To connect the sensor body, use the included M4 hexagon socket head bolts (M4 x L20), and secure from the back with M4 hexagon nuts (sold separately).

Product Features
Photoelectric Sensors excellent performance, full functionality1. Response time ≤5ms
2. Dust and splash protection
3. Overload and short circuit protection
4. Self detection
5. Power-on delay function
Precautions
Notes1. Photoelectric Sensors, The product does not have a Level 4 safety certification, so do not use it in situations where personal safety must be protected.
2. Photoelectric Sensors, The product cannot be used underwater.