Photoelectric Sensors Square Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Economy series Square Type Photo Microsensors
Photoelectric Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 15,100,300 and 2000
● Sensing modes : Diffuse-reflective, Mirror-reflective and Through-beam
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
| MISUMI Standard Product MZ-T | Economy Series E-MSMT61N-2M | ||
| Output Format | NPN | NPN | |
| Detection Distance (mm) | 25m | 15m | |
| Response Time | 500μs or less | 5 to 10μs or less | |
| Consumed Current | Light Emitter | 8mA or less | 20mA or less |
| Light Receiver | 11mA or less | 10mA or less | |
| Projected Light Source | Red LED | Red LED | |
| RoHS10 | Compliant | Non-compliant | |


The detection distance is based on a white background as the standard. When the detected object is deep black, the detection distance is reduced by more than 70%. Please note and consider selecting a BGS type sensor.
| Part number | Detection Method | Shape | Light source | Detection Range | Output | Adjustment Method | |
| NPN Type | PNP Type | ||||||
| E-MSMD61N-2M | E-MSMD81P-2M | Diffuse Reflective Type | ![]() | Infrared Light | 100 mm | NO/NC | Knob Type |
| E-MSMH91N-2M | E-MSMH91P-2M | 300 mm | |||||
| E-MSMD62N-2M | E-MSMD82P-2M | 1000 mm | |||||
| E-MSMB62N-2M | E-MSMB82P-2M | Retroreflective | ![]() | Red Light | 300 to 3000 mm | ||
| E-MSMT61N-2M | E-MSMT81P-2M | Through-beam Type | ![]() | Infrared Light | 15000 mm | ||
*1: The mounting bracket are included.
*2: The reflector and mounting bracket are included.
Please note that excessive stretching of the wire may cause breakage
Please perform wiring with the power turned off
Note: Incorrect wiring may damage the sensor
Please use the power supply voltage within the rated range
Please ensure the power supply ground terminal is grounded


