Background Suppression Sensors

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Economy series Photoelectric Sensors
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 20 - 100 and 35-200
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Product Overview
| MISUMI Standard Product MZL-D | Economy Series E-MSMLS61N-2M | ||
| Output Format | NPN | NPN | |
| Detection Distance (mm) | 30 to 400 | 10 to 300 | |
| Response Time | 250μs or less | 250μs or less | |
| Consumed Current | Light Emitter | 20mA or less | 25mA or less |
| Light Receiver | |||
| Projected Light Source | Red LED | Red LED | |
| RoHS10 | Compliant | Non-compliant | |
Dimensional Drawing

Specification Table
| Detection Method | Shape | Detection Range (Paper with White Bottom) | Setting Range (BGS) | Spot Size | NPN Type | PNP Type | Output | Adjustment Method |
| Distance Setting Type | ![]() | 2~100mm | 2~100mm | 2mm | E-MSMLS63N-2M | E-MSMLS83P-2M | N.O/N.C Free Switching | Knob Type |
| 10~300mm | 35~200mm | 20mm | E-MSMLS61N-2M | E-MSMLS81P-2M |
Product Features





Usage Method
| DC 4-wire NPN output | DC 4-wire PNP output |
![]() | ![]() |
| (Note) When the white line is OFF, the black line operation output is NO. When ON, the black line operation output becomes NC. | (Note) When the white line is OFF, the black line operation output is NO. When ON, the black line operation output becomes NC. |
Necessary for confirming passage of workpiecePrecautions
Photoelectric Sensors, This product is intended for use in industrial environmentsNote that over-stretching the wire will cause breakage
Perform wiring with the power off
Note that incorrect wiring may damage the Photoelectric Sensors
Use the power supply voltage within the rated range
Ensure that the power supply ground terminal is grounded
For more product information, please scan the following QR code



