(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||||
Strength Class | |||||||
A2-70 | A2-50 | Tensile strength 400 N/mm2 | |||||
Standard | Low Head | Extra Low Head | [ M ]Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SBBSS | SL-KBBS | SL-CBBTS | SUSXM7 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SBBSS | SH-KBBS | SH-CBBTS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SBBSS | SHD-KBBS | SHD-CBBTS | Electrolytic polishing + precision cleaning |
Part Number |
SL-SBBSS5-16 |
SH-KBBS6-20 |
SHD-CBBTS6-20 |
Head Dimensions | Head Diameter A | Standard Type | Low Head | Extra Low Head | |||||
SH-SBBSS SHD-SBBSS | SH-KBBS SHD-KBBS | SH-CBBTS SHD-CBBTS | |||||||
Height | Hex Socket | Height | Hex Socket | Height | (e) | Hex Socket | |||
M | × P | E | B × (t) | E | B × (t) | E | max. | B × (t) | |
M2 | × 0.4 | 3 | — | — | — | — | 1.1 | 1.2 | 1.3 × 1.2 |
M2.5 | × 0.45 | 3.8 | — | — | — | — | 1.3 | 1.5 | 1.3 × 1.5 |
M3 | × 0.5 | 4.5 | 3 | 2.5 × 1.5 | 2 | 2 × 1.5 | 1.5 | 1.6 | 1.5 × 2 |
M4 | × 0.7 | 5.5 | 4 | 3 × 2 | 2.8 | 2.5 × 2 | 2 × 2.5 | ||
M5 | × 0.8 | 7 | 5 | 4 × 2.5 | 3.5 | 3 × 2.5 | 2 | 3 × 3 | |
M6 | × 1.0 | 8.5 | 6 | 5 × 3 | 4 | 4 × 3 | 2.5 | 3 × 4 | |
M8 | × 1.25 | 10 | 8 | 6 × 4 | 5 | 5 × 4 | 4 × 5 | ||
M10 | × 1.5 | 13 | 10 | 8 × 5 | 6 | 6 × 4.5 | 3 | — | |
M12 | × 1.75 | 16 | 12 | 10 ×6 | 7 | 8 × 5 | — | — | — |
Part Number | ||
Type | M-L | |
SL-SBBSS SH-SBBSS SHD-SBBSS | 3- | 5 |
6 | ||
8 | ||
10 | ||
4- | 6 | |
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
25 | ||
5- | 6 | |
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
25 | ||
6- | 8 | |
10 | ||
12 | ||
16 | ||
20 | ||
25 | ||
8- | 10 | |
12 | ||
16 | ||
20 | ||
25 | ||
30 | ||
10- | 16 | |
20 | ||
25 | ||
30 | ||
35 | ||
12- | 20 | |
25 | ||
30 |
Part Number | ||
Type | M-L | |
SL-KBBS SH-KBBS SHD-KBBS | 3- | 5 |
6 | ||
8 | ||
10 | ||
4- | 6 | |
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
25 | ||
5- | 6 | |
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
25 | ||
6- | 8 | |
10 | ||
12 | ||
16 | ||
20 | ||
25 | ||
8- | 10 | |
12 | ||
16 | ||
20 | ||
25 | ||
30 | ||
10- | 16 | |
20 | ||
25 | ||
30 | ||
35 | ||
12- | 20 | |
25 | ||
30 |
Part Number | ||
Type | M-L | |
SL-CBBTS SH-CBBTS SHD-CBBTS | 2- | 3 |
4 | ||
5 | ||
6 | ||
2.5- | 3 | |
4 | ||
5 | ||
6 | ||
3- | 4 | |
5 | ||
6 | ||
8 | ||
10 | ||
4- | 5 | |
6 | ||
8 | ||
10 | ||
12 | ||
5- | 6 | |
8 | ||
10 | ||
12 | ||
16 | ||
6- | 6 | |
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
8- | 10 | |
12 | ||
16 | ||
20 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Strength Class (Stainless Steel) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 16 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 244.02 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 232.54 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 232.54 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 232.54 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 232.54 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 16 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 232.54 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 244.02 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 25 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 255.50 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 10 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 255.50 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 12 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 255.50 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 16 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 261.24 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 20 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 261.24 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 25 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 261.24 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 30 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 298.56 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 10 | 16 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 298.56 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 298.56 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 298.56 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 10 | 30 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 298.56 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 10 | 35 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 324.40 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 12 | 20 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 324.40 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 12 | 25 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 324.40 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 12 | 30 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | A2-50 | |
฿ 266.99 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 266.99 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 266.99 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 266.99 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 16 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 246.89 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 25 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 226.79 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 6 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 226.79 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 226.79 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 226.79 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 226.79 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 16 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 226.79 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 246.89 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 235.41 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 235.41 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 235.41 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 235.41 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 16 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 235.41 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 246.89 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 25 | 1 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 264.11 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 10 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 264.11 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 12 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 264.11 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 16 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 264.11 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 20 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 264.11 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 25 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 264.11 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 30 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 301.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 10 | 16 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 301.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 301.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 301.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 10 | 30 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 301.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 10 | 35 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 327.27 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 12 | 20 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 327.27 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 12 | 25 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 327.27 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 12 | 30 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | A2-70 | |
฿ 206.70 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard | Tensile strength 400N/mm2 | |
฿ 226.79 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard | A2-50 | |
฿ 226.79 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard | A2-50 | |
฿ 226.79 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard | A2-50 | |
฿ 226.79 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard | A2-50 | |
฿ 186.60 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard | A2-50 | |
฿ 186.60 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard | A2-50 | |
฿ 186.60 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard | A2-50 | |
฿ 186.60 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard | A2-50 | |
฿ 186.60 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 16 | 0.7 | Standard | A2-50 | |
฿ 186.60 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | Standard | A2-50 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 25 | 0.7 | Standard | A2-50 | |
฿ 192.34 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 6 | 0.8 | Standard | A2-50 | |
฿ 192.34 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard | A2-50 | |
฿ 192.34 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard | A2-50 | |
฿ 192.34 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard | A2-50 | |
฿ 192.34 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 16 | 0.8 | Standard | A2-50 | |
฿ 192.34 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | Standard | A2-50 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | Standard | A2-50 | |
฿ 200.96 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard | A2-50 | |
฿ 200.96 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard | A2-50 | |
฿ 200.96 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard | A2-50 | |
฿ 200.96 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 16 | 1 | Standard | A2-50 | |
฿ 200.96 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Standard | A2-50 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 25 | 1 | Standard | A2-50 | |
฿ 221.05 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 8 | 10 | 1.25 | Standard | A2-50 |
Loading...
Material | SUSXM7 | Surface Treatment | Not Provided | Thread Type | Metric, Coarse |
---|---|---|---|---|---|
Screw Type | Fully Threaded | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Material Certificate | 対象 |
Material Certificate: Materials | SUSXM7 |
How can we improve?
How can we improve?