(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
[ M ]Material | Strength Class | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-BCBFS | SUS304 Equivalent | Equivalent to A2-50 | Degreasing | General environment | Anti-rust packing | General environment |
SH-BCBFS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-BCBFS | Electrolytic polishing + precision cleaning |
Part Number |
SL-BCBFS6−15 |
SH-BCBFS3−8 |
SHD-BCBFS5−10 |
M × P (Coarse) | A | A1 | E | h (Min.) | B |
3 × 0.5 | 7 | 5.2 | 1.65 | 0.6 | 2 |
4 × 0.7 | 9.2 | 6.8 | 2.2 | 0.7 | 2.5 |
5 × 0.8 | 11.4 | 8.5 | 2.75 | 0.9 | 3 |
6 × 1.0 | 13.6 | 10.1 | 3.3 | 1 | 4 |
8 × 1.25 | 17 | 12.6 | 4.4 | 1.4 | 5 |
Part Number | |
Type | M-L |
SL-BCBFS SH-BCBFS SHD-BCBFS | 3-5 |
6 | |
8 | |
4-6 | |
8 | |
10 | |
12 | |
5-8 | |
10 | |
12 | |
15 | |
6-8 | |
10 | |
12 | |
15 | |
8-12 | |
15 | |
20 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Material Certificate: Surface Treatment | Material Certificate: Materials (Notes) | Material Certificate: Surface Treatment (Notes) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 149.28 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / For Clean Environment | M3 | M3X5 | M3-5 | |
฿ 149.28 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / For Clean Environment | M3 | M3X6 | M3-6 | |
฿ 149.28 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / For Clean Environment | M3 | M3X8 | M3-8 | |
฿ 157.89 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / For Clean Environment | M4 | M4X6 | M4-6 | |
฿ 157.89 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / For Clean Environment | M4 | M4X8 | M4-8 | |
฿ 157.89 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / For Clean Environment | M4 | M4X10 | M4-10 | |
฿ 157.89 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard / For Clean Environment | M4 | M4X12 | M4-12 | |
฿ 163.64 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard / For Clean Environment | M5 | M5X8 | M5-8 | |
฿ 163.64 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / For Clean Environment | M5 | M5X10 | M5-10 | |
฿ 163.64 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / For Clean Environment | M5 | M5X12 | M5-12 | |
฿ 163.64 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 15 | 0.8 | Standard / For Clean Environment | M5 | M5X15 | M5-15 | |
฿ 175.12 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard / For Clean Environment | M6 | M6X8 | M6-8 | |
฿ 175.12 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / For Clean Environment | M6 | M6X10 | M6-10 | |
฿ 175.12 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / For Clean Environment | M6 | M6X12 | M6-12 | |
฿ 175.12 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 15 | 1 | Standard / For Clean Environment | M6 | M6X15 | M6-15 | |
฿ 177.99 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 12 | 1.25 | Standard / For Clean Environment | M8 | M8X12 | M8-12 | |
฿ 177.99 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 15 | 1.25 | Standard / For Clean Environment | M8 | M8X15 | M8-15 | |
฿ 177.99 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 20 | 1.25 | Standard / For Clean Environment | M8 | M8X20 | M8-20 | |
฿ 157.89 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X5 | M3-5 | |
฿ 157.89 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X6 | M3-6 | |
฿ 157.89 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X8 | M3-8 | |
฿ 166.51 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X6 | M4-6 | |
฿ 166.51 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X8 | M4-8 | |
฿ 166.51 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X10 | M4-10 | |
฿ 166.51 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X12 | M4-12 | |
฿ 172.25 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X8 | M5-8 | |
฿ 172.25 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X10 | M5-10 | |
฿ 172.25 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X12 | M5-12 | |
฿ 172.25 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 15 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X15 | M5-15 | |
฿ 183.73 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X8 | M6-8 | |
฿ 183.73 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X10 | M6-10 | |
฿ 183.73 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X12 | M6-12 | |
฿ 183.73 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 15 | 1 | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X15 | M6-15 | |
฿ 186.60 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 12 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | M8 | M8X12 | M8-12 | |
฿ 186.60 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 15 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | M8 | M8X15 | M8-15 | |
฿ 186.60 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 20 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | M8 | M8X20 | M8-20 | |
฿ 140.67 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard | M3 | M3X5 | M3-5 | |
฿ 140.67 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard | M3 | M3X6 | M3-6 | |
฿ 140.67 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard | M3 | M3X8 | M3-8 | |
฿ 149.28 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard | M4 | M4X6 | M4-6 | |
฿ 149.28 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard | M4 | M4X8 | M4-8 | |
฿ 149.28 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard | M4 | M4X10 | M4-10 | |
฿ 149.28 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard | M4 | M4X12 | M4-12 | |
฿ 155.02 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard | M5 | M5X8 | M5-8 | |
฿ 155.02 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard | M5 | M5X10 | M5-10 | |
฿ 155.02 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard | M5 | M5X12 | M5-12 | |
฿ 155.02 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 15 | 0.8 | Standard | M5 | M5X15 | M5-15 | |
฿ 166.51 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard | M6 | M6X8 | M6-8 | |
฿ 166.51 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard | M6 | M6X10 | M6-10 | |
฿ 166.51 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard | M6 | M6X12 | M6-12 | |
฿ 166.51 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 15 | 1 | Standard | M6 | M6X15 | M6-15 | |
฿ 169.38 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 12 | 1.25 | Standard | M8 | M8X12 | M8-12 | |
฿ 169.38 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 15 | 1.25 | Standard | M8 | M8X15 | M8-15 | |
฿ 169.38 | CLEAN_BUTTON HEAD CAP SCREWS | 1 Piece(s) | Available | 7 Day(s) | 8 | 20 | 1.25 | Standard | M8 | M8X20 | M8-20 |
Loading...
Additional Shape | Flanged | Tip Shape | Flat End | Thread Type | Metric, Coarse |
---|---|---|---|---|---|
Screw Type | Fully Threaded | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Strength Class (Stainless Steel) | A2-50 |
Material Certificate | 対象 | Material Certificate: Materials | SUS304相当 |
How can we improve?
How can we improve?