(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
Material | Strength Class | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-SBCB | SUSXM7 | A2−50 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SBCB | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SBCB | Electrolytic polishing + precision cleaning |
Part Number |
SL-SBCB4−8 |
SH-SBCB5−10 |
SHD-SBCB8−20 |
M × P (Coarse) | A | E | B | C (Min.) | D | (e) |
2 × 0.4 | 3.5 | 1.3 | 1.3 | 0.6 | 2.4 | 0.6 |
2.5 × 0.45 | 4.5 | 1.5 | 1.5 | 0.8 | 3 | 0.8 |
3 × 0.5 | 5.7 | 1.65 | 2 | 1.04 | 3.6 | 1 |
4 × 0.7 | 7.6 | 2.2 | 2.5 | 1.3 | 4.7 | 1.4 |
5 × 0.8 | 9.5 | 2.75 | 3 | 1.56 | 5.7 | 1.6 |
6 × 1.0 | 10.5 | 3.3 | 4 | 2.08 | 6.8 | 2 |
8 × 1.25 | 14 | 4.4 | 5 | 2.6 | 9.2 | 2.5 |
Part Number | ||
Type | M−L | |
SL-SBCB SH-SBCB SHD-SBCB | 2− | 3 |
4 | ||
5 | ||
6 | ||
2.5− | 4 | |
5 | ||
6 | ||
8 | ||
3− | 4 | |
5 | ||
6 | ||
8 | ||
10 | ||
12 | ||
15 | ||
20 | ||
25 | ||
4− | 6 | |
8 | ||
10 | ||
12 | ||
15 | ||
20 | ||
25 | ||
30 | ||
5− | 6 | |
8 | ||
10 | ||
12 | ||
15 | ||
20 | ||
25 | ||
30 | ||
6− | 8 | |
10 | ||
12 | ||
15 | ||
20 | ||
25 | ||
30 | ||
35 | ||
8− | 10 | |
12 | ||
15 | ||
20 | ||
25 | ||
30 | ||
35 | ||
40 | ||
45 | ||
50 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SBCB2-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Tip Shape | Pitch (mm) | Thread Type | Sales Unit | Application | Screw M Diameter | Size (X Notation) (mm) | Size (-Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 111.96 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 3 | Flat End | 0.4 | Metric, Coarse | Low Quantity (Available beginning with 1 pc.) | Standard / For Clean Environment | M2 | M2X3 | M2-3 |
Loading...
Additional Shape | Standard | Screw Type | Fully Threaded | Strength Class (Stainless Steel) | A2-50 |
---|---|---|---|---|---|
Material Certificate | 対象 | Material Certificate: Materials | SUSXM7 |
Please check the type/dimensions/specifications of the part SH-SBCB2-3 in the [Clean & Pack] Socket Button Head Cap Screw - Stainless Steel, Single Item series.
Part Number |
---|
SH-SBCB2-4 |
SH-SBCB2-5 |
SH-SBCB2-6 |
SH-SBCB2.5-4 |
SH-SBCB2.5-5 |
SH-SBCB2.5-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Tip Shape | Pitch (mm) | Thread Type | Sales Unit | Application | Screw M Diameter | Size (X Notation) (mm) | Size (-Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 111.96 | 1 Piece(s) | Available | 7 Day(s) | 2 | 4 | Flat End | 0.4 | Metric, Coarse | Low Quantity (Available beginning with 1 pc.) | For Clean Environment / Standard | M2 | M2X4 | M2-4 | |
฿ 111.96 | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | Flat End | 0.4 | Metric, Coarse | Low Quantity (Available beginning with 1 pc.) | For Clean Environment / Standard | M2 | M2X5 | M2-5 | |
฿ 111.96 | 1 Piece(s) | Available | 7 Day(s) | 2 | 6 | Flat End | 0.4 | Metric, Coarse | Low Quantity (Available beginning with 1 pc.) | For Clean Environment / Standard | M2 | M2X6 | M2-6 | |
฿ 109.09 | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 4 | Flat End | 0.45 | Metric, Coarse | Low Quantity (Available beginning with 1 pc.) | For Clean Environment / Standard | M2.5 | M2.5X4 | M2.5-4 | |
฿ 109.09 | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 5 | Flat End | 0.45 | Metric, Coarse | Low Quantity (Available beginning with 1 pc.) | For Clean Environment / Standard | M2.5 | M2.5X5 | M2.5-5 | |
฿ 109.09 | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 6 | Flat End | 0.45 | Metric, Coarse | Low Quantity (Available beginning with 1 pc.) | For Clean Environment / Standard | M2.5 | M2.5X6 | M2.5-6 |
How can we improve?
How can we improve?