(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
Material | Strength Class | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-GUTB | SUS304 Equivalent | Equivalent to A2-70 | Degreasing | General environment | Anti-rust packing | General environment |
SH-GUTB | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-GUTB | Electrolytic polishing + precision cleaning |
Part Number | — | ℓ | — | L |
SL-GUTB4 | — | 3 | — | 10 |
SH-GUTB6 | — | 6 | — | 12 |
SHD-GUTB6 | — | 8 | — | 15 |
Part Number | ℓ | L | A | E | B | D | ||||||||||
Type | M (Coarse) | |||||||||||||||
SL-GUTB SH-GUTB SHD-GUTB | 2 | 2.5 | 4 | 6 | 8 | 10 | 12 | 15 | 3.8 | 2 | 1.5 | 1.5 | ||||
2.6 | 3 | 6 | 8 | 10 | 12 | 15 | 4.5 | 2.5 | 2 | 1.8 | ||||||
3 | 2 | 4 | 6 | 8 | 10 | 12 | 15 | 5.5 | 3 | 2.5 | 2.2 | |||||
3.5 | 6 | 8 | 10 | 12 | 15 | 5.5 | 3 | 2.5 | 2.2 | |||||||
4 | 8 | 10 | 12 | 15 | 20 | 5.5 | 3 | 2.5 | 2.2 | |||||||
4 | 3 | 6 | 8 | 10 | 12 | 15 | 7 | 4 | 3 | 3 | ||||||
5 | 10 | 12 | 15 | 20 | 7 | 4 | 3 | 3 | ||||||||
5 | 3 | 8 | 10 | 12 | 15 | 20 | 8.5 | 5 | 4 | 3.9 | ||||||
6 | 12 | 15 | 20 | 25 | 8.5 | 5 | 4 | 3.9 | ||||||||
6 | 4 | 8 | 10 | 12 | 15 | 20 | 10 | 6 | 5 | 4.5 | ||||||
8 | 12 | 15 | 20 | 25 | 30 | 10 | 6 | 5 | 4.5 | |||||||
8 | 5 | 8 | 10 | 12 | 15 | 20 | 13 | 8 | 6 | 6.3 | ||||||
10 | 12 | 15 | 20 | 25 | 30 | 40 | 13 | 8 | 6 | 6.3 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-GUTB3-2-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Application | Thread Length ℓ (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 166.51 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | - | Standard / High Strength / For Clean Environment / Fall-off Prevention | 2 |
Loading...
Detailed Shape | Extra Low Head | Mounting Hole Shape | Hex Socket | Basic Shape | Cover Screw |
---|---|---|---|---|---|
Material | SUS304 | Tip Shape | Flat End | Additional Shape | Standard |
Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Strength Class (Stainless Steel) | A2-70 |
Material Certificate | Available | Material Certificate: Material | Equivalent to SU304 |
Please check the type/dimensions/specifications of the part SH-GUTB3-2-6 in the [Clean & Pack] Cover Screw - Socket Head Cap series.
Part Number |
---|
SH-GUTB2-2.5-4 |
SH-GUTB2-2.5-6 |
SH-GUTB2-2.5-8 |
SH-GUTB3-2-8 |
SH-GUTB3-3.5-10 |
SH-GUTB3-3.5-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Application | Thread Length ℓ (mm) |
---|---|---|---|---|---|---|---|---|
฿ 169.38 | 1 Piece(s) | Available | 7 Day(s) | - | - | High Strength / Standard / Fall-off Prevention / For Clean Environment | 2.5 | |
฿ 169.38 | 1 Piece(s) | Available | 7 Day(s) | - | - | High Strength / Standard / Fall-off Prevention / For Clean Environment | 2.5 | |
฿ 169.38 | 1 Piece(s) | Available | 7 Day(s) | - | - | High Strength / Standard / Fall-off Prevention / For Clean Environment | 2.5 | |
฿ 166.51 | 1 Piece(s) | Available | 7 Day(s) | 3 | - | High Strength / Standard / Fall-off Prevention / For Clean Environment | 2 | |
฿ 166.51 | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | High Strength / Standard / Fall-off Prevention / For Clean Environment | 3.5 | |
฿ 166.51 | 1 Piece(s) | Available | 7 Day(s) | 3 | - | High Strength / Standard / Fall-off Prevention / For Clean Environment | 3.5 |
How can we improve?
How can we improve?