(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
Material | Strength Class | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-CBBT | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment | |
SH-CBBT | Equivalent to A2-50 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-CBBT | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-CBBT3 | — | 10 |
SH-CBBT5 | — | 20 |
SHD-CBBT8 | — | 25 |
Part Number | L | ℓ | A | E (Max.) | B | C (Min.) | D | ||||||
Type | M | ||||||||||||
SL-CBBT SH-CBBT SHD-CBBT | 3 | 8 | 10 | 12 | 15 | 20 | 4 | 5.5 | 1.6 | 2 | 1.04 | 2.2 | |
4 | 10 | 12 | 15 | 20 | 5 | 7.5 | 2.2 | 2.5 | 1.3 | 3 | |||
5 | 12 | 15 | 20 | 25 | 6 | 9.5 | 2.7 | 3 | 1.56 | 3.9 | |||
6 | 12 | 15 | 20 | 25 | 8 | 10.5 | 3.3 | 4 | 2.08 | 4.5 | |||
8 | 12 | 15 | 20 | 25 | 10 | 14 | 4.4 | 5 | 2.6 | 6.3 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Detailed Shape | Button Head Cap | Mounting Hole Shape | Hex Socket | Basic Shape | Cover Screw |
---|---|---|---|---|---|
Material | SUS304 | Tip Shape | Flat End | Additional Shape | Standard |
Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Strength Class (Stainless Steel) | A2-50 |
Material Certificate | Available | Material Certificate: Material | SUS304 Equivalent |
Please check the type/dimensions/specifications of the part SH-CBBT3-12 in the [Clean & Pack] Cover Screw - Button Head series.
Part Number |
---|
SH-CBBT3-10 |
SH-CBBT3-15 |
SH-CBBT3-20 |
SH-CBBT3-8 |
SH-CBBT4-10 |
SH-CBBT4-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Application |
---|---|---|---|---|---|---|---|
฿ 186.60 | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | Standard / For Clean Environment | |
฿ 186.60 | 1 Piece(s) | Available | 7 Day(s) | 3 | 15 | Standard / For Clean Environment | |
฿ 186.60 | 1 Piece(s) | Available | 7 Day(s) | 3 | 20 | Standard / For Clean Environment | |
฿ 186.60 | 1 Piece(s) | Available | 7 Day(s) | 3 | - | Standard / For Clean Environment | |
฿ 189.47 | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | Standard / For Clean Environment | |
฿ 189.47 | 1 Piece(s) | Available | 7 Day(s) | 4 | - | Standard / For Clean Environment |
How can we improve?
How can we improve?