(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
Pad Material | ||||||
Polyacetal (White) | Free-cutting Brass (C3604BD) | Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-CBPPS | SL-CBCPS | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-CBPPS | SH-CBCPS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number |
SL-CBPPS6-20 |
SH-CBPPS3-10 |
Part Number | L | A | E | S | D | B | (e) | |||||
Type | M (Coarse) | |||||||||||
(Plastic Pad) SL-CBPPS SH-CBPPS (Brass Pad) SL-CBCPS SH-CBCPS | 3 | 10 | 15 | 20 | 5.5 | 3 | 0.5 | 1.5 | 2.5 | 0.5 | ||
4 | 10 | 15 | 20 | 7 | 4 | 1 | 2 | 3 | 0.6 | |||
5 | 15 | 20 | 30 | 8.5 | 5 | 1 | 3 | 4 | 0.6 | |||
6 | 15 | 20 | 30 | 10 | 6 | 1 | 4 | 5 | 0.7 | |||
8 | 20 | 30 | 40 | 13 | 8 | 2 | 6 | 6 | 1 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Tip Shape | Metal Pad | Basic Shape | Set Screw | Thread Type | Metric, Coarse |
---|---|---|---|---|---|
Material | SUSXM7 | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
Additional Shape | Standard | Cleaning Method | 脱脂洗浄 | Pad Material | Free-cutting Brass (C3604 BD) |
Material Certificate | Available | Standard Name (Material) | Stainless Steel |
How can we improve?
How can we improve?