(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
L Dimension Selectable | Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-MSSU | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-MSSU | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-MSSU | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-MSSU4 | — | 8 |
SH-MSSU5 | — | 10 |
SHD-MSSU6 | — | 10 |
M × P | B | C (Min.) | d (Max.) |
2 × 0.4 | 0.9 | 0.8 | 1 |
2.6 × 0.45 | 1.3 | 1.2 | 1.2 |
3 × 0.5 | 1.5 | 1.2 | 1.4 |
4 × 0.7 | 2 | 1.5 | 2 |
5 × 0.8 | 2.5 | 2 | 2.5 |
6 × 1.0 | 3 | 2 | 3 |
8 × 1.25 | 4 | 3 | 5 |
10 × 1.5 | 5 | 4 | 6 |
12 × 1.75 | 6 | 4.8 | 8 |
Part Number | |||
Type | M | — | L |
SL-MSSU SH-MSSU SHD-MSSU | 2 | — | 2 |
3 | |||
4 | |||
2.6 | — | 3 | |
4 | |||
5 | |||
3 | — | 2.5 | |
3 | |||
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
4 | — | 3 | |
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
5 | — | 4 | |
5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) (mm) | Nominal of Thread (M) | Application | Screw M Diameter | Size (X Notation) (mm) | Size (-Notation) (mm) | Reasons why materials and surface treatments cannot be clearly stated (for example, "Equivalent to...") |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 2 | 2 | Standard / For Clean Environment | M2 | M2X2 | M2-2 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 3 | 2 | Standard / For Clean Environment | M2 | M2X3 | M2-3 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 4 | 2 | Standard / For Clean Environment | M2 | M2X4 | M2-4 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 3 | 2.6 | Standard / For Clean Environment | M2.6 | M2.6X3 | M2.6-3 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 4 | 2.6 | Standard / For Clean Environment | M2.6 | M2.6X4 | M2.6-4 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 5 | 2.6 | Standard / For Clean Environment | M2.6 | M2.6X5 | M2.6-5 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 3 | Standard / For Clean Environment | M3 | M3X2.5 | M3-2.5 | Because the chemical composition does not completely match SUS304 | |
฿ 126.32 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 3 | 3 | Standard / For Clean Environment | M3 | M3X3 | M3-3 | Because the chemical composition does not completely match SUS304 | |
฿ 126.32 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 4 | 3 | Standard / For Clean Environment | M3 | M3X4 | M3-4 | Because the chemical composition does not completely match SUS304 | |
฿ 126.32 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 5 | 3 | Standard / For Clean Environment | M3 | M3X5 | M3-5 | Because the chemical composition does not completely match SUS304 | |
฿ 126.32 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | 3 | Standard / For Clean Environment | M3 | M3X6 | M3-6 | Because the chemical composition does not completely match SUS304 | |
฿ 126.32 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | 3 | Standard / For Clean Environment | M3 | M3X8 | M3-8 | Because the chemical composition does not completely match SUS304 | |
฿ 126.32 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | 3 | Standard / For Clean Environment | M3 | M3X10 | M3-10 | Because the chemical composition does not completely match SUS304 | |
฿ 126.32 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | 3 | Standard / For Clean Environment | M3 | M3X12 | M3-12 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 3 | - | Standard / For Clean Environment | M4 | M4X3 | M4-3 | Because the chemical composition does not completely match SUS304 | |
฿ 129.19 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 4 | - | Standard / For Clean Environment | M4 | M4X4 | M4-4 | Because the chemical composition does not completely match SUS304 | |
฿ 129.19 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 5 | - | Standard / For Clean Environment | M4 | M4X5 | M4-5 | Because the chemical composition does not completely match SUS304 | |
฿ 129.19 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M4 | M4X6 | M4-6 | Because the chemical composition does not completely match SUS304 | |
฿ 129.19 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M4 | M4X8 | M4-8 | Because the chemical composition does not completely match SUS304 | |
฿ 129.19 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M4 | M4X10 | M4-10 | Because the chemical composition does not completely match SUS304 | |
฿ 129.19 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M4 | M4X12 | M4-12 | Because the chemical composition does not completely match SUS304 | |
฿ 129.19 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M4 | M4X16 | M4-16 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 4 | - | Standard / For Clean Environment | M5 | M5X4 | M5-4 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 5 | - | Standard / For Clean Environment | M5 | M5X5 | M5-5 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M5 | M5X6 | M5-6 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M5 | M5X8 | M5-8 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M5 | M5X10 | M5-10 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M5 | M5X12 | M5-12 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M5 | M5X16 | M5-16 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M5 | M5X20 | M5-20 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 5 | - | Standard / For Clean Environment | M6 | M6X5 | M6-5 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M6 | M6X6 | M6-6 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M6 | M6X8 | M6-8 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M6 | M6X10 | M6-10 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M6 | M6X12 | M6-12 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M6 | M6X16 | M6-16 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M6 | M6X20 | M6-20 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M6 | M6X25 | M6-25 | Because the chemical composition does not completely match SUS304 | |
฿ 140.67 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M8 | M8X6 | M8-6 | Because the chemical composition does not completely match SUS304 | |
฿ 140.67 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M8 | M8X8 | M8-8 | Because the chemical composition does not completely match SUS304 | |
฿ 140.67 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M8 | M8X10 | M8-10 | Because the chemical composition does not completely match SUS304 | |
฿ 140.67 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M8 | M8X12 | M8-12 | Because the chemical composition does not completely match SUS304 | |
฿ 140.67 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M8 | M8X16 | M8-16 | Because the chemical composition does not completely match SUS304 | |
฿ 140.67 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M8 | M8X20 | M8-20 | Because the chemical composition does not completely match SUS304 | |
฿ 140.67 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M8 | M8X25 | M8-25 | Because the chemical composition does not completely match SUS304 | |
฿ 140.67 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M8 | M8X30 | M8-30 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M10 | M10X12 | M10-12 | Because the chemical composition does not completely match SUS304 | |
฿ 152.15 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 15 | - | Standard / For Clean Environment | M10 | M10X15 | M10-15 | Because the chemical composition does not completely match SUS304 | |
฿ 160.77 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M10 | M10X20 | M10-20 | Because the chemical composition does not completely match SUS304 | |
฿ 163.64 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M10 | M10X25 | M10-25 | Because the chemical composition does not completely match SUS304 | |
฿ 166.51 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M10 | M10X30 | M10-30 | Because the chemical composition does not completely match SUS304 | |
฿ 172.25 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 15 | - | Standard / For Clean Environment | M12 | M12X15 | M12-15 | Because the chemical composition does not completely match SUS304 | |
฿ 189.47 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M12 | M12X20 | M12-20 | Because the chemical composition does not completely match SUS304 | |
฿ 192.34 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M12 | M12X25 | M12-25 | Because the chemical composition does not completely match SUS304 | |
฿ 206.70 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Clean Environment | M12 | M12X30 | M12-30 | Because the chemical composition does not completely match SUS304 | |
฿ 149.28 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 2 | 2 | Standard / For Vacuum Equipment / For Clean Environment | M2 | M2X2 | M2-2 | Because the chemical composition does not completely match SUS304 | |
฿ 149.28 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 3 | 2 | Standard / For Vacuum Equipment / For Clean Environment | M2 | M2X3 | M2-3 | Because the chemical composition does not completely match SUS304 | |
฿ 149.28 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 4 | 2 | Standard / For Vacuum Equipment / For Clean Environment | M2 | M2X4 | M2-4 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 3 | 2.6 | Standard / For Vacuum Equipment / For Clean Environment | M2.6 | M2.6X3 | M2.6-3 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 4 | 2.6 | Standard / For Vacuum Equipment / For Clean Environment | M2.6 | M2.6X4 | M2.6-4 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 5 | 2.6 | Standard / For Vacuum Equipment / For Clean Environment | M2.6 | M2.6X5 | M2.6-5 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 3 | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X2.5 | M3-2.5 | Because the chemical composition does not completely match SUS304 | |
฿ 134.93 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 3 | 3 | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X3 | M3-3 | Because the chemical composition does not completely match SUS304 | |
฿ 134.93 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 4 | 3 | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X4 | M3-4 | Because the chemical composition does not completely match SUS304 | |
฿ 134.93 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 5 | 3 | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X5 | M3-5 | Because the chemical composition does not completely match SUS304 | |
฿ 134.93 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | 3 | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X6 | M3-6 | Because the chemical composition does not completely match SUS304 | |
฿ 134.93 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | 3 | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X8 | M3-8 | Because the chemical composition does not completely match SUS304 | |
฿ 134.93 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | 3 | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X10 | M3-10 | Because the chemical composition does not completely match SUS304 | |
฿ 134.93 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | 3 | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X12 | M3-12 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 3 | - | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X3 | M4-3 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 4 | - | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X4 | M4-4 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 5 | - | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X5 | M4-5 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X6 | M4-6 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X8 | M4-8 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X10 | M4-10 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X12 | M4-12 | Because the chemical composition does not completely match SUS304 | |
฿ 137.80 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X16 | M4-16 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 4 | - | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X4 | M5-4 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 5 | - | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X5 | M5-5 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X6 | M5-6 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X8 | M5-8 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X10 | M5-10 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X12 | M5-12 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X16 | M5-16 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X20 | M5-20 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | 5 | - | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X5 | M6-5 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X6 | M6-6 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X8 | M6-8 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X10 | M6-10 | Because the chemical composition does not completely match SUS304 | |
฿ 146.41 | CLEAN_SET SCREWS DIMPLE | 1 Piece(s) | Available | 7 Day(s) | - | - | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X12 | M6-12 | Because the chemical composition does not completely match SUS304 |
Loading...
Tip Shape | Cup Point | Basic Shape | Set Screw | Thread Type | Metric, Coarse |
---|---|---|---|---|---|
Material | SUSXM7 | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Additional Shape | Standard |
Material Certificate | Available | Material Certificate: Material | SUS304 Equivalent | Standard Name (Material) | Stainless Steel |
How can we improve?
How can we improve?