(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
[ M ]Material | Strength Class | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-ASCB | SUS304 Equivalent | A2−70 | Degreasing | General environment | Anti-rust packing | General environment |
SH-ASCB | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-ASCB | Electrolytic polishing + precision cleaning |
Part Number |
SL-ASCB5−35 |
SH-ASCB6−35 |
SHD-ASCB10−50 |
M × P | A | E | B |
5 × 0.8 | 8.5 | 5 | 4 |
6 × 1.0 | 10 | 6 | 5 |
8 × 1.25 | 13 | 8 | 6 |
10 × 1.5 | 16 | 10 | 8 |
12 × 1.75 | 18 | 12 | 10 |
16 × 2.0 | 24 | 16 | 14 |
20 × 2.5 | 30 | 20 | 17 |
Part Number | |
Type | M-L |
SL-ASCB SH-ASCB SHD-ASCB | 5−30 35 |
6−35 40 | |
8−40 45 50 | |
10−45 50 | |
12−50 55 60 65 70 75 80 85 90 100 110 120 | |
16−65 70 75 80 85 90 100 110 120 | |
20−70 75 80 85 90 100 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SL-ASCB5-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Screw M Diameter | Size (X Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 134.93 | CLEAN_STAINLESS SOCKET CAP | 1 Piece(s) | Available | 7 Day(s) | 5 | 30 | 0.8 | Standard | Degreasing | M5X30 | M5-30 |
Loading...
Basic Shape | Standard (Round) | Additional Shape | Standard | Screw Type | Fully Threaded |
---|---|---|---|---|---|
Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Strength Class (Stainless Steel) | A2-70 |
Size (-Notation)(mm) | Stainless Steel |
Please check the type/dimensions/specifications of the part SL-ASCB5-30 in the [Clean & Pack] Hex Socket Head Cap Screw - Fully Threaded series.
Part Number |
---|
SH-ASCB12-110 |
SH-ASCB12-120 |
SH-ASCB12-50 |
SL-ASCB5-35 |
SL-ASCB6-35 |
SL-ASCB6-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Screw M Diameter | Size (X Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 430.62 | 1 Piece(s) | Available | 7 Day(s) | 12 | 110 | 1.75 | For Clean Environment / Standard | Precision Cleaning | M12X110 | M12-110 | |
฿ 505.79 | 1 Piece(s) | Available | 7 Day(s) | 12 | 120 | 1.75 | For Clean Environment / Standard | Precision Cleaning | M12X120 | M12-120 | |
฿ 177.99 | 1 Piece(s) | Available | 7 Day(s) | 12 | 50 | 1.75 | For Clean Environment / Standard | Precision Cleaning | M12X50 | M12-50 | |
฿ 137.80 | 1 Piece(s) | Available | 7 Day(s) | 5 | 35 | 0.8 | Standard | Degreasing | M5X35 | M5-35 | |
฿ 140.67 | 1 Piece(s) | Available | 7 Day(s) | 6 | 35 | 1 | Standard | Degreasing | M6X35 | M6-35 | |
฿ 146.41 | 1 Piece(s) | Available | 7 Day(s) | 6 | 40 | 1 | Standard | Degreasing | M6X40 | M6-40 |
How can we improve?
How can we improve?