Cable Carriers Low Particle Generation, Low Noise, Inner Height 40mm (Separator Attachable)

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Cable Carriers are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Width Minimum/Maximum (mm.) : 40 and 100
● Inner Height (mm.) : 40
● Bending Radius R Minimum/Maximum (mm.) : 60 and 150
● Operating Temperature (℃) : -40 to 120
● Noise : 40% noise reduction compared to MISUMI general-purpose model
[Application]
Cable Carriers are commonly used in various applications in factory automation systems
Product Overview of Cable Carriers
Special link structure of Cable Carriers, featuring low particle generation and low noise. More suitable for use in silent equipment.
Note : 1 piece of crossbar every two links


Dimensional Drawing of Cable Carriers

Specifications Overview of Cable Carriers

| Technical Data | |
| Speed/Acceleration Mla | max.20[m/s]/max.100[m/s2] |
| Speed/Acceleration MLb | max.3[m/s]/max.6[m/s2] |
| Permitted temperature | -40℃~120℃ |
| Flammability class | UL94 HB |

| Interior height A | Interior width C | Bending radius R | Number of Links | Cable Insertion Surface |
| 40millimeters | 40~100mm | 60~150mm | 10~65mm | Both Surfaces |
| Flap Open-Close System | Part Number | ![]() Interior width C | ![]() Bending radius R | ![]() Number of Links | ![]() Connector Comb-Tooth Plate | ![]() Number of Connector Comb-Tooth Plates | ![]() Separator | ![]() Number of Separators | Exterior Height B | Exterior Width W | Pitch P | Mounting Height H | Required Space Height | Recommended Length Safety Margin | Bi | Ba | |
Type | Interior Height A | ||||||||||||||||
| Allows both inside and outside opening | E-MXA | 40 | 40 | 60 75 100 125 150 | 10~65 | Z40 | 2~10 | S40 | 4~65 | 50 | 60 | 28 | 170 200 250 300 350 | 210 240 290 340 390 | 245 295 375 450 530 | 40 | 60 |
| 50 | 70 | 50 | 70 | ||||||||||||||
| 60 | 80 | 60 | 80 | ||||||||||||||
| 70 | 90 | 70 | 90 | ||||||||||||||
| 75 | 95 | 75 | 95 | ||||||||||||||
| 80 | 100 | 80 | 100 | ||||||||||||||
| 90 | 110 | 90 | 110 | ||||||||||||||
| 100 | 120 | 100 | 120 | ||||||||||||||
Products can be purchased with additional connector comb-tooth plates and separators. For the specific number of connector comb-tooth plates and separators, refer toMISUMI website.Product Features of Cable Carriers
● Interior height of Cable Carriers : 40mm (For products with other interior heights, please browse relevant product pages.)
| Noise | 40% noise reduction compared to MISUMI general-purpose model |
| Particle generation amount | Compliant with US Fed. Std CLASS 100 |

Example Use of Cable Carriers

Precautions of Cable Carriers
Confirm whether the cable has too much contact with the inner and outer sides of the cable protection chain in whole stroke range.
● Assembly of silent Cable Carriers

● Disassembly of silent Cable Carriers








Type
Interior Height A


