(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||||
D Tolerance | |||||||
g6 | h7 | Material | Strength Class | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SGMSB | SL-SHMSB | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment | |
SH-SGMSB | SH-SHMSB | A2−50 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SGMSB | SHD-SHMSB | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-SGMSB4 | — | 15 |
SH-SGMSB5 | — | 10 |
SHD-SHMSB8 | — | 10 |
D Tolerance | A | B | C | E | F | M × P | T | ||
D | g6 | h7 | |||||||
4 | −0.004 −0.012 | 0 −0.012 | 6.5 | 2.5 | 1.6 | 3 | 5 | 2.5 × 0.45 | 4.5 |
5 | 8 | 3.5 | 6 | 3 × 0.5 | 5.5 | ||||
6 | 9 | 3 | 2 | 4 | 7 | 4 × 0.7 | 6.5 | ||
8 | −0.005 −0.014 | 0 −0.015 | 13 | 5 | 3 | 6 | 9 | 6 × 1.0 | 8.7 |
10 | 16 | 6 | 4 | 8 | 12 | 8 × 1.25 | 10.8 |
Part Number | L Dimensions in ( ) apply to D tolerance g6 | |||||||||||
Type | D | |||||||||||
g6 SL-SGMSB SH-SGMSB SHD-SGMSB h7 SL-SHMSB SH-SHMSB SHD-SHMSB | 4 | 10 | 15 | 20 | ||||||||
5 | 10 | 15 | 20 | |||||||||
6 | 10 | 15 | 20 | 25 | (30) | (35) | (40) | |||||
8 | 10 | 15 | 20 | 25 | 30 | (35) | (40) | (45) | ||||
10 | (10) | (15) | (20) | (25) | (30) | (35) | (40) | (45) | (50) | (55) | (60) |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SGMSB4-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | D Part Dia. (Ø) | Thread Length F (mm) | Shaft Dia. Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 284.21 | CLEAN_STRIPPER BOLTS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | - | 0.45 | Standard / For Clean Environment | Precision Cleaning | 4 | 5 | g6 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Stripper Bolt |
---|---|---|---|---|---|
Material | SUS304 | Surface Treatment | Not Provided | Thread Type | Metric, Coarse |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Strength Class (Stainless Steel) | A2-50 | Material Certificate | Available |
Material Certificate: Material | SUS304 Equivalent |
Please check the type/dimensions/specifications of the part SH-SGMSB4-10 in the [Clean & Pack] Shoulder Screw - Dimension Selectable, Shaft Dia. Tolerance g6/h7 series.
Part Number |
---|
SH-SGMSB10-25 |
SH-SGMSB10-30 |
SH-SGMSB10-35 |
SH-SGMSB4-15 |
SH-SGMSB4-20 |
SH-SGMSB5-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | D Part Dia. (Ø) | Thread Length F (mm) | Shaft Dia. Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 350.24 | 1 Piece(s) | Available | 7 Day(s) | 8 | 25 | - | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | g6 | |
฿ 350.24 | 1 Piece(s) | Available | 7 Day(s) | 8 | 30 | - | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | g6 | |
฿ 350.24 | 1 Piece(s) | Available | 7 Day(s) | 8 | - | - | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | g6 | |
฿ 284.21 | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 15 | 0.45 | Standard / For Clean Environment | Precision Cleaning | 4 | 5 | g6 | |
฿ 284.21 | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 20 | 0.45 | Standard / For Clean Environment | Precision Cleaning | 4 | 5 | g6 | |
฿ 289.95 | 1 Piece(s) | Available | 7 Day(s) | 3 | - | 0.5 | Standard / For Clean Environment | Precision Cleaning | 5 | 6 | g6 |
How can we improve?
How can we improve?