(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Standard Type
Configurable
[ ! ]
Type | Body Material | Cleaning Method | |||||
Standard Type | Configurable | [M] Material | Strength Class | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SMSB | SL-SMSBF | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment | |
SH-SMSB | SH-SMSBF | A2−50 | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SMSB | SHD-SMSBF | Electrolytic polishing + precision cleaning |
Part Number | — | L | — | F |
SL-SMSB6 | — | 30 | ||
SH-SMSB8 | — | 50 | ||
SHD-SMSBF5.5 | — | L30 | — | F10 |
De9 | A | B | C | E | M × P | T | |
4 | −0.020 −0.050 | 6.5 | 2.5 | 1.6 | 3 | 2.5 × 0.45 | 4.5 |
4.5 | 7 | 3 × 0.5 | 5 | ||||
5 | 8 | 3.5 | 5.5 | ||||
5.5 | 9 | 3 | 2.2 | 4 | 4 × 0.7 | 6 | |
6 | 2 | 6.5 | |||||
6.5 | −0.025 −0.061 | 10 | 4 | 2.5 | 5 | 5 × 0.8 | 7 |
8 | 13 | 5 | 3 | 6 | 6 × 1.0 | 8.7 | |
10 | 16 | 6 | 4 | 8 | 8 × 1.25 | 10.8 |
Part Number | L | F | |||||||||||||||||
Type | D | ||||||||||||||||||
SL-SMSB SH-SMSB SHD-SMSB | 4 | 10 | 15 | 20 | 25 | 30 | 40 | 5 | |||||||||||
4.5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 6 | |||||||||||
5 | 10 | 15 | 20 | 25 | 30 | 40 | |||||||||||||
5.5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 7 | |||||||||||
6 | 10 | 15 | 20 | 25 | 30 | 40 | |||||||||||||
6.5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 9 | |||||||||
8 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | ||||||||||||
10 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | ||||||||||||
10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 12 | |||||||||
60 | 65 | 70 | 75 | ||||||||||||||||
10 | 80 | 85 | 90 |
Part Number | L | F | A | B | C | E | T | L+F | ||
Type | De9 | 0.1 mm Increments | 0.5 mm Increments | Machining Conditions | ||||||
SL-SMSBF SH-SMSBF SHD-SMSBF | 4 | −0.020 −0.050 | 10 to 40 | M ≤ F ≤ M × 3 | 7 | 2.5 | 1.6 | 3 | 4.5 | L+F ≤ 46 |
4.5 | 10 to 40 | 5 | L+F ≤ 46 | |||||||
5 | 10 to 40 | 9 | 3 | 2.2 | 4 | 5.5 | L+F ≤ 47 | |||
5.5 | 10 to 40 | 6 | L+F ≤ 47 | |||||||
6 | 10 to 50 | 10 | 4 | 2.5 | 5 | 6.5 | L+F ≤ 59 | |||
6.5 | −0.025 −0.061 | 10 to 50 | 7 | L+F ≤ 59 | ||||||
8 | 10 to 60 | 13 | 5 | 3 | 6 | 8.7 | L+F ≤ 70 | |||
10 | 10 to 60 | 16 | 6 | 4 | 8 | 10.8 | L+F ≤ 72 |
Part Number | — | L | — | F | — | (FC·LKC) |
SL-SMSBF8 | — | L30 | — | F10 | — | LKC |
Alterations | Code | Spec. |
LC | Changes L dimension (machining) O.A.L. (LC) tolerance is ±0.05. Lmin ≤ LC ≤ Lmax, 0.1 mm Increments [ ! ] This alteration does not change the F dimension. | |
FC | Thread Length M ≤ FC ≤ M × 3, 0.5 mm increments [ ! ] 3 ≤ FC ≤ 7.5 only when D = 4 [ ! ] Applicable only when MSB is selected and Alteration LC is combined | |
LKC | Changes L Dimension Tolerance L dimension tolerance is from ±0.05 to 0 -0.1. [ ! ] Applicable to MSBMF and SMSBF only |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SMSB4-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Environmentally friendly | Nominal of Thread (M) | Length L (mm) | Characteristics/Applications | Pitch (mm) | Application | Cleaning Method | D Part Dia. (Ø) | Thread Length F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 269.86 | CLEAN_STRIPPER BOLTS | 1 Piece(s) | Available | 7 Day(s) | RoHS Compliant (10 Substances) | 2.5 | 10 | Clean Washed | 0.45 | Standard / For Clean Environment | Precision Cleaning | 4 | 5 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Stripper Bolt |
---|---|---|---|---|---|
Material | SUS304 | Surface Treatment | Not Provided | Thread Type | Metric, Coarse |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Strength Class (Stainless Steel) | A2-50 | Shaft Dia. Tolerance | e9 |
Material Certificate | Available |
Please check the type/dimensions/specifications of the part SH-SMSB4-10 in the [Clean & Pack] Shoulder Screw series.
Part Number |
---|
SH-SMSB10-25 |
SH-SMSB10-30 |
SH-SMSB10-35 |
SH-SMSB4-15 |
SH-SMSB4-20 |
SH-SMSB4-25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Environmentally friendly | Nominal of Thread (M) | Length L (mm) | Characteristics/Applications | Pitch (mm) | Application | Cleaning Method | D Part Dia. (Ø) | Thread Length F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 287.08 | 1 Piece(s) | Available | 7 Day(s) | RoHS Compliant (10 Substances) | 8 | 25 | Clean Washed | 1.25 | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | |
฿ 287.08 | 1 Piece(s) | Available | 7 Day(s) | RoHS Compliant (10 Substances) | 8 | 30 | Clean Washed | 1.25 | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | |
฿ 287.08 | 1 Piece(s) | Available | 7 Day(s) | RoHS Compliant (10 Substances) | 8 | 35 | Clean Washed | 1.25 | Standard / For Clean Environment | Precision Cleaning | 10 | 12 | |
฿ 269.86 | 1 Piece(s) | Available | 7 Day(s) | RoHS Compliant (10 Substances) | 2.5 | 15 | Clean Washed | 0.45 | Standard / For Clean Environment | Precision Cleaning | 4 | 5 | |
฿ 269.86 | 1 Piece(s) | Available | 7 Day(s) | RoHS Compliant (10 Substances) | 2.5 | 20 | Clean Washed | 0.45 | Standard / For Clean Environment | Precision Cleaning | 4 | 5 | |
฿ 269.86 | 1 Piece(s) | Available | 7 Day(s) | RoHS Compliant (10 Substances) | 2.5 | 25 | Clean Washed | 0.45 | Standard / For Clean Environment | Precision Cleaning | 4 | 5 |
How can we improve?
How can we improve?