(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
[ M ]Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-CBSTSE | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-CBSTSE | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-CBSTSE | Electrolytic polishing + precision cleaning |
Part Number |
SL-CBSTSE4-10 |
SH-CBSTSE5-16 |
SHD-CBSTSE6-20 |
M | r (Max.) |
2 | 0.3 |
2.6 | 0.3 |
3 | 0.4 |
4 | 0.5 |
5 | 0.6 |
6 | 0.7 |
Part Number | M × P | A | E | Hexalobular Hole Number | t min. | |||
Type | M | — | L | |||||
SL-CBSTSE SH-CBSTSE SHD-CBSTSE | 2 | — | 3 | M2 × 0.4 | 4 | 0.5 | 4 | 0.4 |
4 | ||||||||
5 | ||||||||
6 | ||||||||
8 | ||||||||
10 | ||||||||
12 | ||||||||
2.6 | — | 3 | M2.6 × 0.45 | 6 | 0.6 | 5 | 0.5 | |
4 | ||||||||
5 | ||||||||
6 | ||||||||
8 | ||||||||
10 | ||||||||
12 | ||||||||
3 | — | 4 | M3 × 0.5 | 7 | 0.8 | 6 | 0.75 | |
5 | ||||||||
6 | ||||||||
8 | ||||||||
10 | ||||||||
12 | ||||||||
16 | ||||||||
4 | — | 5 | M4 × 0.7 | 8 | 0.9 | 8 | 0.9 | |
6 | ||||||||
8 | ||||||||
10 | ||||||||
12 | ||||||||
16 | ||||||||
20 | ||||||||
25 | ||||||||
5 | — | 8 | M5 × 0.8 | 9 | 1 | 10 | 1 | |
10 | ||||||||
12 | ||||||||
16 | ||||||||
20 | ||||||||
25 | ||||||||
30 | ||||||||
6 | — | 8 | M6 × 1 | 12 | 1.2 | 20 | 1.2 | |
10 | ||||||||
12 | ||||||||
16 | ||||||||
20 | ||||||||
25 | ||||||||
30 | ||||||||
35 | ||||||||
40 | ||||||||
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Material Certificate | Material Certificate: Material | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 3 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | - | - | M2 | M2X3 | M2-3 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 4 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | 対象 | SUS304相当 | M2 | M2X4 | M2-4 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | 対象 | SUS304相当 | M2 | M2X5 | M2-5 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 6 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | 対象 | SUS304相当 | M2 | M2X6 | M2-6 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 8 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | 対象 | SUS304相当 | M2 | M2X8 | M2-8 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 10 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | - | - | M2 | M2X10 | M2-10 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 12 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | - | - | M2 | M2X12 | M2-12 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 3 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | - | - | M2.6 | M2.6X3 | M2.6-3 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 4 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | - | - | M2.6 | M2.6X4 | M2.6-4 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 5 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | - | - | M2.6 | M2.6X5 | M2.6-5 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 6 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | - | - | M2.6 | M2.6X6 | M2.6-6 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 8 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | - | - | M2.6 | M2.6X8 | M2.6-8 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 10 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | - | - | M2.6 | M2.6X10 | M2.6-10 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 12 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | - | - | M2.6 | M2.6X12 | M2.6-12 | |
฿ 226.79 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 4 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | 対象 | SUS304相当 | M3 | M3X4 | M3-4 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | - | - | M3 | M3X5 | M3-5 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | - | - | M3 | M3X6 | M3-6 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | - | - | M3 | M3X8 | M3-8 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | - | - | M3 | M3X10 | M3-10 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | - | - | M3 | M3X12 | M3-12 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 16 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | - | - | M3 | M3X16 | M3-16 | |
฿ 215.31 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | - | - | M4 | M4X5 | M4-5 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | - | - | M4 | M4X6 | M4-6 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | - | - | M4 | M4X8 | M4-8 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | - | - | M4 | M4X10 | M4-10 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | - | - | M4 | M4X12 | M4-12 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 16 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | - | - | M4 | M4X16 | M4-16 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | - | - | M4 | M4X20 | M4-20 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 25 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | - | - | M4 | M4X25 | M4-25 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | - | - | M5 | M5X8 | M5-8 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | - | - | M5 | M5X10 | M5-10 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | - | - | M5 | M5X12 | M5-12 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 16 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | - | - | M5 | M5X16 | M5-16 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | - | - | M5 | M5X20 | M5-20 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | - | - | M5 | M5X25 | M5-25 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 30 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | - | - | M5 | M5X30 | M5-30 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard / Chemical Resistance | Precision Cleaning | - | - | M6 | M6X8 | M6-8 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / Chemical Resistance | Precision Cleaning | - | - | M6 | M6X10 | M6-10 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / Chemical Resistance | Precision Cleaning | - | - | M6 | M6X12 | M6-12 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 16 | 1 | Standard / Chemical Resistance | Precision Cleaning | - | - | M6 | M6X16 | M6-16 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Standard / Chemical Resistance | Precision Cleaning | - | - | M6 | M6X20 | M6-20 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 25 | 1 | Standard / Chemical Resistance | Precision Cleaning | - | - | M6 | M6X25 | M6-25 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 30 | 1 | Standard / Chemical Resistance | Precision Cleaning | - | - | M6 | M6X30 | M6-30 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 35 | 1 | Standard / Chemical Resistance | Precision Cleaning | - | - | M6 | M6X35 | M6-35 | |
฿ 203.83 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 40 | 1 | Standard / Chemical Resistance | Precision Cleaning | - | - | M6 | M6X40 | M6-40 | |
฿ 232.54 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 3 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2 | M2X3 | M2-3 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 4 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2 | M2X4 | M2-4 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2 | M2X5 | M2-5 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 6 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2 | M2X6 | M2-6 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 8 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2 | M2X8 | M2-8 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 10 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2 | M2X10 | M2-10 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2 | 12 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2 | M2X12 | M2-12 | |
฿ 232.54 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 3 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2.6 | M2.6X3 | M2.6-3 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 4 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2.6 | M2.6X4 | M2.6-4 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 5 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2.6 | M2.6X5 | M2.6-5 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 6 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2.6 | M2.6X6 | M2.6-6 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 8 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2.6 | M2.6X8 | M2.6-8 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 10 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2.6 | M2.6X10 | M2.6-10 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 12 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M2.6 | M2.6X12 | M2.6-12 | |
฿ 235.41 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 4 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M3 | M3X4 | M3-4 | |
฿ 232.54 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M3 | M3X5 | M3-5 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M3 | M3X6 | M3-6 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M3 | M3X8 | M3-8 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M3 | M3X10 | M3-10 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M3 | M3X12 | M3-12 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 3 | 16 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M3 | M3X16 | M3-16 | |
฿ 223.92 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 | 0.7 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M4 | M4X5 | M4-5 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M4 | M4X6 | M4-6 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M4 | M4X8 | M4-8 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M4 | M4X10 | M4-10 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M4 | M4X12 | M4-12 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 16 | 0.7 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M4 | M4X16 | M4-16 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M4 | M4X20 | M4-20 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 4 | 25 | 0.7 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M4 | M4X25 | M4-25 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M5 | M5X8 | M5-8 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M5 | M5X10 | M5-10 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M5 | M5X12 | M5-12 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 16 | 0.8 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M5 | M5X16 | M5-16 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M5 | M5X20 | M5-20 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M5 | M5X25 | M5-25 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 5 | 30 | 0.8 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M5 | M5X30 | M5-30 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M6 | M6X8 | M6-8 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M6 | M6X10 | M6-10 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M6 | M6X12 | M6-12 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 16 | 1 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M6 | M6X16 | M6-16 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M6 | M6X20 | M6-20 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 25 | 1 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M6 | M6X25 | M6-25 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 30 | 1 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M6 | M6X30 | M6-30 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 35 | 1 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M6 | M6X35 | M6-35 | |
฿ 212.44 | CLEAN_BOLT | 1 Piece(s) | Available | 7 Day(s) | 6 | 40 | 1 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | - | - | M6 | M6X40 | M6-40 |
Loading...
Detailed Shape | Ultra Low Head | Mounting Hole Shape | Hexalobular Socket | Material | SUS316L |
---|---|---|---|---|---|
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Basic Shape | Standard (Round) | SurfaceTreatment | Not Provided |
Thread Type | Metric, Coarse | Additional Shape | Standard | Standard Name (Material) | Stainless Steel |
How can we improve?
How can we improve?