Lead Screws-One End Double Stepped Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Lead Screws-One End Double Stepped Type
- C-MTSRC, C-MTSTRC, C-MTSRD and C-MTSTRD are in MISUMI economy series.
- C-MTSRC and C-MTSTRC are Screw Turn Direction: Right-hand thread
- C-MTSRD and C-MTSTRD are Screw Turn Direction: Right-Hand Thread with Keyway
- Material of C-MTSRC and C-MTSRD: Equivalent to S45C
- Material of C-MTSTRC and C-MTSTRD: Equivalent to SUS303
- Thread Nominal Dia.: 12, 14, 16, 20, 22 and 25 mm.
- Shaft Overall Length L: 80-1200 mm.
- Thead pitch: 2, 3 ,4 and 5
Product Overview of Lead Screws, Nuts
2. Economy series Lead Screws, Nuts with high quality rolled rollers made of material SUS303 or S45C ensures 7e precision. 7 types of additional processing are available at both ends, basically meeting all shapes, no need for secondary processing after purchase.
3. Used with Economy series Lead Screws, Nuts nuts, it ensures consistent thread clearance.
Dimensional Drawing of Lead Screws, Nuts

Specification Table of Lead Screws, Nuts
| Standard | With Keyway Type | Material | Surface Treatment | ||
| Right-Hand | Left-Hand | Right-Hand | Left-Hand | ||
| C-MTSRC | C-MTSLC | C-MTSRD | C-MTSLD | S45C equivalent | - |
| C-MTSBRC | C-MTSBLC | C-MTSBRD | C-MTSBLD | S45C equivalent | Ferroferric Oxide Protective Film |
| C-MTSTRC | C-MTSTLC | C-MTSTRD | C-MTSTLD | SUS303 equivalent | - |

Type | Thread Nominal D | 1mm increments | Q Selection | 1mm increments | M×Thread Pitch | Thread Pitch P | ||||||||||
| Right-Hand | Left-Hand | L | T· S | E | C | J | B | |||||||||
| Standard C-MTSRC C-MTSBRC C-MTSTRC With Keyway Type C-MTSRD C-MTSBRD C-MTSTRD | Standard C-MTSLC C-MTSBLC C-MTSTLC With Keyway Type C-MTSLD C-MTSBLD C-MTSTLD | 12 | 80~1000 | When Q,E≤9 2≤S≤E×5 2≤T≤Q×5 When Q,E≥10 2≤S≤E×7 2≤T≤Q×7 | 7 | 8 | 9 | Right-Hand ThreadQ/2≤E≤Q-1 Right-Hand Thread with KeywayE≥6 Q/2≤E≤Q-2 | C≤60 S-C-J≥2 | J≥2 or J=0 When J=0,keyway R will be eliminated on the shaft end side | 3≤B≤Q×3 B≤T-3 When no thread is added B=0 | Q=MM8×1.0 M10×1.0 M12×1.0 M14×1.0 M15×1.0 M17×1.0 7,9,16 Not Applicable | 2 | |||
| 14 | 8 | 9 | 10 | 3 | ||||||||||||
| 16 | 100~1200 | 9 | 10 | 12 | ||||||||||||
| 20 | 150~1200 | 10 | 12 | 14 | 15 | 4 | ||||||||||
| 22 | 10 | 12 | 14 | 15 | 5 | |||||||||||
| 25 | 12 | 14 | 15 | 16 | 17 | |||||||||||
When combined with economy series position indicators, Q8~14 are standard dimensions.Alterations of Lead Screws, Nuts

Product Features of Lead Screws, Nuts
● Lead Screws, Nuts, Continuous metal tissue fibers guarantee high thread strength.
● Lead Screws, Nuts, Cold hardening ensures more wear-resistant thread surface.
Example Use of Lead Screws, Nuts

* Economy series position indicator has not been launched yet. Coming soon.
Standardize the special "support unit" for lead screw.
There is no need to design the bearing mechanism.
·Standardize the shape of Lead Screws, Nuts shaft end
If the shaft diameter and length are determined, they can be combined directly with the support unit.
There is no need for complicated shaft end shape design.
·Lead Screws, Nuts No need for combination design of various parts
If the specifications of each part are met, it can be assembled directly.
There is no need for complicated combination design of various parts.
Precautions of Lead Screws, Nuts
2. When contacting the Lead Screws, Nuts, please use protective gloves, safety shoes and other protective equipment to ensure safety.
Material
Surface Treatment
Type
Thread Nominal D
Q Selection
L
T·
S
E
C
J
B
Right-Hand Thread
7,9,16 Not Applicable

