1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead Screws-One End Stepped Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here

Product Description

- Lead Screws-One End Stepped Type
- C-MTSRA, C-MTSTRA, C-MTSRB and C-MTSTRB are in MISUMI economy series.
- C-MTSRA and C-MTSTRA are Screw Turn Direction: Right-hand thread
- C-MTSRB and C-MTSTRB are Screw Turn Direction: Right-Hand Thread with Keyway
- Material of C-MTSRA and C-MTSRB: Equivalent to S45C
- Material of C-MTSTRA and C-MTSTRB: Equivalent to SUS303
- Thread Nominal Dia.: 8, 10, 12, 14, 16, 20, 22 and 25 mm.
- Shaft Overall Length L: 50-1200 mm.
- Thead pitch: 1.5, 2, 3 ,4 and 5

Product Overview of Lead Screws, Nuts

1. The Lead Screws, Nuts is a sliding feed screw that meets the 30-degree Lead Screws, Nuts Standard. It is mainly used in transmission (feeding and lifting) and position adjustment devices, and has a certain degree of self-locking.
2. Economy series Lead Screws, Nuts with high quality rolled rollers made of material SUS303 or S45C ensures 7e precision. 7 types of additional processing are available at both ends, basically meeting all shapes, no need for secondary processing after purchase.
3. Used with Economy series Lead Screws, Nuts nuts, it ensures consistent thread clearance.

Dimensional Drawing of Lead Screws, Nuts

Dimensional Drawing

Specification Table of Lead Screws, Nuts

StandardWith Keyway TypeLead Screws, Nuts MaterialLead Screws, Nuts Surface Treatment
Right-HandLeft-HandRight-HandLeft-Hand
C-MTSRAC-MTSLAC-MTSRBC-MTSLBS45C equivalent-
C-MTSBRAC-MTSBLAC-MTSBRBC-MTSBLBS45C equivalentFerroferric Oxide Protective Film
C-MTSTRAC-MTSTLAC-MTSTRBC-MTSTLBSUS303 equivalent-
●Single pitch error…±0.02mm ●Accumulated pitch error…±0.15/300mm
 
Ordering Example
Lead Screws, NutsTypeLead Screws, NutsThread Nominal D1mm incrementsLead Screws, NutsQ Selection1mm incrementsThread Pitch
P
Right-HandLeft-HandLead Screws, NutsLLead Screws, NutsSLead Screws, NutsCLead Screws, NutsJ
Standard
C-MTSRA
C-MTSBRA
C-MTSTRA

With Keyway Type
C-MTSRB
C-MTSBRB
C-MTSTRB
Standard
C-MTSLA
C-MTSBLA
C-MTSTLA

With Keyway Type
C-MTSLB
C-MTSBLB
C-MTSTLB
(8)50~ 500When Q≤9
D2≤S≤Q×5

When Q≥10
2≤S≤Q×7
6    C≤60
S-C-J≥2
J≥2
or J=0
Lead Screws, NutsWhen J=0,keyway R will be eliminated on the shaft end side
1.5
(10)80~100067   2
12(6)789 
148910  3
16100~120091012  
20150~120010121415 4
2210121415 5
251214151617
Lead Screws, NutsDimensions in ( ) are not applicable to Right-Hand Thread with Keyway.
Lead Screws, NutsWhen combined with economy series position indicators, Q8~14 are standard dimensions.

Alterations of Lead Screws, Nuts

Product Features of Lead Screws, Nuts

● Lead Screws, Nuts, The smooth rolling thread surface of the high quality roller guarantees precision.
● Lead Screws, Nuts, Continuous metal tissue fibers guarantee high thread strength.
● Lead Screws, Nuts, Cold hardening ensures more wear-resistant thread surface.

Example Use of Lead Screws, Nuts

Example of Use
* Economy series position indicator has not been launched yet. Coming soon.
· Standardize support unit Lead Screws, Nuts
Standardize the special "support unit" for lead screw.
  There is no need to design the bearing mechanism.

· Standardize the shape of Lead Screws, Nuts shaft end
  If the shaft diameter and length are determined, they can be combined directly with the support unit.
  There is no need for complicated shaft end shape design.

· Lead Screws, NutsNo need for combination design of various parts
If the specifications of each part are met, it can be assembled directly.
  There is no need for complicated combination design of various parts.

Precautions of Lead Screws, Nuts

1. Do not drop or knock the Lead Screws, Nuts. Otherwise it may cause scratches or damages. Attention should be paid to the fact that impact can cause functional damage, even if it is not visible.
2. When contacting the Lead Screws, Nuts, please use protective gloves, safety shoes and other protective equipment to ensure safety.

Related Products of Lead Screws, Nuts

Part Number
C-MTSRA8-[50-500/1]-S[2-30/1]-Q6
C-MTSRA10-[80-1000/1]-S[2-49/1]-Q[6,​7]
C-MTSRA12-[80-1000/1]-S[2-63/1]-Q[6,​7,​8,​9]
C-MTSRA14-[80-1000/1]-S[2-70/1]-Q[8,​9,​10]
C-MTSRA16-[100-1200/1]-S[2-84/1]-Q[9,​10,​12]
C-MTSRA20-[150-1200/1]-S[2-105/1]-Q[10,​12,​14,​15]
C-MTSRA22-[150-1200/1]-S[2-105/1]-Q[10,​12,​14,​15]
C-MTSRA25-[150-1200/1]-S[2-119/1]-Q[12,​14,​15,​16,​17]
C-MTSRB12-[80-1000/1]-S[2-63/1]-Q[7,​8,​9]-C[3-60/1]-J[0-61/1]
C-MTSRB14-[80-1000/1]-S[2-70/1]-Q[8,​9,​10]-C[4-60/1]-J[0-68/1]
C-MTSRB16-[100-1200/1]-S[2-84/1]-Q[9,​10,​12]-C[4-60/1]-J[0-82/1]
C-MTSRB20-[150-1200/1]-S[2-105/1]-Q[10,​12,​14,​15]-C[4-60/1]-J[0-103/1]
C-MTSRB22-[150-1200/1]-S[2-105/1]-Q[10,​12,​14,​15]-C[4-60/1]-J[0-103/1]
C-MTSRB25-[150-1200/1]-S[2-119/1]-Q[12,​14,​15,​16,​17]-C[5-60/1]-J[0-117/1]
C-MTSTRA8-[50-500/1]-S[2-30/1]-Q6
C-MTSTRA10-[80-1000/1]-S[2-49/1]-Q[6,​7]
C-MTSTRA12-[80-1000/1]-S[2-63/1]-Q[6,​7,​8,​9]
C-MTSTRA14-[80-1000/1]-S[2-70/1]-Q[8,​9,​10]
C-MTSTRA16-[100-1200/1]-S[2-84/1]-Q[9,​10,​12]
C-MTSTRA20-[150-1200/1]-S[2-105/1]-Q[10,​12,​14,​15]
C-MTSTRA22-[150-1200/1]-S[2-105/1]-Q[10,​12,​14,​15]
C-MTSTRA25-[150-1200/1]-S[2-119/1]-Q[12,​14,​15,​16,​17]
C-MTSTRB12-[80-1000/1]-S[2-63/1]-Q[7,​8,​9]-C[3-60/1]-J[0-61/1]
C-MTSTRB14-[80-1000/1]-S[2-70/1]-Q[8,​9,​10]-C[4-60/1]-J[0-68/1]
C-MTSTRB16-[100-1200/1]-S[2-84/1]-Q[9,​10,​12]-C[4-60/1]-J[0-82/1]
C-MTSTRB20-[150-1200/1]-S[2-105/1]-Q[10,​12,​14,​15]-C[4-60/1]-J[0-103/1]
C-MTSTRB22-[150-1200/1]-S[2-105/1]-Q[10,​12,​14,​15]-C[4-60/1]-J[0-103/1]
C-MTSTRB25-[150-1200/1]-S[2-119/1]-Q[12,​14,​15,​16,​17]-C[5-60/1]-J[0-117/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread D
(Ø)
Pitch
(mm)
Material Shaft Overall Length L
(mm)
Type C
(mm)
J
(mm)
Q
(mm)
S
(mm)

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 81.5S45C50 ~ 500Standard--62 ~ 30

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 102S45C80 ~ 1000Standard--6 ~ 72 ~ 49

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 122S45C80 ~ 1000Standard--6 ~ 92 ~ 63

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 143S45C80 ~ 1000Standard--8 ~ 102 ~ 70

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 163S45C100 ~ 1200Standard--9 ~ 122 ~ 84

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 204S45C150 ~ 1200Standard--10 ~ 152 ~ 105

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 225S45C150 ~ 1200Standard--10 ~ 152 ~ 105

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 255S45C150 ~ 1200Standard--12 ~ 172 ~ 119

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 122S45C80 ~ 1000With Keyway Type3 ~ 600 ~ 617 ~ 92 ~ 63

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 143S45C80 ~ 1000With Keyway Type4 ~ 600 ~ 688 ~ 102 ~ 70

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 163S45C100 ~ 1200With Keyway Type4 ~ 600 ~ 829 ~ 122 ~ 84

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 204S45C150 ~ 1200With Keyway Type4 ~ 600 ~ 10310 ~ 152 ~ 105

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 225S45C150 ~ 1200With Keyway Type4 ~ 600 ~ 10310 ~ 152 ~ 105

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 255S45C150 ~ 1200With Keyway Type5 ~ 600 ~ 11712 ~ 172 ~ 119

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 81.5SUS30350 ~ 500Standard--62 ~ 30

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 102SUS30380 ~ 1000Standard--6 ~ 72 ~ 49

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 122SUS30380 ~ 1000Standard--6 ~ 92 ~ 63

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 143SUS30380 ~ 1000Standard--8 ~ 102 ~ 70

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 163SUS303100 ~ 1200Standard--9 ~ 122 ~ 84

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 204SUS303150 ~ 1200Standard--10 ~ 152 ~ 105

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 225SUS303150 ~ 1200Standard--10 ~ 152 ~ 105

-

ECO TRAPEZOIDAL SCREW THREADS 1 Piece(s) 12 Day(s) 255SUS303150 ~ 1200Standard--12 ~ 172 ~ 119

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 122SUS30380 ~ 1000With Keyway Type3 ~ 600 ~ 617 ~ 92 ~ 63

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 143SUS30380 ~ 1000With Keyway Type4 ~ 600 ~ 688 ~ 102 ~ 70

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 163SUS303100 ~ 1200With Keyway Type4 ~ 600 ~ 829 ~ 122 ~ 84

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 204SUS303150 ~ 1200With Keyway Type4 ~ 600 ~ 10310 ~ 152 ~ 105

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 225SUS303150 ~ 1200With Keyway Type4 ~ 600 ~ 10310 ~ 152 ~ 105

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 12 Day(s) 255SUS303150 ~ 1200With Keyway Type5 ~ 600 ~ 11712 ~ 172 ~ 119

Loading...

  1. 1

Basic Information

Shaft Shape One End Stepped Type Screw Turn Direction Right-hand thread Surface Treatment Not Provided
Type Lead Screw Shafts Shaft Type Rolled

Frequently Asked Questions (FAQ)

Question: What is the difference between a trapezoidal screw and a ball screw?
Answer: The ball screw uses rolling friction, while the trapezoidal screw uses sliding friction.
The ball screw is not self-locking, while the trapezoidal screw is self-locking to a certain extent.
Question: Can it be used in conjunction with other trapezoidal screws?
Answer: Due to the slight differences between JIS standard and national standard, it is not recommended to mix economy series trapezoidal screws with existing products of MISUMI or other brands.