(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball Bearings Plastic, POM
Plastic ball bearings are commonly utilized in conditions that require corrosion resistance, electrical insulation, low weight, or low friction. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 4 and 20
● Outer Diameter Minimum / Maximum (mm.) : 13 and 47
● Width Minimum / Maximum (mm.) : 5 and 14
● Bearing Type : Open (No cover)
● Load Direction : Radial / Thrust Load or Axial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Type | Shape | ![]() | Recommended Operating Temperature | Surface Resistivity | ||
Body | Retainer | Rolling Element | ||||
E-POM□□□ | Standard Type | POM | PA66 | SUS316 | -60℃ to +100℃ | - |
E-POM□□□-AS | Anti-Static Type | Anti-Static POM | PA66 | SUS316 | -60℃ to +100℃ | 106 to 109Ω |
Item | Standard | Unit | POM |
Density | ISO1183 | g/cm3 | 1.39 |
Water absorption | DIN53495 | % | 0.2 |
Yield Tensile Strength | ISO527 | Mpa | 63 |
Shore hardness | DIN53505 | - | 85 |
Thermal linear expansion coefficient | DIN53752 | k-1×10-4 | 1.1 |
Friction Coefficient | DIN53375 | - | 0.35 |
Part Number | I.D. d | O.D. D | Width B | C | Mounting Dimensions | Allowable Rotational Speed rpm | Allowable Load kgf/pcs | Weight | ||||||
type | Bearing Part Number | Ds | dh | |||||||||||
Tolerance | Tolerance | Tolerance | (min.) | (max.) | (max.) | g | ||||||||
E-POM□□□ POM Water Resistance E-POM□□□-AS Anti-Static POM | 624 | 4 | +0.1 0 | 13 | 0 -0.1 | 5 | 0 -0.12 | 0.3 | 5 | 6 | 12 | 1840 | 1.1 | 1 |
605 | 5 | 14 | 5 | 6 | 6.8 | 13 | 1610 | 1.1 | 1 | |||||
625 | 16 | 5 | 6 | 7.4 | 14 | 1702 | 1.3 | 1 | ||||||
696 | 6 | 15 | 5 | 7 | 7.8 | 14 | 1610 | 1.0 | 1 | |||||
606 | 17 | 6 | 7 | 8.4 | 16 | 1518 | 1.7 | 2 | ||||||
626 | 19 | 6 | 7 | 9 | 17 | 1472 | 2.0 | 2 | ||||||
698 | 8 | 19 | 6 | 9 | 10.6 | 18 | 1472 | 2.0 | 2 | |||||
608 | 22 | 7 | 9 | 10.7 | 20 | 1104 | 2.7 | 4 | ||||||
628 | 24 | 8 | 9 | 12 | 22 | 1058 | 3.4 | 5 | ||||||
6900 | 10 | 22 | 6 | 12 | 12.6 | 21 | 920 | 2.0 | 3 | |||||
6000 | 26 | 8 | 12 | 13.8 | 24 | 1012 | 3.7 | 6 | ||||||
6200 | 30 | 9 | 12 | 15.3 | 28 | 920 | 4.4 | 9 | ||||||
6901 | 12 | 24 | 6 | 14 | 14.8 | 21 | 828 | 2.7 | 3 | |||||
6001 | 28 | 8 | 14 | 15.5 | 26 | 920 | 4.4 | 7 | ||||||
6201 | 32 | 10 | 14 | 16.3 | 30 | 828 | 4.7 | 12 | ||||||
6002 | 15 | 32 | 9 | 17 | 18.6 | 30 | 828 | 4.7 | 9 | |||||
6202 | 35 | 11 | 17 | 19.4 | 33 | 736 | 5.4 | 14 | ||||||
6903 | 17 | 30 | 7 | 19 | 20 | 28 | 782 | 3.0 | 6 | |||||
6003 | 35 | 10 | 19 | 21 | 33 | 736 | 5.4 | 11 | ||||||
6904 | 20 | 37 | 9 | 22 | 23.6 | 35 | 529 | 4.7 | 11 | |||||
6004 | 42 | 12 | 22 | 25 | 38 | 644 | 8.4 | 22 | ||||||
6204 | 47 | 14 | 22 | 26.5 | 43 | 552 | 9.4 | 33 |
Food | Smart phone | |
![]() | ![]() | |
Medical | Electronic & Electrical Appliances | |
![]() | ![]() |
Small Ball Bearings | Small Ball Bearings Flanged | Resin Ball Bearings | ||
![]() | ![]() | ![]() | ||
Typical model: C-E688ZZ | Typical model: C-EFL688ZZ | Typical model: PKB6000ZZ | ||
Advantage: Small gap, good dust-proofing effect | Advantage: High surface hardness, wear resistance | Advantage: Excellent self-lubrication, wear resistance, high temperature resistance |
Part Number |
---|
E-POM605 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Inner/Outer Ring Material | Allowable Rotational Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 46.75 | ECONOMY BALL BEARING | 4 Piece(s) | Available | 6 Day(s) | 10 | 5 | 14 | 5 | [Plastic] POM | 1610 |
Loading...
![]() | ![]() ![]() | |
E-POM 6000 |
Part Number | I.D. d | O.D. D | Width B | C | Mounting Dimensions | Allowable Rotational Speed rpm | Allowable Load kgf/pcs | Weight | ||||||
type | Bearing Part Number | Ds | dh | |||||||||||
Tolerance | Tolerance | Tolerance | (min.) | (max.) | (max.) | g | ||||||||
E-POM□□□ POM Water Resistance E-POM□□□-AS Anti-Static POM | 624 | 4 | +0.1 0 | 13 | 0 -0.1 | 5 | 0 -0.12 | 0.3 | 5 | 6 | 12 | 1840 | 1.1 | 1 |
605 | 5 | 14 | 5 | 6 | 6.8 | 13 | 1610 | 1.1 | 1 | |||||
625 | 16 | 5 | 6 | 7.4 | 14 | 1702 | 1.3 | 1 | ||||||
696 | 6 | 15 | 5 | 7 | 7.8 | 14 | 1610 | 1.0 | 1 | |||||
606 | 17 | 6 | 7 | 8.4 | 16 | 1518 | 1.7 | 2 | ||||||
626 | 19 | 6 | 7 | 9 | 17 | 1472 | 2.0 | 2 | ||||||
698 | 8 | 19 | 6 | 9 | 10.6 | 18 | 1472 | 2.0 | 2 | |||||
608 | 22 | 7 | 9 | 10.7 | 20 | 1104 | 2.7 | 4 | ||||||
628 | 24 | 8 | 9 | 12 | 22 | 1058 | 3.4 | 5 | ||||||
6900 | 10 | 22 | 6 | 12 | 12.6 | 21 | 920 | 2.0 | 3 | |||||
6000 | 26 | 8 | 12 | 13.8 | 24 | 1012 | 3.7 | 6 | ||||||
6200 | 30 | 9 | 12 | 15.3 | 28 | 920 | 4.4 | 9 | ||||||
6901 | 12 | 24 | 6 | 14 | 14.8 | 21 | 828 | 2.7 | 3 | |||||
6001 | 28 | 8 | 14 | 15.5 | 26 | 920 | 4.4 | 7 | ||||||
6201 | 32 | 10 | 14 | 16.3 | 30 | 828 | 4.7 | 12 | ||||||
6002 | 15 | 32 | 9 | 17 | 18.6 | 30 | 828 | 4.7 | 9 | |||||
6202 | 35 | 11 | 17 | 19.4 | 33 | 736 | 5.4 | 14 | ||||||
6903 | 17 | 30 | 7 | 19 | 20 | 28 | 782 | 3.0 | 6 | |||||
6003 | 35 | 10 | 19 | 21 | 33 | 736 | 5.4 | 11 | ||||||
6904 | 20 | 37 | 9 | 22 | 23.6 | 35 | 529 | 4.7 | 11 | |||||
6004 | 42 | 12 | 22 | 25 | 38 | 644 | 8.4 | 22 | ||||||
6204 | 47 | 14 | 22 | 26.5 | 43 | 552 | 9.4 | 33 |
Raceway Ring Shape | Ball | Bearing Type | Open | Outer Ring Type | Flat |
---|---|---|---|---|---|
Specifications, Environment | Standard / Water Resistance / Abrasion Resistant / Non-magnetic / Highly Corrosion Resistant / Dust Resistant | Load Direction | Radial / Thrust Load, Axial | Rolling Element Material | Stainless Steel |
Size Standards | Metric System | Number of Raceway Ring Rows | Single Row |
Please check the type/dimensions/specifications of the part E-POM605 in the Ball Bearings Plastic, POM series.
Part Number |
---|
E-POM6001-AS |
E-POM6002 |
E-POM6002-AS |
E-POM605-AS |
E-POM606 |
E-POM606-AS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Inner/Outer Ring Material | Allowable Rotational Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 96.10 | 1 Piece(s) | Available | Same day | 10 | 12 | 28 | 8 | [Plastic] Anti-Static POM | 920 | |
฿ 77.92 | 1 Piece(s) | Available | Same day | 10 | 15 | 32 | 9 | [Plastic] POM | 828 | |
฿ 109.74 | 4 Piece(s) | Available | 6 Day(s) | 10 | 15 | 32 | 9 | [Plastic] Anti-Static POM | 828 | |
฿ 55.19 | 4 Piece(s) | Available | 6 Day(s) | 10 | 5 | 14 | 5 | [Plastic] Anti-Static POM | 1610 | |
฿ 46.75 | 1 Piece(s) | Available | Same day | 10 | 6 | 17 | 6 | [Plastic] POM | 1518 | |
฿ 55.19 | 4 Piece(s) | Available | 6 Day(s) | 10 | 6 | 17 | 6 | [Plastic] Anti-Static POM | 1518 |
How can we improve?
How can we improve?