Motor Brackets For Servo Motors

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here
Product Description
Brackets For Stepper Motors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable Motor Brand : Panasonic, Yaskawa, Mitsubishi, Delta, Inovance
● Applicable Motor Power : 100 W and 200-400 W
● Shaft Height (mm.) : 22, 25 and 30
● Material : A6061
● Surface Treatment : Clear Anodized
[Application]
Brackets For Stepper Motors are commonly used in various applications in factory automation systems
Economy Motor Brackets For Servo Motors
- Fits motors from various manufacturers, covering a wide range of applications.
- Suitable for motors with various power ratings.
- Available in various shaft heights for setup needs.
- Choose from single brackets or economical sets with fixed and support side units.
- Made from anodized aluminum alloy for lightweight strength and corrosion resistance.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview
1. Support Units is suitable for servo motors of brands like Panasonic, Yaskawa, Mitsubishi, Delta and Inovance.2. Besides a single motor bracket, it is also available in a SET product incorporating a single motor bracket and a ball screw Support Units, which provides easier design and more favorable price.
Dimensional Drawing

![]() | Part Number | ( Type· Applicable motor flange code) | - | Shaft height h | - | SET Products |
| (Model of single motor bracket) (SET model including the motor bracket and the support unit on the fixed side) (SET model including the motor bracket, the support unit on the fixed side, and the support unit on the support side) | E-TSMP40 E-TSMP40 E-TSMP40 | - - - | 22 22 22 | - - | S SET |
| Single product Type | SET Products Type | Applicable motor brand | Material | Surface Treatment | |
| Only Motor Brackets | Including · Motor bracket · Support unit on the fixed side | Including · Motor bracket · Support unit on the fixed side · Support unit on the support side | |||
| E-TSMP | E-TSMP-S | E-TSMP-SET | Panasonic | A6061 | Clear Anodized |
| E-TSMA | E-TSMA-S | E-TSMA-SET | Yaskawa Mitsubishi Delta Inovance | ||
Motor models and specifications may change. Please confirm via the motor specifications of various brands.| Part Number | DH8 | P.C.D | W | M (Coarse Thread) | H1 | H2 | F | P | T | d1 | Recommended MISUMI Economy series Ball Screws Shaft Dia (Sold separately) | ||||||||||
Type of Support Units | Applicable motor flange code | Applicable motor power | Shaft height h | SET Products | 8 | 10 | 12 | 15 | 20 | 25 | |||||||||||
| E-TSMP | 40 | 100W | 22 | ±0.04 | -S -SET (Can be purchase as a set) | 30 | 45 | 40 | M3 | 42 | 15 | 64 | 52 | 12 | 5.5 | ○ | ○ | ○ | |||
| 25 | ±0.04 | 45 | 18 | 70 | 14 | 6.5 | ○ | ○ | ○ | ○ | |||||||||||
| 60 | 200~400W | 30 | +0.05 0 | 50 | 70 | 60 | M4 | 60 | 20 | 98 | 80 | 14 | 9 | ○ | ○ | ○ | ○ | ||||
| E-TSMA | 40 | 100W | 22 | ±0.04 | 30 | 46 | 40 | M4 | 42 | 15 | 64 | 52 | 12 | 5.5 | ○ | ○ | ○ | ||||
| 25 | ±0.04 | 45 | 18 | 70 | 14 | 6.5 | ○ | ○ | ○ | ○ | |||||||||||
| 60 | 200~400W | 30 | +0.05 0 | 50 | 70 | 60 | M5 | 60 | 20 | 98 | 80 | 14 | 9 | ○ | ○ | ○ | ○ | ||||
The recommended MISUMI Economy series ball screw is only for reference. Please select the type according to the actual situation.■Corresponding series by motor brands
| Motor Brackets Type | Applicable motor brand | Series |
| E-TSMP | Panasonic | A6 |
| A5II | ||
| E-TSMA | Yaskawa | ∑-7 |
| Mitsubishi | J4 | |
| JE | ||
| Delta | ASDA-E3 | |
| Inovance | SV660 |
<SET Products Components>
| SET Products Model | SET Products Components | Recommended Ball Screws Model (Sold separately) | |||
| Support Side Support Units Model | Fixed Side Support Unit Model | Motor Brackets Model | Rolling C7 | Grinding C5 | |
| E-TSMP40-22-S | - | C-TBK10 | E-TSMP40-22 | C-TBSB12□□ | C-KBS12□□ |
| E-TSMP40-25-S | - | C-TEK12 | E-TSMP40-25 | C-TBSE15□□ | C-KBS15□□ |
| E-TSMP60-30-S | - | C-TEK15 | E-TSMP60-30 | C-TBSE20□□ | C-KBS20□□ |
| E-TSMA40-22-S | - | C-TBK10 | E-TSMA40-22 | C-TBSB12□□ | C-KBS12□□ |
| E-TSMA40-25-S | - | C-TEK12 | E-TSMA40-25 | C-TBSE15□□ | C-KBS15□□ |
| E-TSMA60-30-S | - | C-TEK15 | E-TSMA60-30 | C-TBSE20□□ | C-KBS20□□ |
| E-TSMP40-22-SET | C-TBF10 | C-TBK10 | E-TSMP40-22 | C-TBSB12□□ | C-KBS12□□ |
| E-TSMP40-25-SET | C-TEF12 | C-TEK12 | E-TSMP40-25 | C-TBSE15□□ | C-KBS15□□ |
| E-TSMP60-30-SET | C-TEF15 | C-TEK15 | E-TSMP60-30 | C-TBSE20□□ | C-KBS20□□ |
| E-TSMA40-22-SET | C-TBF10 | C-TBK10 | E-TSMA40-22 | C-TBSB12□□ | C-KBS12□□ |
| E-TSMA40-25-SET | C-TEF12 | C-TEK12 | E-TSMA40-25 | C-TBSE15□□ | C-KBS15□□ |
| E-TSMA60-30-SET | C-TEF15 | C-TEK15 | E-TSMA60-30 | C-TBSE20□□ | C-KBS20□□ |
□□ in the recommended ball screw model is the ball screw lead. For details, please search "Economy Series Ball Screw” in MISUMI official website.
Product Features
2. Product quality is assured. When it is used with the MISUMI ball screw Support Units, the risk of coupling damage can be reduced.
3. All models in stock and shipping within 1 day.
4. Made of anodized aluminum alloy A6061 material, it is lightweight and has better anti-rust effect, while ensuring sufficient strength.
Yield strength test of Support Units
Test conditions: The rotational speed of the motor was increased from 600 rpm to 6,000 rpm.
Test result: The stress generated at 6,000 rpm was 19 MPa, and the yield strength of aluminum alloy A6061 was 55 MPa, showing that the motor bracket strength can satisfy the requirements.


Example of Use
| Semiconductor | Automotive | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Products

| Grade C7 Ball Screw (Rolled) | |||||
| Shaft Dia. 8 | Shaft Dia. 10 | Shaft Dia. 12 | Shaft Dia. 15 | Shaft Dia. 20 | Shaft Dia. 25 |
![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Grade C5 Ball Screw (Ground) | |||||
| Shaft Dia. 8 | Shaft Dia. 10 | Shaft Dia. 12 | Shaft Dia. 15 | Shaft Dia. 20 | Shaft Dia. 25 |
![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Ball Screw Support Units | |||||
| Fixed side | Support Units side | ||||
| Standard square type | Narrow pitch square type | Round type | Standard square type | Narrow pitch square type | Round type of Support Units |
![]() | ![]() | ![]() | ![]() | ![]() | ![]() |

Type·
Applicable motor flange code)
Shaft height h
SET Products
Material
Surface Treatment






















