Angular Contact Ball Bearings Single Row Universal Combination

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part07 CLICK here
Product Description
Angular Contact Ball Bearings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing type : Angular Contact Ball Bearings Single Row
● Inner Diameter Minimum/Maximum (mm.) : 10 and 100
● Outer Diameter Minimum/Maximum (mm.) : 26 and 180
● Precision (JIS) : Class 4
● Contact angle : 25
● Material : GCr15 (Equipvalent to SUJ2)
[Application]
Angular Contact Ball Bearings are commonly used in various applications in factory automation systems
Features
axial loads in both directions simultaneously.
Parallel combinations (DT combinations) can support radial loads and axial loads in one direction at the same time.
Suitable when the axial load in one direction is large.
· Suitable for applications that require high accuracy and high speed rotation, such as machine tool spindles and grinding spindles.
Drawing
E-B72□□SU

(Installation Diagram)
[ M ]Material: SUJ2 Equivalent
Bearing Accuracy: JIS B 1514 Class 4
Contact Angle: 25°

[ ! ]Sold in pieces.
[ ! ]When using multiple row combination,
it is recommended to match inner and outer dimensions.
Outer Ring Outer Diameter Pair Variation
Inner Ring Inner
Diameter Pair Variation
In case of making up random matching combinations,
it is recommended to observe the mutual diametric variations.
Specification
| Order Example | Part Number |
| E-B7000SU |
| Part Number | d | D | B | Basic Load Rating | Allowable Rotational Speed rpm (Reference) | r (min) | r1 (min) | Pressure Cone Apex a | Mounting Dimensions | Mass | ||||
| Ds | dh | R | (g) | |||||||||||
| Cr (Dynamic) kN | Cor (Static) kN | Grease | Oil Lubrication | (min.) | (max.) | (max.) | (Reference) | |||||||
| E−B7000SU | 10 | 26 | 8 | 5 | 2.35 | 34000 | 42000 | 0.3 | 0.15 | 6.4 | 12.5 | 23.5 | 0.3 | 21 |
| E−B7200SU | 30 | 9 | 4.65 | 2.2 | 29000 | 37000 | - | - | - | - | - | - | 31 | |
| E−B7001SU | 12 | 28 | 8 | 5.4 | 2.75 | 19000 | 0.3 | 0.15 | 6.7 | 14.5 | 25.5 | 0.3 | 24 | |
| E−B7201SU | 32 | 10 | 7.45 | 3.65 | 27000 | 34000 | - | - | - | - | - | - | 38 | |
| E−B7002SU | 15 | 9 | 6.1 | 3.45 | 26000 | 32000 | 0.3 | 0.15 | 7.6 | 17.5 | 29.5 | 0.3 | 35 | |
| E−B7202SU | 35 | 11 | 8.1 | 4.25 | 24000 | 29000 | - | - | - | - | - | - | 48 | |
| E−B7003SU | 17 | 10 | 6.75 | 4.15 | 23000 | 28000 | 0.3 | 0.15 | 8.5 | 19.5 | 32.5 | 0.3 | 45 | |
| E−B7203SU | 40 | 12 | 10.2 | 5.5 | 21000 | 26000 | - | - | - | - | - | - | 70 | |
| E−B7004SU | 20 | 42 | 10.3 | 6.1 | 19000 | 24000 | 0.6 | 0.3 | 10.1 | 25 | 37 | 0.6 | 79 | |
| E−B7204SU | 47 | 14 | 14.5 | 8.4 | 17000 | 22000 | - | - | - | - | - | - | 112 | |
| E−B7005SU | 25 | 12 | 11.3 | 7.4 | 21000 | 0.6 | 0.3 | 10.8 | 30 | 42 | 0.6 | 91 | ||
| E−B7205SU | 52 | 15 | 15.3 | 9.5 | 15000 | 19000 | - | - | - | - | - | - | 135 | |
| E−B7006SU | 30 | 55 | 13 | 14.5 | 10.1 | 14000 | 18000 | 1 | 0.6 | 12.2 | 36 | 49 | 1 | 133 |
| E−B7206SU | 62 | 16 | 21.3 | 13.7 | 13000 | 16000 | - | - | - | - | - | - | 208 | |
| E−B7207SU | 35 | 72 | 17 | 28.1 | 18.6 | 11000 | 14000 | - | - | - | - | - | - | 295 |
| E−B7007SU | 62 | 14 | 17.5 | 12.6 | 12000 | 15000 | 1 | 0.6 | 13.5 | 41 | 56 | 1 | 170 | |
| E−B7208SU | 40 | 80 | 18 | 33.6 | 23.3 | 10000 | 12000 | - | - | - | - | - | - | 382 |
| E−B7008SU | 68 | 15 | 18.7 | 14.6 | 11000 | 14000 | 1 | 0.6 | 14.7 | 46 | 62 | 1 | 210 | |
| E−B7209SU | 45 | 85 | 19 | 37.7 | 26.6 | 9400 | 12000 | - | - | - | - | - | - | 430 |
| E−B7009SU | 75 | 16 | 22.2 | 17.7 | 10000 | 12000 | 1 | 0.6 | 16 | 51 | 69 | 1 | 260 | |
| E−B7210SU | 50 | 90 | 20 | 39.4 | 41.3 | 8500 | 11000 | - | - | - | - | - | - | 485 |
| E−B7010SU | 80 | 16 | 23.6 | 20.1 | 9200 | 11000 | 1 | 0.6 | 16.7 | 56 | 74 | 1 | 290 | |
| E−B7211SU | 55 | 100 | 21 | 48.7 | 37.1 | 7600 | 9500 | - | - | - | - | - | - | 635 |
| E−B7011SU | 90 | 18 | 31.1 | 26.3 | 8300 | 10000 | 420 | |||||||
| E−B7212SU | 60 | 110 | 22 | 58.9 | 45.7 | 6900 | 8600 | 820 | ||||||
| E−B7012SU | 95 | 18 | 31.9 | 28.1 | 7700 | 9700 | 450 | |||||||
| E−B7213SU | 65 | 120 | 23 | 67.3 | 54.2 | 6400 | 8000 | 1020 | ||||||
| E−B7013SU | 100 | 18 | 33.7 | 31.4 | 7200 | 9000 | 470 | |||||||
| E−B7214SU | 70 | 125 | 24 | 69.8 | 55.6 | 6100 | 7600 | 1120 | ||||||
| E−B7014SU | 110 | 20 | 42.7 | 39.4 | 6600 | 8300 | 660 | |||||||
| E−B7215SU | 75 | 130 | 25 | 79.2 | 65.2 | 5800 | 7200 | 1023 | ||||||
| E−B7015SU | 115 | 20 | 43.6 | 41.7 | 6300 | 7800 | 690 | |||||||
| E−B7216SU | 80 | 140 | 26 | 85.3 | 71.5 | 5400 | 6700 | 1500 | ||||||
| E−B7016SU | 125 | 22 | 53.4 | 50.6 | 5800 | 7200 | 930 | |||||||
| E−B7217SU | 85 | 150 | 28 | 98.6 | 83.6 | 5000 | 6300 | 1870 | ||||||
| E−B7017SU | 130 | 22 | 54.6 | 53.7 | 5500 | 6800 | 970 | |||||||
| E−B7218SU | 90 | 160 | 30 | 113 | 96.7 | 4700 | 5900 | 2300 | ||||||
| E−B7018SU | 140 | 24 | 65.2 | 63.3 | 5100 | 6400 | 1260 | |||||||
| E−B7219SU | 95 | 170 | 32 | 122 | 103 | 4400 | 5500 | 2780 | ||||||
| E−B7019SU | 145 | 24 | 66.6 | 67.1 | 4800 | 6000 | 1320 | |||||||
| E−B7220SU | 100 | 180 | 34 | 137 | 117 | 4100 | 5200 | 3320 | ||||||
| E−B7020SU | 150 | 24 | 68.4 | 70.6 | 4700 | 5900 | 1370 | |||||||
Technical Information
Inner and Outer Dimension Tolerance (JIS B 1514 Class 4)
| d (mm) | Inner Diameter Tolerance (mm) | |
| Over | or Less | |
| 0.6 | 2.5 | 0 |
| -0.004 | ||
| 2.5 | 10 | 0 |
| -0.004 | ||
| 10 | 18 | 0 |
| -0.004 | ||
| 18 | 30 | 0 |
| -0.005 | ||
| 30 | 50 | 0 |
| -0.006 | ||
| 50 | 80 | 0 |
| -0.007 | ||
| D (mm) | Outer Diameter Tolerance (mm) | |
| Over | or Less | |
| 2.5 | 6 | 0 |
| -0.004 | ||
| 6 | 18 | 0 |
| -0.004 | ||
| 18 | 30 | 0 |
| -0.005 | ||
| 30 | 50 | 0 |
| -0.006 | ||
| 50 | 80 | 0 |
| -0.007 | ||
| 80 | 120 | 0 |
| -0.008 | ||
Cautions/Prohibitions
*Please use the following dedicated installation tools to install and remove bearings.

