(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Angular Contact Ball Bearings Double Row DF Combination
Angular contact ball bearings double row are commonly used in applications that require high precision, high speed. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 100
● Outer Diameter Minimum / Maximum (mm.) : 26 and 180
● Width Minimum / Maximum (mm.) : 8 and 34
● Precision (JIS) : Class 5
● Bearing Type : Open (No cover)
● Load Direction : Radial / Thrust Load or Axial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (rpm) | Basic Load Rating Cor (Static) (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 389.00 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 26 | 8 | 8100 | 27000 | 4650 | 42 | |
฿ 467.53 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 28 | 8 | 8800 | 23000 | 5450 | 48 | |
฿ 485.06 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 15 | 32 | 9 | 9950 | 20000 | 6850 | 70 | |
฿ 522.08 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 17 | 35 | 10 | 10900 | 18000 | 8250 | 90 | |
฿ 555.19 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 42 | 12 | 16700 | 15000 | 12200 | 158 | |
฿ 663.64 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 47 | 12 | 18300 | 13000 | 14800 | 182 | |
฿ 720.78 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 55 | 13 | 23600 | 11000 | 20200 | 266 | |
฿ 838.96 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 62 | 14 | 28400 | 9800 | 25200 | 340 | |
฿ 1,011.69 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 40 | 68 | 15 | 30400 | 8900 | 29200 | 420 | |
฿ 1,168.83 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 45 | 75 | 16 | 36200 | 8000 | 35400 | 520 | |
฿ 1,434.42 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | Same day | 10 | 50 | 80 | 16 | 38400 | 7300 | 40200 | 580 | |
฿ 1,555.19 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 55 | 90 | 18 | 50500 | 6600 | 52500 | 840 | |
฿ 1,707.79 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | Same day | 10 | 60 | 95 | 18 | 51800 | 6200 | 56100 | 900 | |
฿ 1,870.13 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 65 | 100 | 18 | 54700 | 5800 | 62800 | 940 | |
฿ 2,211.04 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 70 | 110 | 20 | 69300 | 5300 | 78700 | 1320 | |
฿ 2,416.23 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 75 | 115 | 20 | 70900 | 5000 | 83400 | 1380 | |
฿ 2,714.29 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 80 | 125 | 22 | 86700 | 4600 | 101000 | 1860 | |
฿ 3,020.13 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 85 | 130 | 22 | 88600 | 4400 | 107000 | 1940 | |
฿ 3,294.81 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 90 | 140 | 24 | 106000 | 4100 | 127000 | 2520 | |
฿ 3,888.96 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 95 | 145 | 24 | 108000 | 3900 | 134000 | 2640 | |
฿ 4,812.99 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 100 | 150 | 24 | 111000 | 3800 | 141000 | 2740 | |
฿ 501.30 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 30 | 9 | 7550 | 23000 | 4400 | 62 | |
฿ 532.47 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 32 | 10 | 12100 | 22000 | 7250 | 76 | |
฿ 536.36 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 15 | 35 | 11 | 13200 | 19000 | 8550 | 96 | |
฿ 568.83 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | Same day | 10 | 17 | 40 | 12 | 16500 | 17000 | 11000 | 140 | |
฿ 643.51 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 47 | 14 | 23500 | 14000 | 16800 | 224 | |
฿ 659.09 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 52 | 15 | 24900 | 12000 | 19000 | 270 | |
฿ 808.44 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 62 | 16 | 34700 | 10000 | 27400 | 416 | |
฿ 890.91 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 72 | 17 | 45700 | 8800 | 37300 | 590 | |
฿ 1,205.19 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 40 | 80 | 18 | 54600 | 8000 | 46700 | 764 | |
฿ 1,198.05 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 45 | 85 | 19 | 61300 | 7500 | 53200 | 860 | |
฿ 1,414.29 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 90 | 20 | 64000 | 6800 | 58700 | 970 | |
฿ 1,682.47 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 55 | 100 | 21 | 79100 | 6100 | 74200 | 1270 | |
฿ 1,938.31 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 60 | 110 | 22 | 95700 | 5500 | 91500 | 1640 | |
฿ 2,032.47 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 65 | 120 | 23 | 109000 | 5200 | 108000 | 2040 | |
฿ 2,440.91 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 70 | 125 | 24 | 113000 | 4900 | 111000 | 2240 | |
฿ 2,793.51 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 75 | 130 | 25 | 129000 | 4600 | 130000 | 2460 | |
฿ 3,179.22 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 80 | 140 | 26 | 139000 | 4300 | 143000 | 3000 | |
฿ 3,758.44 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 85 | 150 | 28 | 160000 | 4000 | 167000 | 3740 | |
฿ 4,459.74 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 90 | 160 | 30 | 183000 | 3800 | 193000 | 4600 | |
฿ 5,107.14 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 95 | 170 | 32 | 198000 | 3500 | 207000 | 5560 | |
฿ 6,284.42 | ECONOMY BALL BEARINGS | 1 Piece(s) | Available | 36 Day(s) | 10 | 100 | 180 | 34 | 223000 | 3300 | 235000 | 6640 |
Loading...
Raceway Ring Shape | Angular Contact Ball (Multi-Row) | Bearing Type | Open | Outer Ring Type | Flat |
---|---|---|---|---|---|
Inner/Outer Ring Material | SUJ2 Equiv. | Specifications, Environment | Standard | Precision (JIS) | Class 5 |
Load Direction | Radial / Thrust Load, Axial | Rolling Element Material | SUJ2 Equiv. | Size Standards | Metric System |
Number of Raceway Ring Rows | Double Row |
How can we improve?
How can we improve?